Menu Search

Machine Feet - Standard

In stock

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Series Code :SR1545

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Item Code Price range Availability Base Type Base Diameter View
£ 3.2511 - £ 3.4222 Request the lead time here
Plastic Swivel
£ 4.2646 - £ 4.4884 80 In stock
Plastic Swivel
50.0 mm
£ 6.7918 - £ 7.1604 24 In stock
Plastic Swivel
60.0 mm
£ 5.6002 - £ 7.8948 Request the lead time here
Plain
£ 8.7269 - £ 12.2982 11180 In stock
Plain
£ 14.744 - £ 20.7924 Request the lead time here
Plain
1254531 £ 36.6586 - £ 37.3951 Request the lead time here
Plain
£ 8.2127 - £ 8.2127 50 In stock
Swivel
£ 14.1742 - £ 19.9586 Request the lead time here
Swivel
£ 4.6069 - £ 4.8438 Request the lead time here
Plastic Swivel
50.0 mm
£ 5.5151 - £ 5.8178 Request the lead time here
Plastic Swivel
60.0 mm
£ 7.1735 - £ 7.5421 7576 In stock
Plastic Swivel
£ 4.3634 - £ 4.3634 Request the lead time here
Plain
£ 6.1977 - £ 8.7286 32 In stock
Plain
£ 11.0059 - £ 15.477 Request the lead time here
Plain
£ 30.4191 - £ 30.4191 Request the lead time here
Plain
£ 6.1977 - £ 9.9793 Request the lead time here
Swivel
£ 12.2565 - £ 17.2749 Request the lead time here
Swivel
£ 3.8566 - £ 4.0277 80 In stock
Plastic Swivel
50.0 mm
£ 5.5677 - £ 5.8573 80 In stock
Plastic Swivel
50.0 mm
  • of 3
Adjustable Feet 80.0 mm M16 150.0 mm Black

468587

Price Range
£ 12.7545 - £ 12.7545

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Adjustable Feet 100.0 mm M16 150.0 mm Black

468591

Price Range
£ 16.0978 - £ 16.0978

Stock Levels
20 In stock
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Plastic Swivel
  • Bolt Down Base
    Plain
  • Full Material
    Polyamide;Steel
Stud Mount Leveling Feet 60.0 mm M10 125.0 mm Black

468602

Price Range
£ 7.1077 - £ 7.1077

Stock Levels
80 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    Nylon
  • Base Type
    Swivel
  • Bolt Down Base
    Bolt Down
  • Full Material
    Polyamide;Steel
Adjustable Feet 80.0 mm M16 100.0 mm Black

468586

Price Range
£ 10.609 - £ 10.0693

Stock Levels
40 In stock
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Plastic Swivel
  • Bolt Down Base
    Plain
  • Full Material
    Polyamide;Steel
Feet 120.0 mm M24 900.0 kg PA;Steel

468599

Price Range
£ 31.5374 - £ 31.5374

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24
  • Base Diameter
    120.0 mm
  • Thread Length
    250.0 mm
  • Base Material
    Nylon
  • Base Type
    Plastic Swivel
Stud Mount Leveling Feet 100.0 mm M16 66.0 mm Black

468588

Price Range
£ 12.5965 - £ 11.9647

Stock Levels
40 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    66.0 mm
  • Base Material
    Nylon
  • Base Type
    Plastic Swivel
Adjustable Feet 80.0 mm M12 100.0 mm Black

468603

Price Range
£ 8.3977 - £ 7.9765

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    80.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet 80.0 mm M16 66.0 mm Black

468585

Price Range
£ 9.2269 - £ 8.7794

Stock Levels
40 In stock
Attributes
  • Thread Size
    M16
  • Base Material
    Nylon
  • Base Type
    Plastic Swivel
  • Bolt Down Base
    Plain
  • Full Material
    Polyamide;Steel
Stud Mount Leveling Feet 80.0 mm M16 100.0 mm Black

468605

Price Range
£ 10.609 - £ 10.0693

Stock Levels
40 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    Nylon
  • Base Type
    Swivel
Stud Mount Leveling Feet 40.0 mm M8 40.0 mm Black

468565

Price Range
£ 3.7776 - £ 3.5933

Stock Levels
6200 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    Nylon
  • Base Type
    Plastic Swivel
  • Bolt Down Base
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 50.0 mm M8 80.0 mm Black

468569

Price Range
£ 4.9096 - £ 4.6595

Stock Levels
80 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    PA
  • Base Type
    Plastic Swivel
  • Bolt Down Base
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 60.0 mm M10 70.0 mm Black

468574

Price Range
£ 5.8441 - £ 5.5546

Stock Levels
80 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    60.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Adjustable Feet 60.0 mm M12 150.0 mm Black

468580

Price Range
£ 7.779 - £ 7.3973

Stock Levels
48 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    PA
  • Base Type
    Plastic Swivel
  • Bolt Down Base
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 40.0 mm M8 25.0 mm Black

1254519

Price Range
£ 3.9604 - £ 3.9604

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Material
    PA
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
  • Swivel Articulation
    20 °
Adjustable Feet 50.0 mm M10 90.0 mm Black

1254543

Price Range
£ 9.5624 - £ 6.7814

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Material
    PA
  • Base Type
    Plain
  • Bolt Down Base
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 80.0 mm M12 125.0 mm Black

1254525

Price Range
£ 14.4869 - £ 10.2694

Stock Levels
29309 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    PA
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
  • Swivel Articulation
    20 °
Adjustable Feet 100.0 mm M16 66.0 mm Black

1287126

Price Range
£ 14.5633 - £ 14.5633

Stock Levels
20 In stock
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Plastic Swivel
  • Bolt Down Base
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 120.0 mm M24 200.0 mm Black

1254532

Price Range
£ 51.7987 - £ 43.5095

Stock Levels
9 In stock
Attributes
  • Thread Size
    M24
  • Base Material
    PA
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
  • Swivel Articulation
    20 °
Adjustable Feet 80.0 mm M12 100.0 mm Black

1254553

Price Range
£ 9.7135 - £ 9.7135

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Material
    PA
  • Base Type
    Swivel
  • Bolt Down Base
    Bolt Down
  • Full Material
    Polyamide;Steel
Adjustable Feet 100.0 mm M16 100.0 mm Black

1287122

Price Range
£ 22.7726 - £ 16.1475

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Plastic Swivel
  • Bolt Down Base
    Bolt Down
  • Full Material
    Polyamide;Steel
Adjustable Feet 40.0 mm M8 25.0 mm Black

468564

Price Range
£ 3.4222 - £ 3.2511

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Material
    PA
  • Base Type
    Plastic Swivel
  • Bolt Down Base
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 50.0 mm M8 60.0 mm Black

468568

Price Range
£ 4.4884 - £ 4.2646

Stock Levels
80 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    50.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Adjustable Feet 60.0 mm M12 125.0 mm Black

468579

Price Range
£ 7.1604 - £ 6.7918

Stock Levels
24 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    60.0 mm
  • Thread Length
    125.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Adjustable Feet 50.0 mm M10 45.0 mm Black

1254522

Price Range
£ 7.8948 - £ 5.6002

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Material
    PA
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
  • Swivel Articulation
    20 °
Adjustable Feet 80.0 mm M12 66.0 mm Black

1254552

Price Range
£ 12.2982 - £ 8.7269

Stock Levels
11180 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    PA
  • Base Type
    Plain
  • Bolt Down Base
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 80.0 mm M16 150.0 mm Black

1254528

Price Range
£ 20.7924 - £ 14.744

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
  • Swivel Articulation
    20 °
Adjustable Feet 120.0 mm M20 200.0 mm Black

1254531

Price Range
£ 37.3951 - £ 36.6586

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Material
    PA
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
  • Swivel Articulation
    20 °
Adjustable Feet 60.0 mm M10 125.0 mm Black

1254549

Price Range
£ 8.2127 - £ 8.2127

Stock Levels
50 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    PA
  • Base Type
    Swivel
  • Bolt Down Base
    Bolt Down
  • Full Material
    Polyamide;Steel
Adjustable Feet 100.0 mm M12 125.0 mm Black

1254536

Price Range
£ 19.9586 - £ 14.1742

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Material
    PA
  • Base Type
    Swivel
  • Bolt Down Base
    Bolt Down
  • Full Material
    Polyamide;Steel
Adjustable Feet 50.0 mm M10 45.0 mm Black

468570

Price Range
£ 4.8438 - £ 4.6069

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Thread Length
    45.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Adjustable Feet 60.0 mm M12 66.0 mm Black

468576

Price Range
£ 5.8178 - £ 5.5151

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    60.0 mm
  • Thread Length
    66.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Stud Mount Leveling Feet 80.0 mm M12 66.0 mm Black

468581

Price Range
£ 7.5421 - £ 7.1735

Stock Levels
7576 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    Nylon
  • Base Type
    Plastic Swivel
  • Bolt Down Base
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 39.0 mm M8 40.0 mm Black

1254520

Price Range
£ 4.3634 - £ 4.3634

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Material
    PA
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
  • Swivel Articulation
    20 °
Adjustable Feet 60.0 mm M10 45.0 mm Black

1254523

Price Range
£ 8.7286 - £ 6.1977

Stock Levels
32 In stock
Attributes
  • Thread Size
    M10
  • Base Material
    PA
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
  • Swivel Articulation
    20 °
Adjustable Feet 80.0 mm M12 150.0 mm Black

1254546

Price Range
£ 15.477 - £ 11.0059

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Material
    PA
  • Base Type
    Plain
  • Bolt Down Base
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 120.0 mm M20 125.0 mm Black

1254529

Price Range
£ 30.4191 - £ 30.4191

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Material
    PA
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
  • Swivel Articulation
    20 °
Adjustable Feet 60.0 mm M8 80.0 mm Black

1254547

Price Range
£ 9.9793 - £ 6.1977

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Material
    PA
  • Base Type
    Swivel
  • Bolt Down Base
    Bolt Down
  • Full Material
    Polyamide;Steel
Adjustable Feet 80.0 mm M16 100.0 mm Black

1254534

Price Range
£ 17.2749 - £ 12.2565

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Swivel
  • Bolt Down Base
    Bolt Down
  • Full Material
    Polyamide;Steel
Adjustable Feet 50.0 mm M8 40.0 mm Black

468567

Price Range
£ 4.0277 - £ 3.8566

Stock Levels
80 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    50.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Adjustable Feet 50.0 mm M10 90.0 mm Black

468572

Price Range
£ 5.8573 - £ 5.5677

Stock Levels
80 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Thread Length
    90.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Stud Mount Leveling Feet 60.0 mm M12 100.0 mm Black

468578

Price Range
£ 6.6734 - £ 6.3311

Stock Levels
36 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    Nylon
  • Base Type
    Plastic Swivel
  • Bolt Down Base
    Plain
  • Full Material
    Polyamide;Steel
Stud Mount Leveling Feet 80.0 mm M12 100.0 mm Black

468582

Price Range
£ 8.3977 - £ 7.9765

Stock Levels
48 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    Nylon
  • Base Type
    Plastic Swivel
  • Bolt Down Base
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 40.0 mm M8 80.0 mm Black

1254539

Price Range
£ 8.6765 - £ 5.364

Stock Levels
26 In stock
Attributes
  • Thread Size
    M8
  • Base Material
    PA
  • Base Type
    Plain
  • Bolt Down Base
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 60.0 mm M10 70.0 mm Black

1254544

Price Range
£ 9.5103 - £ 6.7675

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Material
    PA
  • Base Type
    Plain
  • Bolt Down Base
    Plain
  • Full Material
    Polyamide;Steel
Adjustable Feet 80.0 mm M16 100.0 mm Black

1254527

Price Range
£ 17.2749 - £ 12.2565

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
  • Swivel Articulation
    20 °
Adjustable Feet 120.0 mm M20 150.0 mm Black

1254530

Price Range
£ 39.9433 - £ 33.518

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Material
    PA
  • Base Type
    Plain
  • Full Material
    Polyamide;Steel
  • Swivel Articulation
    20 °
Adjustable Feet 60.0 mm M10 70.0 mm Black

1254548

Price Range
£ 6.7675 - £ 6.7675

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Material
    PA
  • Base Type
    Swivel
  • Bolt Down Base
    Bolt Down
  • Full Material
    Polyamide;Steel