Menu Search

Neodymium Magnets

In stock

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..

Series Code: SR2332, SR2335

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
107 results
Product SKUs information
Essentra Part Number Price range Availability Pull Force Shape Polarity Overall Size View
Request the lead time here
105.0 kg
Cylindrical
North
66.0 mm
Request the lead time here
22.0 kg
Cylindrical
North
31.0 mm
10389645 £ 2.0411 - £ 2.0411 Request the lead time here
1.7 kg
Cylindrical
North & South
22.0 mm
£ 3.3876 - £ 3.9464 90 In stock
1.5 kg
Cylindrical
North & South
15.0 mm
£ 1.0248 - £ 3.1626 570 In stock
0.3 kg
Cylindrical
North & South
10.0 mm
£ 0.9312 - £ 0.9496 148 In stock
1.7 kg
Cylindrical
North & South
15.0 mm
£ 2.1686 - £ 2.2112 500 In stock
1.7 kg
Cylindrical
North & South
20.0 mm
£ 6.0098 - £ 12.0658 200 In stock
2.5 kg
Bar
North & South
50.0 mm
£ 7.4556 - £ 7.5974 240 In stock
11.0 kg
Cylindrical
North & South
20.0 mm
£ 21.0346 - £ 21.474 Request the lead time here
14.0 kg
Cylindrical
North & South
40.0 mm
£ 13.423 - £ 13.7065 72 In stock
16.0 kg
Rod
North & South
20.0 mm
£ 1.1849 - £ 1.209 2 In stock
1.0 kg
Rod
North & South
5.0 mm
10191156 £ 4.8476 - £ 4.9468 216 In stock
2.7 kg
Rod
North & South
8.0 mm
£ 0.4918 - £ 0.5017 1133 In stock
0.4 kg
Cylindrical
North
8.0 mm
£ 0.7895 - £ 0.8051 339 In stock
0.7 kg
Cylindrical
North
12.0 mm
£ 1.3508 - £ 1.3777 897 In stock
2.7 kg
Cylindrical
North & South
10.0 mm
£ 1.8568 - £ 1.8993 1238 In stock
3.3 kg
Cylindrical
North & South
15.0 mm
£ 1.192 - £ 1.2175 615 In stock
1.1 kg
Cylindrical
North & South
20.0 mm
£ 0.8944 - £ 0.9114 2436 In stock
0.8 kg
Cylindrical
North & South
15.0 mm
£ 0.8944 - £ 0.9114 455 In stock
0.5 kg
Cylindrical
North & South
20.0 mm
  • of 6
Cylindrical Magnet Neodymium North 66.0 mm 105.0 kg

10340189


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Size
    66.0 mm
  • Shape
    Cylindrical
  • Pull Force
    105.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 31.0 mm 6.0 mm 22 kg

10340226


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    31.0 mm
  • Shape
    Cylindrical
  • Pull Force
    22.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North & South 22.0 mm 1.7 kg

10389645

Price Range
£ 2.0411 - £ 2.0411

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 15.0 mm 1.5 kg

10393987

Price Range
£ 3.9464 - £ 3.3876

Stock Levels
90 In stock
Attributes
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.5 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North & South 10.0 mm 0.3 kg

10389652

Price Range
£ 3.1626 - £ 1.0248

Stock Levels
570 In stock
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.3 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North & South 15.0 mm 1.7 kg

10389621

Price Range
£ 0.9496 - £ 0.9312

Stock Levels
148 In stock
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 20.0 mm 1.7 kg

10389638

Price Range
£ 2.2112 - £ 2.1686

Stock Levels
500 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 50.0 mm 2.5 kg

10389676

Price Range
£ 12.0658 - £ 6.0098

Stock Levels
200 In stock
Attributes
  • Overall Size
    50.0 mm
  • Shape
    Bar
  • Pull Force
    2.5 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 20.0 mm 11.0 kg

10190999

Price Range
£ 7.5974 - £ 7.4556

Stock Levels
240 In stock
Attributes
  • Overall Height
    10.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    11.0 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 40.0 mm 14.0 kg

10191033

Price Range
£ 21.474 - £ 21.0346

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    40.0 mm
  • Shape
    Cylindrical
  • Pull Force
    14.0 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 20.0 mm 16.0 kg

10191071

Price Range
£ 13.7065 - £ 13.423

Stock Levels
72 In stock
Attributes
  • Overall Size
    20.0 mm
  • Shape
    Rod
  • Pull Force
    16.0 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 5.0 mm 1.0 kg

10191118

Price Range
£ 1.209 - £ 1.1849

Stock Levels
2 In stock
Attributes
  • Overall Size
    5.0 mm
  • Shape
    Rod
  • Pull Force
    1.0 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 8.0 mm 2.7 kg

10191156

Price Range
£ 4.9468 - £ 4.8476

Stock Levels
216 In stock
Attributes
  • Overall Size
    8.0 mm
  • Shape
    Rod
  • Pull Force
    2.7 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 8.0 mm 0.4 kg

10191194

Price Range
£ 0.5017 - £ 0.4918

Stock Levels
1133 In stock
Attributes
  • Overall Size
    8.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.4 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 12.0 mm 0.7 kg

10191231

Price Range
£ 0.8051 - £ 0.7895

Stock Levels
339 In stock
Attributes
  • Overall Size
    12.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.7 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 10.0 mm 2.7 kg

10190876

Price Range
£ 1.3777 - £ 1.3508

Stock Levels
897 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.7 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 15.0 mm 3.3 kg

10190913

Price Range
£ 1.8993 - £ 1.8568

Stock Levels
1238 In stock
Attributes
  • Overall Height
    4.0 mm
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    3.3 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 20.0 mm 1.1 kg

10190951

Price Range
£ 1.2175 - £ 1.192

Stock Levels
615 In stock
Attributes
  • Overall Height
    1.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.1 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 15.0 mm 0.8 kg

10190906

Price Range
£ 0.9114 - £ 0.8944

Stock Levels
2436 In stock
Attributes
  • Overall Height
    1.0 mm
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 20.0 mm 0.5 kg

10190944

Price Range
£ 0.9114 - £ 0.8944

Stock Levels
455 In stock
Attributes
  • Overall Height
    0.5 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.5 kg
  • Coating
    NiCuNi Plated