Menu Search

Neodymium Magnets

In stock

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
107 results
Product SKUs information
Item Code Price range Availability Pull Force Shape Polarity Overall Size View
£ 2.6264 - £ 2.682 790 In stock
3.4 kg
Rectangular
North & South
10.0 mm
£ 31.3224 - £ 31.3224 2 In stock
42.8 kg
Rectangular
North & South
12.0 mm
£ 2.7514 - £ 2.807 1608 In stock
2.4 kg
Square
North
10.0 mm
1219347 £ 1.1005 - £ 1.1228 Request the lead time here
2.2 kg
Cylindrical
North & South
10.0 mm
£ 0.8768 - £ 0.8935 776 In stock
0.8 kg
Cylindrical
North & South
15.0 mm
£ 0.8768 - £ 0.8935 455 In stock
0.5 kg
Cylindrical
North & South
20.0 mm
£ 4.7525 - £ 4.8498 316 In stock
6.4 kg
Cylindrical
North & South
20.0 mm
£ 13.7574 - £ 14.0353 6 In stock
15.5 kg
Cylindrical
North & South
25.0 mm
£ 10.3111 - £ 10.5195 50 In stock
4.8 kg
Rod
North & South
10.0 mm
1219371 £ 0.3779 - £ 0.3863 2450 In stock
0.6 kg
Rod
North & South
4.0 mm
1219375 £ 1.2909 - £ 1.3173 203 In stock
1.4 kg
Rod
North & South
6.0 mm
£ 0.4974 - £ 0.5086 818 In stock
0.3 kg
Cylindrical
South
6.0 mm
£ 0.6698 - £ 0.6837 1140 In stock
0.5 kg
Cylindrical
South
10.0 mm
£ 0.9268 - £ 0.9463 698 In stock
0.8 kg
Cylindrical
South
15.0 mm
£ 0.774 - £ 0.7893 31682 In stock
1.0 kg
Cylindrical
South
10.0 mm
£ 2.5847 - £ 2.6403 80 In stock
2.2 kg
Cylindrical
South
20.0 mm
1219422 £ 9.9081 - £ 10.1026 865 In stock
9.4 kg
Cylindrical
South
20.0 mm
£ 7.3094 - £ 7.4484 235 In stock
6.0 kg
Cylindrical
South
25.0 mm
£ 0.585 - £ 0.5961 Request the lead time here
1.0 kg
Rectangular
North & South
10.0 mm
£ 0.8768 - £ 0.8935 408 In stock
1.2 kg
Rectangular
North & South
6.0 mm
  • of 6
Bar Magnet Neodymium North & South 10.0 mm 3.4 kg

1219402

Price Range
£ 2.682 - £ 2.6264

Stock Levels
790 In stock
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Rectangular
  • Pull Force
    3.4 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 12.0 mm 42.8 kg

1219406

Price Range
£ 31.3224 - £ 31.3224

Stock Levels
2 In stock
Attributes
  • Overall Height
    25.4 mm
  • Overall Size
    12.0 mm
  • Shape
    Rectangular
  • Pull Force
    42.8 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North 10.0 mm 2.4 kg

1219415

Price Range
£ 2.807 - £ 2.7514

Stock Levels
1608 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Square
  • Pull Force
    2.4 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 10.0 mm 2.2 kg

1219347

Price Range
£ 1.1228 - £ 1.1005

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.2 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 15.0 mm 0.8 kg

1219351

Price Range
£ 0.8935 - £ 0.8768

Stock Levels
776 In stock
Attributes
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 20.0 mm 0.5 kg

1219355

Price Range
£ 0.8935 - £ 0.8768

Stock Levels
455 In stock
Attributes
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.5 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 20.0 mm 6.4 kg

1219359

Price Range
£ 4.8498 - £ 4.7525

Stock Levels
316 In stock
Attributes
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    6.4 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 25.0 mm 15.5 kg

1219363

Price Range
£ 14.0353 - £ 13.7574

Stock Levels
6 In stock
Attributes
  • Overall Size
    25.0 mm
  • Shape
    Cylindrical
  • Pull Force
    15.5 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 10.0 mm 4.8 kg

1219367

Price Range
£ 10.5195 - £ 10.3111

Stock Levels
50 In stock
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Rod
  • Pull Force
    4.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 4.0 mm 0.6 kg

1219371

Price Range
£ 0.3863 - £ 0.3779

Stock Levels
2450 In stock
Attributes
  • Overall Size
    4.0 mm
  • Shape
    Rod
  • Pull Force
    0.6 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 6.0 mm 1.4 kg

1219375

Price Range
£ 1.3173 - £ 1.2909

Stock Levels
203 In stock
Attributes
  • Overall Size
    6.0 mm
  • Shape
    Rod
  • Pull Force
    1.4 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium South 6.0 mm 0.3 kg

1219379

Price Range
£ 0.5086 - £ 0.4974

Stock Levels
818 In stock
Attributes
  • Overall Size
    6.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.3 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium South 10.0 mm 0.5 kg

1219383

Price Range
£ 0.6837 - £ 0.6698

Stock Levels
1140 In stock
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.5 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium South 15.0 mm 0.8 kg

1219387

Price Range
£ 0.9463 - £ 0.9268

Stock Levels
698 In stock
Attributes
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium South 10.0 mm 1.0 kg

1219391

Price Range
£ 0.7893 - £ 0.774

Stock Levels
31682 In stock
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.0 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium South 20.0 mm 2.2 kg

1219418

Price Range
£ 2.6403 - £ 2.5847

Stock Levels
80 In stock
Attributes
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.2 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium South 20.0 mm 9.4 kg

1219422

Price Range
£ 10.1026 - £ 9.9081

Stock Levels
865 In stock
Attributes
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    9.4 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium South 25.0 mm 6.0 kg

1219426

Price Range
£ 7.4484 - £ 7.3094

Stock Levels
235 In stock
Attributes
  • Overall Size
    25.0 mm
  • Shape
    Cylindrical
  • Pull Force
    6.0 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Bar Magnet Neodymium North & South 10.0 mm 1.0 kg

1219395

Price Range
£ 0.5961 - £ 0.585

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Rectangular
  • Pull Force
    1.0 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 6.0 mm 1.2 kg

1219399

Price Range
£ 0.8935 - £ 0.8768

Stock Levels
408 In stock
Attributes
  • Overall Height
    1.5 mm
  • Overall Size
    6.0 mm
  • Shape
    Rectangular
  • Pull Force
    1.2 kg
  • Coating
    NiCuNi Plated