Menu Search

Pan Head Seal Screws

In stock

This range of sealing screws has a pan head with three options: Torx drive, Philips drive and Slotted drive. Torx drive screws provide a positive, fast engagement that transmits torque with less downward pressure. Phillips drive screws can withstand high torque, making them a good choice for applications that require a tight fit and make it easy to remove the screw, even if it has been driven in tightly. Finally, slotted drive screws have a lower torque capacity than other drive types, such as Phillips or Torx.These screws incorporate an O-ring which is compressed and squeezed between the head and the mating component to complete a more secure seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

This seal screws with a pan head are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • It provides a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
  • Incorporate an O-ring which is compressed and squeezed between the head and the the mating surface to complete a more secure seal.
Material: 303 Stainless Steel Series Code: SRP0172, SRP0171, SRP0170

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Essentra Part Number Price range Availability d2 max h1 max d1 l1 Drive Type d3 ±0.05 View
£ 1.0365 - £ 1.5946 Request the lead time here
4.0
1.3
M2
10.0
Slotted Drive
2.35
£ 0.9974 - £ 1.5345 Request the lead time here
4.0
1.3
M2
4.0
Slotted Drive
2.35
£ 1.1343 - £ 1.7451 Request the lead time here
4.0
1.3
M2
12.0
Slotted Drive
2.35
£ 1.4863 - £ 2.2867 Request the lead time here
6.0
1.8
M3
12.0
Slotted Drive
3.6
£ 1.9557 - £ 3.0088 Request the lead time here
10.0
3.0
M5
16.0
Slotted Drive
5.6
£ 1.3299 - £ 2.046 Request the lead time here
5.0
1.5
M2.5
12.0
Slotted Drive
2.75
£ 1.0169 - £ 1.5646 Request the lead time here
4.0
1.3
M2
8.0
Slotted Drive
2.35
£ 1.4374 - £ 2.2115 Request the lead time here
8.0
2.4
M4
12.0
Slotted Drive
4.5
£ 2.3703 - £ 3.6467 Request the lead time here
12.0
3.6
M6
20.0
Slotted Drive
6.8
£ 2.5698 - £ 3.9536 Request the lead time here
16.0
4.8
M8
20.0
Slotted Drive
8.5
£ 1.897 - £ 2.9185 Request the lead time here
10.0
3.0
M5
12.0
Slotted Drive
5.6
£ 1.5646 - £ 2.407 Request the lead time here
8.0
2.4
M4
6.0
Slotted Drive
4.5
£ 2.3077 - £ 3.5504 Request the lead time here
12.0
3.6
M6
12.0
Slotted Drive
6.8
£ 1.7601 - £ 2.7079 Request the lead time here
8.0
2.4
M4
20.0
Slotted Drive
4.5
£ 1.8384 - £ 2.8283 Request the lead time here
10.0
3.0
M5
10.0
Slotted Drive
5.6
£ 2.9218 - £ 4.4952 Request the lead time here
20.0
6.0
M10
25.0
Slotted Drive
10.6
£ 2.9923 - £ 4.6035 Request the lead time here
20.0
6.0
M10
30.0
Slotted Drive
10.6
£ 3.0685 - £ 4.7208 Request the lead time here
20.0
6.0
M10
40.0
Slotted Drive
10.6
£ 2.5698 - £ 3.9536 Request the lead time here
16.0
4.8
M8
25.0
Slotted Drive
8.5
£ 2.8514 - £ 4.3869 Request the lead time here
20.0
6.0
M10
20.0
Slotted Drive
10.6
  • of 7
Pan Head Seal Screw M2 10.0 303 Stainless Steel

20224011

Price Range
£ 1.5946 - £ 1.0365

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    10.0
  • h1 max
    1.3
  • w1
    0.7
  • d2 max
    4.0
Pan Head Seal Screw M2 4.0 303 Stainless Steel

20223991

Price Range
£ 1.5345 - £ 0.9974

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    4.0
  • h1 max
    1.3
  • w1
    0.7
  • d2 max
    4.0
Pan Head Seal Screw M2 12.0 303 Stainless Steel

20224028

Price Range
£ 1.7451 - £ 1.1343

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    12.0
  • h1 max
    1.3
  • w1
    0.7
  • d2 max
    4.0
Pan Head Seal Screw M3 12.0 303 Stainless Steel

20224127

Price Range
£ 2.2867 - £ 1.4863

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • h1 max
    1.8
  • w1
    1.0
  • d2 max
    6.0
Pan Head Seal Screw M5 16.0 303 Stainless Steel

20224226

Price Range
£ 3.0088 - £ 1.9557

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    16.0
  • h1 max
    3.0
  • w1
    1.6
  • d2 max
    10.0
Pan Head Seal Screw M2.5 12.0 303 Stainless Steel

20224066

Price Range
£ 2.046 - £ 1.3299

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    12.0
  • h1 max
    1.5
  • w1
    0.8
  • d2 max
    5.0
Pan Head Seal Screw M2 8.0 303 Stainless Steel

20224004

Price Range
£ 1.5646 - £ 1.0169

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    8.0
  • h1 max
    1.3
  • w1
    0.7
  • d2 max
    4.0
Pan Head Seal Screw M4 12.0 303 Stainless Steel

20224172

Price Range
£ 2.2115 - £ 1.4374

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • h1 max
    2.4
  • w1
    1.4
  • d2 max
    8.0
Pan Head Seal Screw M6 20.0 303 Stainless Steel

20224271

Price Range
£ 3.6467 - £ 2.3703

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    20.0
  • h1 max
    3.6
  • w1
    2.0
  • d2 max
    12.0
Pan Head Seal Screw M8 20.0 303 Stainless Steel

20224325

Price Range
£ 3.9536 - £ 2.5698

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    20.0
  • h1 max
    4.8
  • w1
    2.5
  • d2 max
    16.0
Pan Head Seal Screw M5 12.0 303 Stainless Steel

20224219

Price Range
£ 2.9185 - £ 1.897

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    12.0
  • h1 max
    3.0
  • w1
    1.6
  • d2 max
    10.0
Pan Head Seal Screw M4 6.0 303 Stainless Steel

20224141

Price Range
£ 2.407 - £ 1.5646

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    6.0
  • h1 max
    2.4
  • w1
    1.4
  • d2 max
    8.0
Pan Head Seal Screw M6 12.0 303 Stainless Steel

20224240

Price Range
£ 3.5504 - £ 2.3077

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    12.0
  • h1 max
    3.6
  • w1
    2.0
  • d2 max
    12.0
Pan Head Seal Screw M4 20.0 303 Stainless Steel

20224189

Price Range
£ 2.7079 - £ 1.7601

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    20.0
  • h1 max
    2.4
  • w1
    1.4
  • d2 max
    8.0
Pan Head Seal Screw M5 10.0 303 Stainless Steel

20224202

Price Range
£ 2.8283 - £ 1.8384

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    10.0
  • h1 max
    3.0
  • w1
    1.6
  • d2 max
    10.0
Pan Head Seal Screw M10 25.0 303 Stainless Steel

20224370

Price Range
£ 4.4952 - £ 2.9218

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    25.0
  • h1 max
    6.0
  • w1
    3.0
  • d2 max
    20.0
Pan Head Seal Screw M10 30.0 303 Stainless Steel

20224387

Price Range
£ 4.6035 - £ 2.9923

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    30.0
  • h1 max
    6.0
  • w1
    3.0
  • d2 max
    20.0
Pan Head Seal Screw M10 40.0 303 Stainless Steel

20224394

Price Range
£ 4.7208 - £ 3.0685

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    40.0
  • h1 max
    6.0
  • w1
    3.0
  • d2 max
    20.0
Pan Head Seal Screw M8 25.0 303 Stainless Steel

20224332

Price Range
£ 3.9536 - £ 2.5698

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    25.0
  • h1 max
    4.8
  • w1
    2.5
  • d2 max
    16.0
Pan Head Seal Screw M10 20.0 303 Stainless Steel

20224363

Price Range
£ 4.3869 - £ 2.8514

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    20.0
  • h1 max
    6.0
  • w1
    3.0
  • d2 max
    20.0