Menu Search

Round Tube Inserts - Multi Purpose

In stock

Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into round tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Essentra Part Number Price range Availability H1 Colour h Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.0261 - £ 0.0406 8400 In stock
5.0 mm
Black
11.5 mm
2.0 mm
22.0 mm
1.0 mm
£ 0.8535 - £ 1.3278 198 In stock
6.0 mm
Black
28.5 mm
4.5 mm
120.0 mm
2.0 mm
£ 0.8398 - £ 1.3064 Request the lead time here
6.0 mm
Black
29.0 mm
4.0 mm
105.0 mm
2.0 mm
£ 0.838 - £ 1.3035 56 In stock
6.0 mm
Black
28.0 mm
4.5 mm
101.6 mm
2.0 mm
£ 0.0175 - £ 0.0273 Request the lead time here
5.0 mm
Black
11.5 mm
2.0 mm
14.0 mm
1.0 mm
£ 0.0204 - £ 0.0317 7800 In stock
5.0 mm
Black
11.5 mm
2.5 mm
20.0 mm
1.0 mm
£ 0.1905 - £ 0.2964 Request the lead time here
5.0 mm
Black
21.0 mm
3.5 mm
65.0 mm
1.5 mm
£ 1.2209 - £ 1.3566 90 In stock
6.0 mm
Black
34.0 mm
7.0 mm
160.0 mm
2.0 mm
£ 1.0656 - £ 1.184 116 In stock
6.0 mm
Black
34.0 mm
6.5 mm
150.0 mm
2.0 mm
£ 2.0948 - £ 2.3275 Request the lead time here
6.0 mm
Black
34.0 mm
6.5 mm
177.8 mm
2.0 mm
£ 0.9809 - £ 1.0899 Request the lead time here
6.0 mm
Black
33.0 mm
6.0 mm
133.0 mm
2.0 mm
£ 0.896 - £ 0.9956 63 In stock
6.0 mm
Black
33.0 mm
4.0 mm
127.0 mm
2.0 mm
£ 0.0897 - £ 0.1395 100 In stock
5.0 mm
Black
11.5 mm
2.5 mm
50.0 mm
1.0 mm
£ 0.0824 - £ 0.1282 2320 In stock
5.0 mm
Black
11.5 mm
3.6 mm
48.0 mm
1.2 mm
£ 0.1068 - £ 0.1662 Request the lead time here
5.0 mm
Black
14.5 mm
2.7 mm
57.2 mm
1.2 mm
£ 0.2135 - £ 0.3321 180 In stock
5.0 mm
Black
21.0 mm
3.5 mm
70.0 mm
1.5 mm
£ 0.045 - £ 0.0701 9000 In stock
5.0 mm
Black
11.5 mm
2.0 mm
21.0 mm
1.0 mm
£ 0.0504 - £ 0.0785 Request the lead time here
5.0 mm
Black
11.5 mm
5.0 mm
32.0 mm
2.5 mm
£ 0.0597 - £ 0.093 1000 In stock
5.0 mm
Black
11.5 mm
3.0 mm
40.0 mm
1.0 mm
£ 0.0764 - £ 0.1189 1800 In stock
5.0 mm
Black
11.5 mm
2.5 mm
43.0 mm
2.0 mm
  • of 10
Round Tube Insert 22.0 mm 2.0 mm 1.0 mm Black LDPE - PIR

20573966

Price Range
£ 0.0406 - £ 0.0261

Stock Levels
8400 In stock
Attributes
  • D
    22.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 120.0 mm 2.0 mm 4.5 mm Black LDPE

20574444

Price Range
£ 1.3278 - £ 0.8535

Stock Levels
198 In stock
Attributes
  • D
    120.0 mm
  • H1
    6.0 mm
  • h
    28.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 105.0 mm 4.0 mm 2.0 mm Black LDPE - PIR

20574413

Price Range
£ 1.3064 - £ 0.8398

Stock Levels
Request the lead time here
Attributes
  • D
    105.0 mm
  • H1
    6.0 mm
  • h
    29.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 101.6 mm 4.5 mm 2.0 mm Black LDPE - PIR

20574390

Price Range
£ 1.3035 - £ 0.838

Stock Levels
56 In stock
Attributes
  • D
    101.6 mm
  • H1
    6.0 mm
  • h
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 14.0 mm 2.0 mm 1.0 mm Black LDPE - PIR

20573898

Price Range
£ 0.0273 - £ 0.0175

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 20.0 mm 2.5 mm 1.0 mm Black LDPE - PIR

20573942

Price Range
£ 0.0317 - £ 0.0204

Stock Levels
7800 In stock
Attributes
  • D
    20.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 65.0 mm 3.5 mm 1.5 mm Black LDPE - PIR

20574260

Price Range
£ 0.2964 - £ 0.1905

Stock Levels
Request the lead time here
Attributes
  • D
    65.0 mm
  • H1
    5.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 160.0 mm 2.0 mm 7.0 mm Black LDPE

20574505

Price Range
£ 1.3566 - £ 1.2209

Stock Levels
90 In stock
Attributes
  • D
    160.0 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    7.0 mm
Round Tube Insert 150.0 mm 2.0 mm 6.5 mm Black LDPE

20574499

Price Range
£ 1.184 - £ 1.0656

Stock Levels
116 In stock
Attributes
  • D
    150.0 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.5 mm
Round Tube Insert 177.8 mm 2.0 mm 6.5 mm Black LDPE

20574529

Price Range
£ 2.3275 - £ 2.0948

Stock Levels
Request the lead time here
Attributes
  • D
    177.8 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.5 mm
Round Tube Insert 133.0 mm 2.0 mm 6.0 mm Black LDPE

20574475

Price Range
£ 1.0899 - £ 0.9809

Stock Levels
Request the lead time here
Attributes
  • D
    133.0 mm
  • H1
    6.0 mm
  • h
    33.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 127.0 mm 2.0 mm 4.0 mm Black LDPE

20574451

Price Range
£ 0.9956 - £ 0.896

Stock Levels
63 In stock
Attributes
  • D
    127.0 mm
  • H1
    6.0 mm
  • h
    33.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 50.0 mm 2.5 mm 1.0 mm Black LDPE - PIR

20574178

Price Range
£ 0.1395 - £ 0.0897

Stock Levels
100 In stock
Attributes
  • D
    50.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 48.0 mm 3.6 mm 1.2 mm Black LDPE - PIR

20574154

Price Range
£ 0.1282 - £ 0.0824

Stock Levels
2320 In stock
Attributes
  • D
    48.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    3.6 mm
Round Tube Insert 57.2 mm 2.7 mm 1.2 mm Black LDPE - PIR

20574222

Price Range
£ 0.1662 - £ 0.1068

Stock Levels
Request the lead time here
Attributes
  • D
    57.2 mm
  • H1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    2.7 mm
Round Tube Insert 70.0 mm 3.5 mm 1.5 mm Black LDPE - PIR

20574277

Price Range
£ 0.3321 - £ 0.2135

Stock Levels
180 In stock
Attributes
  • D
    70.0 mm
  • H1
    5.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 21.0 mm 2.0 mm 1.0 mm Black LDPE - PIR

20573959

Price Range
£ 0.0701 - £ 0.045

Stock Levels
9000 In stock
Attributes
  • D
    21.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 32.0 mm 5.0 mm 2.5 mm Black LDPE - PIR

20574048

Price Range
£ 0.0785 - £ 0.0504

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 40.0 mm 3.0 mm 1.0 mm Black LDPE - PIR

20574086

Price Range
£ 0.093 - £ 0.0597

Stock Levels
1000 In stock
Attributes
  • D
    40.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 43.0 mm 2.5 mm 2.0 mm Black LDPE - PIR

20574116

Price Range
£ 0.1189 - £ 0.0764

Stock Levels
1800 In stock
Attributes
  • D
    43.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    2.5 mm