These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Material: 303 Stainless Steel, Black Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | l2 | H1 | d1 tol. f9 | D3 | Material | l1 025 | d2 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 16.84 - £ 28.0687 | 10 In stock |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
35.0
|
M20
|
||
£ 5.40 - £ 9.0035 | 38 In stock |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
60.0
|
M5
|
||
£ 12.07 - £ 20.1125 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
303 Stainless Steel
|
45.0
|
M10
|
||
£ 9.30 - £ 15.4997 | 134 In stock |
18.0
|
11.0
|
16.0
|
24.0
|
303 Stainless Steel
|
25.0
|
M12
|
||
£ 1.89 - £ 3.1528 | Request the lead time here |
8.0
|
4.0
|
5.0
|
9.0
|
303 Stainless Steel
|
20.0
|
M4
|
||
£ 5.03 - £ 8.3899 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
45.0
|
M5
|
||
£ 4.97 - £ 8.2841 | 56 In stock |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
45.0
|
M6
|
||
£ 6.16 - £ 10.2626 | 26 In stock |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
75.0
|
M6
|
||
£ 8.84 - £ 14.7379 | 52 In stock |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
80.0
|
M6
|
||
£ 4.97 - £ 8.2841 | 318 In stock |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
25.0
|
M8
|
||
£ 6.42 - £ 10.7069 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
55.0
|
M8
|
||
£ 6.56 - £ 10.9291 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
65.0
|
M8
|
||
£ 6.46 - £ 10.7598 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
303 Stainless Steel
|
60.0
|
M10
|
||
£ 6.90 - £ 11.5004 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
303 Stainless Steel
|
75.0
|
M10
|
||
£ 9.56 - £ 15.9334 | 25 In stock |
16.0
|
9.0
|
12.0
|
18.0
|
303 Stainless Steel
|
100.0
|
M10
|
||
£ 12.07 - £ 20.1125 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
303 Stainless Steel
|
45.0
|
M12
|
||
£ 13.74 - £ 22.9057 | 10 In stock |
18.0
|
11.0
|
16.0
|
24.0
|
303 Stainless Steel
|
70.0
|
M12
|
||
£ 19.90 - £ 33.1683 | 61 In stock |
22.0
|
14.0
|
20.0
|
30.0
|
303 Stainless Steel
|
35.0
|
M16
|
||
£ 20.16 - £ 33.602 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
303 Stainless Steel
|
55.0
|
M16
|
||
£ 23.16 - £ 38.5958 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
303 Stainless Steel
|
45.0
|
M16
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.