These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Material: 303 Stainless Steel, Black SteelColour: Material Flammability Standard:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | l2 | H1 | d1 tol. f9 | D3 | Material | l1 025 | d2 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 16.84 - £ 28.0687 | 10 In stock |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
35.0
|
M20
|
||
£ 1.41 - £ 2.35 | 77 In stock |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
45.0
|
M5
|
||
£ 2.06 - £ 3.43 | 142 In stock |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
70.0
|
M5
|
||
£ 1.18 - £ 1.97 | 166 In stock |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
35.0
|
M6
|
||
£ 1.52 - £ 2.53 | 23 In stock |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
45.0
|
M6
|
||
£ 1.44 - £ 2.40 | 29 In stock |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
60.0
|
M6
|
||
£ 1.52 - £ 2.53 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
45.0
|
M8
|
||
£ 2.45 - £ 4.09 | 38 In stock |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
120.0
|
M8
|
||
£ 5.35 - £ 8.91 | 46 In stock |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
45.0
|
M12
|
||
£ 9.79 - £ 16.32 | 46 In stock |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
75.0
|
M12
|
||
£ 8.20 - £ 13.67 | 96 In stock |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
45.0
|
M16
|
||
£ 8.99 - £ 14.99 | 8 In stock |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
55.0
|
M16
|
||
£ 20.93 - £ 34.8822 | 5 In stock |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
75.0
|
M20
|
||
£ 7.37 - £ 12.28 | 96 In stock |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
110.0
|
M10
|
||
£ 1.19 - £ 1.99 | 264 In stock |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
50.0
|
M5
|
||
£ 1.17 - £ 1.95 | 56 In stock |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
35.0
|
M5
|
||
£ 0.68 - £ 1.13 | 1317 In stock |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
12.0
|
M5
|
||
£ 1.05 - £ 1.75 | 395 In stock |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
16.0
|
M6
|
||
£ 1.13 - £ 1.88 | 207 In stock |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
30.0
|
M6
|
||
£ 1.11 - £ 1.85 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
50.0
|
M6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.