Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Housing Height | Grip Length | Maximum Compatible Door Thickness | View | |
---|---|---|---|---|---|---|---|
£ 14.4577 - £ 27.0683 | 50 In stock |
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
£ 14.4577 - £ 26.0824 | 41 In stock |
2.087 in
53.0 mm
|
1.969 in
50.0 mm
|
2.087 in
53.0 mm
|
1.575 in
40.0 mm
|
||
£ 13.3487 - £ 25.0039 | 121 In stock |
1.496 in
38.0 mm
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
1.181 in
30.0 mm
|
||
£ 15.5803 - £ 29.1327 | 128 In stock |
2.362 in
60.0 mm
|
2.362 in
60.0 mm
|
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
||
£ 15.5803 - £ 29.1327 | 48 In stock |
2.283 in
58.0 mm
|
2.362 in
60.0 mm
|
2.283 in
58.0 mm
|
1.969 in
50.0 mm
|
||
£ 11.7058 - £ 21.9227 | 218 In stock |
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
0.787 in
20.0 mm
|
||
£ 11.7058 - £ 21.9227 | 50 In stock |
1.102 in
28.0 mm
|
1.181 in
30.0 mm
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
||
£ 11.7058 - £ 21.9227 | 247 In stock |
1.299 in
33.0 mm
|
1.181 in
30.0 mm
|
1.299 in
33.0 mm
|
0.787 in
20.0 mm
|
||
£ 15.2003 - £ 25.9905 | Request the lead time here |
2.283 in
58.0 mm
|
2.362 in
60.0 mm
|
2.362 in
60.0 mm
|
1.969 in
50.0 mm
|
||
£ 13.3487 - £ 25.0039 | 167 In stock |
1.496 in
38.0 mm
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
1.181 in
30.0 mm
|
||
£ 14.4577 - £ 27.0683 | 30 In stock |
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
£ 14.4577 - £ 27.0683 | 49 In stock |
1.89 in
48.0 mm
|
1.969 in
50.0 mm
|
1.89 in
48.0 mm
|
1.575 in
40.0 mm
|
||
£ 11.7058 - £ 21.9227 | 42 In stock |
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
||
£ 15.5803 - £ 29.1327 | 145 In stock |
2.48 in
63.0 mm
|
2.362 in
60.0 mm
|
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
||
£ 13.3487 - £ 25.0039 | 66 In stock |
1.693 in
43.0 mm
|
1.575 in
40.0 mm
|
1.693 in
43.0 mm
|
1.181 in
30.0 mm
|
||
064362401131E | £ 14.4577 - £ 27.0683 | 115 In stock |
2.087 in
53.0 mm
|
1.969 in
50.0 mm
|
2.087 in
53.0 mm
|
1.575 in
40.0 mm
|
|
£ 11.7058 - £ 21.9227 | 105 In stock |
1.102 in
28.0 mm
|
1.181 in
30.0 mm
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
||
£ 13.3487 - £ 25.0039 | 98 In stock |
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
£ 15.5803 - £ 29.1327 | 47 In stock |
2.362 in
60.0 mm
|
2.362 in
60.0 mm
|
2.362 in
60.0 mm
|
1.969 in
50.0 mm
|
||
£ 11.7058 - £ 21.9227 | 33 In stock |
1.299 in
33.0 mm
|
1.181 in
30.0 mm
|
1.299 in
33.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.