Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 3 Filters
35 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Compatible Thread Sizes (All) Spacer Length View
£ 0.7009 - £ 0.716 1437 In stock
Hexagonal
Nylon
M2.5
18.0 mm
£ 7.5574 - £ 7.8723 265 In stock
Hexagonal
PEEK
M3
12.0 mm
£ 10.4599 - £ 10.898 360 In stock
Hexagonal
PEEK
M3
25.0 mm
£ 6.1883 - £ 6.4484 309 In stock
Hexagonal
PEEK
M3
6.0 mm
£ 9.9396 - £ 10.3504 In production
Hexagonal
PEEK
M4
15.0 mm
£ 14.5946 - £ 15.2107 378 In stock
Hexagonal
PEEK
M4
30.0 mm
£ 7.4933 - £ 7.8005 In production
Hexagonal
PEEK
M4
8.0 mm
£ 11.6373 - £ 12.1165 5 In stock
Hexagonal
PEEK
M5
18.0 mm
£ 17.3374 - £ 18.0721 In production
Hexagonal
PEEK
M5
35.0 mm
£ 0.6599 - £ 0.6736 13019 In stock
Hexagonal
Nylon
M3
10.0 mm
£ 8.9676 - £ 9.3509 In production
Hexagonal
PEEK
M3
18.0 mm
£ 5.7912 - £ 6.0377 98 In stock
Hexagonal
PEEK
M3
4.0 mm
£ 8.3378 - £ 8.6801 90 In stock
Hexagonal
PEEK
M4
10.0 mm
£ 11.4183 - £ 11.8974 1024 In stock
Hexagonal
PEEK
M4
20.0 mm
£ 6.5984 - £ 6.8655 In production
Hexagonal
PEEK
M4
5.0 mm
£ 9.3232 - £ 9.7105 In production
Hexagonal
PEEK
M4
12.0 mm
£ 14.2112 - £ 14.7999 626 In stock
Hexagonal
PEEK
M5
25.0 mm
£ 7.5574 - £ 7.8723 30 In stock
Hexagonal
PEEK
M5
6.0 mm
£ 8.3378 - £ 8.6801 In production
Hexagonal
PEEK
M3
15.0 mm
£ 11.6373 - £ 12.1165 65 In stock
Hexagonal
PEEK
M3
30.0 mm
  • of 2
Female To Female Standoff Hexagonal 5.0 mm M2.5 18.0 mm

HNSM2.5-18-5-2

Price Range
£ 0.716 - £ 0.7009

Stock Levels
1437 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

186301270409

Price Range
£ 7.8723 - £ 7.5574

Stock Levels
265 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    6.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    12.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 25.0 mm

186302570409

Price Range
£ 10.898 - £ 10.4599

Stock Levels
360 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    25.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 6.0 mm

186306070409

Price Range
£ 6.4484 - £ 6.1883

Stock Levels
309 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    3.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    6.0 mm
Female To Female Standoff Hexagonal 7.0 mm M4 15.0 mm

186401570409

Price Range
£ 10.3504 - £ 9.9396

Stock Levels
In production
Attributes
  • Colour
    Brown
  • Internal Thread Length
    7.5 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    15.0 mm
Female To Female Standoff Hexagonal 7.0 mm M4 30.0 mm

186403070409

Price Range
£ 15.2107 - £ 14.5946

Stock Levels
378 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    30.0 mm
Female To Female Standoff Hexagonal 7.0 mm M4 8.0 mm

186408070409

Price Range
£ 7.8005 - £ 7.4933

Stock Levels
In production
Attributes
  • Colour
    Brown
  • Internal Thread Length
    4.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    8.0 mm
Female To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

186501870409

Price Range
£ 12.1165 - £ 11.6373

Stock Levels
5 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    9.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 8.0 mm M5 35.0 mm

186503570409

Price Range
£ 18.0721 - £ 17.3374

Stock Levels
In production
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Spacer Length
    35.0 mm
Female To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

HNSM3-10-5.5-2

Price Range
£ 0.6736 - £ 0.6599

Stock Levels
13019 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    10.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 18.0 mm

186301870409

Price Range
£ 9.3509 - £ 8.9676

Stock Levels
In production
Attributes
  • Colour
    Brown
  • Internal Thread Length
    9.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 4.0 mm

186304070409

Price Range
£ 6.0377 - £ 5.7912

Stock Levels
98 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    2.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    4.0 mm
Female To Female Standoff Hexagonal 7.0 mm M4 10.0 mm

186401070409

Price Range
£ 8.6801 - £ 8.3378

Stock Levels
90 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    10.0 mm
Female To Female Standoff Hexagonal 7.0 mm M4 20.0 mm

186402070409

Price Range
£ 11.8974 - £ 11.4183

Stock Levels
1024 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    20.0 mm
Female To Female Standoff Hexagonal 7.0 mm M4 5.0 mm

186405070409

Price Range
£ 6.8655 - £ 6.5984

Stock Levels
In production
Attributes
  • Colour
    Brown
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    5.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff Hexagonal 8.0 mm M4 12.0 mm

186501270409

Price Range
£ 9.7105 - £ 9.3232

Stock Levels
In production
Attributes
  • Colour
    Brown
  • Internal Thread Length
    6.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    12.0 mm
Female To Female Standoff Hexagonal 8.0 mm M5 25.0 mm

186502570409

Price Range
£ 14.7999 - £ 14.2112

Stock Levels
626 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Spacer Length
    25.0 mm
Female To Female Standoff Hexagonal 8.0 mm M5 6.0 mm

186506070409

Price Range
£ 7.8723 - £ 7.5574

Stock Levels
30 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    3.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Spacer Length
    6.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 15.0 mm

186301570409

Price Range
£ 8.6801 - £ 8.3378

Stock Levels
In production
Attributes
  • Colour
    Brown
  • Internal Thread Length
    7.5 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    15.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 30.0 mm

186303070409

Price Range
£ 12.1165 - £ 11.6373

Stock Levels
65 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    30.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 8.0 mm

186308070409

Price Range
£ 7.0371 - £ 6.7633

Stock Levels
70 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    4.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    8.0 mm
Female To Female Standoff Hexagonal 7.0 mm M4 18.0 mm

186401870409

Price Range
£ 11.3087 - £ 10.8569

Stock Levels
In production
Attributes
  • Colour
    Brown
  • Internal Thread Length
    9.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 7.0 mm M4 35.0 mm

186403570409

Price Range
£ 16.7577 - £ 16.0869

Stock Levels
100 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    35.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 10.0 mm

186501070409

Price Range
£ 9.214 - £ 8.8443

Stock Levels
75 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    10.0 mm
Female To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

186502070409

Price Range
£ 12.8421 - £ 12.3355

Stock Levels
620 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Spacer Length
    20.0 mm
Female To Female Standoff Hexagonal 8.0 mm M5 40.0 mm

186504070409

Price Range
£ 20.2763 - £ 19.4686

Stock Levels
207 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Spacer Length
    40.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 10.0 mm

186301070409

Price Range
£ 7.4479 - £ 7.1467

Stock Levels
163 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    10.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 20.0 mm

186302070409

Price Range
£ 9.748 - £ 9.3646

Stock Levels
69 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    20.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 5.0 mm

186305070409

Price Range
£ 6.3115 - £ 6.0651

Stock Levels
981 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    2.5 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    5.0 mm
Female To Female Standoff Hexagonal 7.0 mm M4 12.0 mm

186401270409

Price Range
£ 9.3509 - £ 8.9676

Stock Levels
In production
Attributes
  • Colour
    Brown
  • Internal Thread Length
    6.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    12.0 mm
Female To Female Standoff Hexagonal 7.0 mm M4 25.0 mm

186402570409

Price Range
£ 13.5404 - £ 12.9927

Stock Levels
In production
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    25.0 mm
Female To Female Standoff Hexagonal 7.0 mm M4 6.0 mm

186406070409

Price Range
£ 7.2662 - £ 6.9723

Stock Levels
In production
Attributes
  • Colour
    Brown
  • Internal Thread Length
    3.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    6.0 mm
Female To Female Standoff Hexagonal 8.0 mm M5 15.0 mm

186501570409

Price Range
£ 11.1718 - £ 10.7337

Stock Levels
90 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    7.8 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Spacer Length
    15.0 mm
Female To Female Standoff Hexagonal 8.0 mm M5 30.0 mm

186503070409

Price Range
£ 16.5798 - £ 15.9089

Stock Levels
100 In stock
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Spacer Length
    30.0 mm
Female To Female Standoff Hexagonal 8.0 mm M5 8.0 mm

186508070409

Price Range
£ 8.4062 - £ 8.064

Stock Levels
In production
Attributes
  • Colour
    Brown
  • Internal Thread Length
    4.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Spacer Length
    8.0 mm