Tube End Plugs or Tube Stops & Plugs secure closures for postal tubes, composite containers, and can be used for clear plastic tube with end caps.
A tube end plug provides an effective and efficient method for sealing circular tubes. Our range is made from Polyvinyl Chloride (PVC) and Low Density Polyethylene (LDPE), in a choice of Natural, White and Black.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Colour | H | Grip Type | Material | Type | d | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0544 - £ 0.0544 | 27 In stock |
0.421 in
10.7 mm
|
Natural
|
0.248 in
6.3 mm
|
Without Finger Grip
|
PE-LD
|
|
0.303 in
7.7 mm
|
|||
£ 0.124 - £ 0.1974 | 1442 In stock |
0.064 in
1.62 mm
|
White
|
0.252 in
6.4 mm
|
Without Finger Grip
|
PE
|
|
1.618 in
41.1 mm
|
|||
£ 0.2573 - £ 0.5057 | 20430 In stock |
|
White
|
0.315 in
8.0 mm
|
Without Finger Grip
|
PE
|
|
2.815 in
71.5 mm
|
|||
£ 0.9843 - £ 1.9176 | 6808 In stock |
|
White
|
0.48 in
12.2 mm
|
Without Finger Grip
|
PE
|
|
5.906 in
150.0 mm
|
|||
51854 | £ 1.2855 - £ 3.1574 | 555 In stock |
|
White
|
0.5 in
12.7 mm
|
Without Finger Grip
|
PE
|
|
8 in
203.2 mm
|
||
£ 0.1766 - £ 0.1793 | 16103 In stock |
0.591 in
15.0 mm
|
Black
|
0.394 in
10.0 mm
|
Without Finger Grip
|
PE-LD
|
|
0.472 in
12.0 mm
|
|||
£ 0.2108 - £ 0.2149 | 3237 In stock |
0.748 in
19.0 mm
|
Black
|
0.472 in
12.0 mm
|
Without Finger Grip
|
PE-LD
|
|
0.63 in
16.0 mm
|
|||
£ 0.8173 - £ 0.8515 | 1678 In stock |
0.984 in
25.0 mm
|
Black
|
0.787 in
20.0 mm
|
Without Finger Grip
|
PVC
|
|
0.787 in
20.0 mm
|
|||
£ 1.0364 - £ 1.0802 | 7328 In stock |
1.142 in
29.0 mm
|
Black
|
0.787 in
20.0 mm
|
Without Finger Grip
|
PVC
|
|
0.945 in
24.0 mm
|
|||
£ 0.7858 - £ 0.8187 | In production |
1.378 in
35.0 mm
|
Black
|
0.866 in
22.0 mm
|
Without Finger Grip
|
PVC
|
|
1.102 in
28.0 mm
|
|||
£ 0.0991 - £ 0.3003 | 16386 In stock |
|
White
|
0.307 in
7.8 mm
|
Without Finger Grip
|
PE
|
|
1.575 in
40.0 mm
|
|||
£ 0.2751 - £ 0.7136 | 985 In stock |
|
White
|
0.402 in
10.2 mm
|
Without Finger Grip
|
PE
|
|
3.15 in
80.0 mm
|
|||
£ 0.5449 - £ 1.0499 | 3624 In stock |
|
White
|
0.421 in
10.7 mm
|
Without Finger Grip
|
PE
|
|
4.252 in
108.0 mm
|
|||
£ 0.1206 - £ 0.1712 | 16632 In stock |
0.054 in
1.37 mm
|
White
|
0.252 in
6.4 mm
|
Without Finger Grip
|
PE
|
|
1.37 in
34.8 mm
|
|||
£ 0.2135 - £ 0.4158 | 1119 In stock |
|
White
|
0.276 in
7.0 mm
|
Without Finger Grip
|
PE
|
|
2.362 in
60.0 mm
|
|||
£ 0.3696 - £ 0.7495 | 13723 In stock |
|
White
|
0.374 in
9.5 mm
|
Without Finger Grip
|
PE
|
|
3.299 in
83.8 mm
|
|||
£ 0.2067 - £ 0.5775 | 4374 In stock |
|
White
|
0.449 in
11.4 mm
|
Without Finger Grip
|
PE
|
|
2.5 in
63.5 mm
|
|||
£ 0.1423 - £ 0.1451 | 2456 In stock |
0.512 in
13.0 mm
|
Black
|
0.315 in
8.0 mm
|
Without Finger Grip
|
PE-LD
|
|
0.394 in
10.0 mm
|
|||
£ 0.2067 - £ 0.2108 | 4468 In stock |
0.709 in
18.0 mm
|
Black
|
0.394 in
10.0 mm
|
Without Finger Grip
|
PE-LD
|
|
0.591 in
15.0 mm
|
|||
£ 0.8118 - £ 0.8461 | 750 In stock |
0.984 in
25.0 mm
|
Black
|
0.787 in
20.0 mm
|
Without Finger Grip
|
PVC
|
|
0.748 in
19.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue