Menu Search

Unflanged Carriages - Low

In stock

These low-profile unflanged carriages are linear bearings used for heavy-duty and precise linear motion applications. They give precision, stability, and dependability. The four row contact with the mating rail offers the same load capacity capabilities regardless of the load pressing into the carriage or hanging from it.

The unflanged design provides a more compact solution but can only be mounted to from the top. The carriages' ball retainers allow for a quieter operation whilst improving lubrication of the system. It also ensures the balls remain in place should the carriage be removed from the rail in error.

Its low profile provides an even smaller compact solution when compared again the standard unflanged linear carriages. It is used in many applications, including special purpose equipment, automation, material handling systems, medical devices, etc.

  • It gives precision, stability, and dependability.
  • Unflanged design provides a more compact solution when compared against the flanged carriages.
  • Its low profile provides an even smaller compact solution when compared to standard unflanged linear carriages.
Material: Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
21 results
Product SKUs information
Item Code Price range Availability Rail size h2 h1 w1 l2 l1 d1 View
£ 174.42 - £ 249.17 2 In stock
55.0
12.7
70.0
100.0
116.0
155.0
M12
  • of 2
Unflanged Carriage 15.0 58.6 34.0 Steel

20158897

Price Range
£ 59.96 - £ 41.97

Stock Levels
23 In stock
Attributes
  • Rail size
    15.0
  • l1
    58.6
  • h1
    24.0
  • l2
    40.2
  • w1
    34.0
Unflanged Carriage 25.0 54.0 48.0 Steel

20158934

Price Range
£ 65.92 - £ 46.14

Stock Levels
11 In stock
Attributes
  • Rail size
    25.0
  • l1
    54.0
  • h1
    33.0
  • l2
    32.3
  • w1
    48.0
Unflanged Carriage 30.0 64.2 60.0 Steel

20158958

Price Range
£ 85.83 - £ 60.08

Stock Levels
8 In stock
Attributes
  • Rail size
    30.0
  • l1
    64.2
  • h1
    42.0
  • l2
    37.2
  • w1
    60.0
Unflanged Carriage 35.0 153.5 70.0 Steel

20159016

Price Range
£ 126.88 - £ 88.82

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    153.5
  • h1
    48.0
  • l2
    122.5
  • w1
    70.0
Unflanged Carriage 55.0 210.0 100.0 Steel

20159078

Price Range
£ 320.93 - £ 224.65

Stock Levels
Request the lead time here
Attributes
  • Rail size
    55.0
  • l1
    210.0
  • h1
    70.0
  • l2
    171.0
  • w1
    100.0
Unflanged Carriage 15.0 40.6 34.0 Steel

20158880

Price Range
£ 53.59 - £ 37.51

Stock Levels
10 In stock
Attributes
  • Rail size
    15.0
  • l1
    40.6
  • h1
    24.0
  • l2
    22.2
  • w1
    34.0
Unflanged Carriage 30.0 94.8 60.0 Steel

20158965

Price Range
£ 96.13 - £ 67.29

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    94.8
  • h1
    42.0
  • l2
    67.8
  • w1
    60.0
Unflanged Carriage 35.0 111.5 70.0 Steel

20159009

Price Range
£ 111.23 - £ 77.86

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    111.5
  • h1
    48.0
  • l2
    80.5
  • w1
    70.0
Unflanged Carriage 45.0 145.0 86.0 Steel

20159030

Price Range
£ 163.74 - £ 114.62

Stock Levels
7 In stock
Attributes
  • Rail size
    45.0
  • l1
    145.0
  • h1
    60.0
  • l2
    110.0
  • w1
    86.0
Unflanged Carriage 45.0 174.0 86.0 Steel

20159047

Price Range
£ 188.38 - £ 131.87

Stock Levels
1 In stock
Attributes
  • Rail size
    45.0
  • l1
    174.0
  • h1
    60.0
  • l2
    139.0
  • w1
    86.0
Unflanged Carriage 20.0 69.3 42.0 Steel

20158903

Price Range
£ 56.18 - £ 39.33

Stock Levels
14 In stock
Attributes
  • Rail size
    20.0
  • l1
    69.3
  • h1
    28.0
  • l2
    48.5
  • w1
    42.0
Unflanged Carriage 30.0 130.5 60.0 Steel

20158972

Price Range
£ 111.47 - £ 78.03

Stock Levels
2 In stock
Attributes
  • Rail size
    30.0
  • l1
    130.5
  • h1
    42.0
  • l2
    103.5
  • w1
    60.0
Unflanged Carriage 35.0 123.5 70.0 Steel

20158989

Price Range
£ 90.59 - £ 63.41

Stock Levels
3 In stock
Attributes
  • Rail size
    35.0
  • l1
    123.5
  • h1
    48.0
  • l2
    92.5
  • w1
    70.0
Unflanged Carriage 35.0 75.5 70.0 Steel

20158996

Price Range
£ 98.49 - £ 68.94

Stock Levels
1 In stock
Attributes
  • Rail size
    35.0
  • l1
    75.5
  • h1
    48.0
  • l2
    44.5
  • w1
    70.0
Unflanged Carriage 55.0 193.0 100.0 Steel

20159061

Price Range
£ 279.09 - £ 195.36

Stock Levels
2 In stock
Attributes
  • Rail size
    55.0
  • l1
    193.0
  • h1
    70.0
  • l2
    154.0
  • w1
    100.0
Unflanged Carriage 15.0 66.1 34.0 Steel

20158873

Price Range
£ 49.27 - £ 34.49

Stock Levels
10 In stock
Attributes
  • Rail size
    15.0
  • l1
    66.1
  • h1
    24.0
  • l2
    47.7
  • w1
    34.0
Unflanged Carriage 25.0 79.2 48.0 Steel

20158927

Price Range
£ 60.11 - £ 42.08

Stock Levels
7 In stock
Attributes
  • Rail size
    25.0
  • l1
    79.2
  • h1
    33.0
  • l2
    57.5
  • w1
    48.0
Unflanged Carriage 20.0 48.3 42.0 Steel

20158910

Price Range
£ 61.06 - £ 42.74

Stock Levels
37 In stock
Attributes
  • Rail size
    20.0
  • l1
    48.3
  • h1
    28.0
  • l2
    27.5
  • w1
    42.0
Unflanged Carriage 30.0 105.0 60.0 Steel

20158941

Price Range
£ 78.98 - £ 55.29

Stock Levels
12 In stock
Attributes
  • Rail size
    30.0
  • l1
    105.0
  • h1
    42.0
  • l2
    78.0
  • w1
    60.0
Unflanged Carriage 45.0 129.0 86.0 Steel

20159023

Price Range
£ 146.21 - £ 102.35

Stock Levels
6 In stock
Attributes
  • Rail size
    45.0
  • l1
    129.0
  • h1
    60.0
  • l2
    94.0
  • w1
    86.0
Unflanged Carriage 55.0 155.0 100.0 Steel

20159054

Price Range
£ 249.17 - £ 174.42

Stock Levels
2 In stock
Attributes
  • Rail size
    55.0
  • l1
    155.0
  • h1
    70.0
  • l2
    116.0
  • w1
    100.0