Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Heavy Duty Housing and Cases Heavy Duty Hinges

 (41 product groups)

List Grid

Adjustable Feet - Non Articulating

Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.

Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.

  • Foot Material: Polyamide, Polyethylene (PE) and Polypropylene (PP)
  • Foot Colour: Black
  • Thread Material: Steel
  • Thread Sizes: M6, M8, M10 and M12.

Adjustable Feet - Standard/Non Articulating

Adjustable Machine Feet, also known as Heavy Duty Adjustable Feet or Adjustable Levelling Feet, allow adjustment under load, while the base remains stationary. These adjustable feet adjust to uneven surfaces, and level machine tools, electronic racks and other similar applications.

Made from Black Polypropylene (PP), our Adjustable Plastic Feet provide a smooth, non-abrasive surface that helps protect floors and keep applications level.

An adjustable foot can be used with threaded inserts that are available to purchase separately.

Anti-Slip Self Adhesive Pads

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Series Code :SR5808

Bullet - Grease Nipple

Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types

Bullet - Simple

Weld On Bullet Hinges, or simply Bullet Hinges, are versatile lift-off hinges with a very simple design. These welding hinges provide a compact and strong method to attach metal doors to metal frames that's also aesthetically pleasing.

Weldable bullet hinges are an ideal choice for narrow frames where other hinge types take up too much space. They are also known as weld on barrel hinges, and are a type of welding hinge that is stylish, yet robust - suitable for an array of applications. Our range features weld on hinges made from aluminium, steel and stainless steel. With brass, steel or stainless steel pin and washer options.

  • Available with or without grease nipple.

Castor Wheels

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629

Catering Castors

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

Series Code :SR5621

Continuous Hinges - Metal

Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.

Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.

The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.

  • Can be riveted, screwed or welded in position.

Continuous Hinges - Plastic

Our range of long plastic hinges, commonly known as Piano Hinges or Continuous Hinges are available in a choice of sizes to suit your needs. Made from Polypropylene (PP), this continuous plastic hinge is a good choice when your application requires a non-metal solution. Plastic continuous piano hinges are non-conductive, weatherproof, and have excellent sealing properties.

We stock a Single Living Hinge, made from natural Polypropylene (PP). Also known as an Integral Hinge, this is a thin, flexible piece of plastic surrounded by thicker plastic that allows a part to fold or bend from 1 to 180 degrees. Suitable for temperatures ranging from 0 up to 65C.

We also have a PP piano hinge with a variety of colour options. These hinges offer good chemical resistance, including oil, solvents and sea water. They have a tensile resistance of 180N/cm and a suitable temperature range from -40C to +80C - making them ideal of an number of indoor and outdoor environments, and applications. They can be fixed with a choice of rivets, screws, nails or clamps. Supplied in a 15.25 metre roll.

  • Colours: Natural, White, Black, Grey.

Furniture & Office Castors

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Series Code :SR5769

Glides - Adjustable Tilt

Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.

Suitable for use with Threaded Inserts.

  • Thread Sizes include; M6, M8 and M10.

Gripneck Feet

Gripneck Feet, sometimes referred to as Mushroom Glides due to the mushroom-like shape of the foot, are an attractive replacement for stem-castors or stem-feet. Inserted into legs or base of an application, they enable for furniture to be moved about smoothly and easily when needed. They offer more stability than a castor, which are likely to roll back and forth, particularly on tiled or laminated surfaces.

Our Gripneck Foot range features a Black Polyamide (PA) base, or foot, and a Galvanised Steel stem. The Gripneck stem makes installation quick and the smooth PA base provides effortless manoeuvrability.

There are six types to choose from, catering for a variety of application needs. Type 4 has a hollow base.

HVAC Leaf Hinges

HVAC Hinges are heavy duty free swinging hinges ideal for large flush fitting doors. They are suitable for air conditioning units, electrical panels and machinery panels. This range propose a selection of designs and materials to suit both aesthetic appearance, environment and application requirements. Customers buying this product might also be interested in our range of weather stripping gaskets.

High Bond Tape Pieces

Duraco High Bond Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 3 colors: clear, white, grey. Clear is ideal for clear acrylic and glass applications. Pre-cut pieces make application easy – just peel and bond. Specifications: Adhesive: Acrylic Foam Core Permanent Adhesive. Service Temperature Range: Clear: -20F to 300F White: -20F to 240F Grey: -20F to 240F; Applications: Appliance: replace mechanical fasteners in consumer and commercial appliances. Design: Seamless attachment of decorative panels. Electronics: LCD displays, hand held electronic assembly, data enclosures. Event Promotion: seamless banner assembly and sign installation. HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly

High Bond Tape Rolls

Duraco High Bond Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 4 colors: clear, white, grey, and black. Clear is ideal for clear acrylic and glass applications. Specifications: Adhesive: Acrylic Foam Core Permanent Adhesive. Service Temperature Range: -20F to 300F Applications. Appliance: replace mechanical fasteners in consumer and commercial appliances. Design: Seamless attachment of decorative panels. Electronics: LCD displays, hand held electronic assembly, data enclosures. Event Promotion: seamless banner assembly and sign installation. HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly

High Temperature Castors

High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.

Industrial Articulated Feet - Stainless Steel

This range of Industrial Articulated Feet feature a threaded stud made from 304 Stainless Steel attached to a black Polyamide (PA) base, providing a maximum articulation of 30. Ideal for use in Food Production Industries and Catering.

Industrial Castors

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Series Code :SR5616

Inserts & Bumpers - Threaded

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Series Code :SR5804

Levelling Castors

Our multifunctional Levelling castors are an ideal choice for machinary, cabinets, portable equipment and transportation. Move and position large equipment single handedly, with ease. The wheel is made from black poloyamide and features aluminium housing. A range of fittings and adjustments are available, with up to 1500Kg load capacity.

Series Code :SR5694

Levelling Feet - Bolt Down/Low Profile

Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.

Levelling Feet - Stud Mount/Swivel Base/Plastic

Levelling Feet with Stud Mount and Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Series Code :SR1569

Lift-Off Flag Hinges

Lift Off Screw Mount Hinges are an easy lift-off function to remove flush mounted doors. The range offers a selection of material to suit application and finishing requirements . They have an hinge rotation angle of 180 degree and can be used as left or right handed. The leaf hinge design is drilled to be screwed to the frame.

Lift-Off Leaf Hinges

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Material: Steel, Stainless Steel, Die Cast Zinc Alloy, Zinc AlloyColour: Natural, Black, Grey, , ChromeMaterial Flammability Standard: Series Code:

Lift-Off Side Hinges

Metal in-line Lift Off Hinges are side hinges easy to lift off to remove mounted doors. They have a hinge rotation angle of 180 degree and can be used as left or right hand.

  • of 2