For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(41 product groups)
Push In Rubber Feet, commonly known as Bumper Feet, Rubber Bumpers or Rubber Feets, have a variety of uses, such as; rubber feet for chairs, glides, bumpers, slides, rubber bump stops, and more - for a range of applications.
Also known as Rubber Push; these Push In Feet have a simple but secure push fit design that holds the rubber foot firmly in place, helping to protect surfaces from contact.
Our Rubber Foot range is available in a choice of materials, including; Low-Density Polyethylene (LDPE) and Polyvinyl Chloride (PVC). As such, our Push In Rubber Feet benefit from flexibility and are lightweight. These Rubber Bumper Feet are ideal for low temperature environment. They are tough, and have excellent corrosion resistance.
Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.
Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.
Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.
Series Code :SR5796
Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.
Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.
Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.
Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.
Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.
Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.
Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.
Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.
Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
Stud Mount Levelling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
Torque Hinges, also known as Friction Hinges, provide resistance to the hinges pivoting motion. This feature makes them ideal for applications, such as bonnets, lids, access panels, hatch covers and display devices, at specific angles for extended periods of time.
We offer Torque Hinges with screw adjustment; which articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value can be adjusted by turning the inbuilt screw. Our Adjustable Hinges are made from Aluminium with a choice of either a Clear or Black Anodised finish.
These Dual Axis Torque Hinges are made from Stainless Steel and are ideal for use as pivoting monitor mounts. The fixed torque value allows the hinge to swivel in a smooth and controlled fashion in either direction.
These Constant Torque Hinges, also known as Position Control Hinges, articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay.
The Constant Torque Hinge torque value is fixed to a specific value, requiring no adjustment through its lifecycle.
Our Constant Torque Position Control Hinges include hinges made from a variety of materials, such as; Stainless Steel, Polyamide (PA) and Zinc Alloy.
Heavy Duty Screw-On Vibration Mounts absorb shock and reduce noise with high adhesion to the floor. These mounts are ideal for use as feet on machinery and conveyors.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.