For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(43 product groups)
Centre Pull Tab Hose Plugs are designed to plug and seal hose ends. They have ribs that ensure a tight fit when plugging hydraulic lines without straining them. It features a high tensile strength, toughness, and flexibility.
The internal, centrally located pull tab enables simple plug insertion and removal, making it a hassle-free alternative. Furthermore, the tapered form allows for the plugging of numerous interior diameters. The plugs snug fit and secure seal effectively prevents dust, dirt, and other impurities from entering the hose. This helps protect internal components, guaranteeing optimal performance.
Commonly used for construction, automotive, and agricultural applications.
These DKO Side Release Plugs protect DKO-compression fittings (24 nipples with O-Ring) during transit, storage, and processing from damage and contaminants. These plugs' sturdy structure ensures dependable performance even in harsh environments. The leak-proof seal and secure connection prevent fluid leakage or loss, reducing the danger of equipment damage, productivity loss, or safety issues.
The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal. Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
Ezeplugs are used to seal and secure threaded holes. They include a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes. Several sizes are available to protect over 25 different imperial and metric thread sizes. It protects against damage, dirt, moisture, and corrosion during storage and shipping.
It is simple to install with the patented quick-fit design and locks the plug in place with a simple push. It also has a sturdy and flexible pull tab that makes removing it easy. Used in various applications, including industrial machinery, control panels, electrical panels, and other equipment.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Provides a snug and secure fit.
These Fluid Absorption Plugs are meant to reduce fluid excess residue by absorbing and holding fluids, preventing leak damage and contamination from entering the application, such as water, oil, substances with intrinsic chemical resistance, and fuel.
They are safer, simpler, and cleaner than traditional plugs since they leave no residue in the thread or hole. They are appropriate for metric and imperial threads and simple boreholes.
Gas cylinder valve cap is designed to protect industrial and LPG gas cylinder valve threads when they are not used. It protects from the entry of moisture, dirt, dust or other contaminants. It is fitted with a vent flap to allow the safe release of gas following the accidental opening of the valve. It can differentiate full from empty cylinders.
They are simple to install and remove and provide an airtight seal to maintain the integrity of the gas in the cylinder. It is commonly used in laboratories, medical industry, and construction applications.
Gas Cylinder Valve Plugs have been developed in collaboration with major European gas companies to protect industrial gas valves from the ingress of dust, dirt and other contaminants. It provides a tight seal, while its unique vent cap allows for the safe release of gas after accidental opening of the valve.
It is easy to install and disassemble, making it a convenient solution for temporary applications and tamper-proof. It is used in gas storage, industrial and transportation applications.
Grease Nipple Caps are designed to protect grease nipples from dust, moisture, dirt, and other contaminants. Our range offers a selection of caps with a tab, or without a tab, to make it easier to remove. The design of the cap provides a choice of knurled or non-knurled heads for easy gripping. These grease nipple caps can also be used as a visual indicator of whether the fitting has been lubricated.
These are an economical solution that is quick and easy to install and remove.
Used in fluid transmission applications that have grease nipples.
Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.
The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.
This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.
This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.
The profile has an open centre that provides the opportunity to suspend the part during storage and painting.
This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.
The profile has an open centre that provides the opportunity to suspend the part during storage and painting.
These Cinch Straps have a hook and loop design that firmly holds hoses, enabling them to expand and contract as pressure fluctuates without causing damage. It is long-lasting and provides a safe, adjustable binding solution that is simple to apply. It is also resistant to chemicals and can sustain high temperatures.
The heavy duty model is strengthened with Ballistic Cordura Nylon and ultrasonically welded to a 1.5 inch hook and loop material. It is used in industrial and automotive applications.
Quick Sleeves eliminate hydraulic line contamination during hose replacement. They are resistant to heat, ozone and abrasion and aid the easy assembly and removal of bundles. Customers that purchase our Hose Protection Sleeves, regularly buy our Spiral Wrap Hose Protectors too.
Mining Safety Approved Hose Protection Sleeves are dense but not bulky for optimum UV and abrasion protection. These sleeves are effective in reducing the concentrated stream of pinhole leaks with a high degree of burst resistance and good leakage containment. Approvals and Certifications: MSHA Approval #MSHA IC0234/0; Meets FED0STD0191 test method 5309 for abrasion resistance; Meets ASTM D6770 for abrasion resistance of textile webbing. Customers who purchase Hose Protection Sleeves - Mining Safety Approved also buy Spiral Wrap Hose Protectors.
Hose Service Plugs are used to avoid costly spills of oils and chemicals during the maintenance and repair of hoses and rigid pipe. The rubber is strong and reusable. No tools required to apply, just push in and twist.
Hose Washer Caps are applied on the hose and tube ends to prevent them from sliding over the fittings. It features a tight-fitting design that helps to prevent water, dust, dirt and other contaminants from getting into the hose.
They are simple to install and remove and provide an airtight seal to maintain the integrity of the hose connector. It is used in construction applications, gardening, and the automotive industry.
Hose Wear Protectors, or Hose Protection Shields, are a type of hose protector that protect hose against point of contact wear with abrasive surfaces.
The 3.9mm wall thickness, as well as the Polyvinyl Chloride (PVC) material, provide durability and excellent wear resistance. The design features moulded grooves to fit cable ties.
These Hose Protectors are commonly used on hydraulic hoses, fuel and oil lines, brake systems, wire harnesses and battery cables.
LPG Caps were developed with the LPG industry to help prevent dangerous gas leaks. They meet the LP Gas Association Code of Practice 15. Its design incorporates a strap to help prevent loss and ease of replacement. It withstands pressures while providing a gas-tight seal, even under extreme temperatures and adverse conditions.
It also prevents debris and contaminants from entering the application. It is easy to use or remove. Used in warehousing to protect LPG gas cylinders, in the storage of applications, construction and automotive industry.
Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Our range of O-Ring Face Seal Caps are designed to protect O-Ring face seal connectors that are used on hydraulic connections.
The cap design features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that snaps under the connector to keep it securely in place during transit and processing.
Our range is suitable for both UNF and JIC thread sizes.
Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.
The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.
Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.
Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.
They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.
Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.
The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.
The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.