For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(46 product groups)
The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.
The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
A Dual U Clamp, with a screw mounting design, has a low profile and is ideal for use on densely packed boards or other limited space applications.
The clamp is useful for gathering, securing and routing of two parallel wire bundles. It is secured using a screw or snap rivet (sold separately).
Screw Mount Half U Cable Clamps are designed to be installed on flat surfaces, and they feature a half-round U shape that securely holds the cable or wire while allowing for easy installation or removal. They are screw mounted.
Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. Used in automotive, aerospace, electronic, and HVAC industries.
This mains lead clamp is used to secure the mains lead of the appliance to the chassis, providing strain relief and protection against sharp metal edges.
It is easy to install and remove by tightening the screw to secure the cable in place. It also helps to prevent the risk of electric shock by keeping the cable secure, but it should be installed in a dry location to avoid the risk of shock. Ideal for use in various industries, including electrical, construction and healthcare.
These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
These SHR Clips are cable clamps that are designed to operate with Slit Harness Wrap (SHR) sizes 20 and 25. SHR is a corrugated tube wrap for bundling and protecting cables and wires. These clips are intended to securely hold your cables in place, minimising tangling, snagging, and inadvertent disconnections.
It has internal ribs that hold the harness securely in place. Furthermore, it is available in four alternative mounting options: snap lock into a round or square hole (to restrict rotation), screw mount, and adhesive installation. It has an internal rib that holds the wrap in place, and resists wear, tear, and deterioration, ensuring long-term performance. Used in a variety of applications, including automotive and industrial.
A Strain Relief Cable Camp or more simply a Strain Relief Clamp or Strain Relief Clip, mounts into a chassis to secure the main power cable appliances.Strain Relief Clips provide strain relief to the cable; it also protects the cable from the metal cut-out, while the screw mounting provides a secure fastening.
Our Cable Clamp Strain Relief range is made from UL94 V2 rated Nylon 6/6. It grips cables providing suitable strain relief and is securely installed using two screws (sold separately).
Screw mounting cable clips are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires.
Wire Harness Cable Clamp with a screw mount design, securely holds cables and cable bundles in place. This is a simple p-clip that holds cables in place by a screw fixed on to a panel.
The clamp can be pre-installed to the chassis and cables inserted at a later time. For added convenience, the clamp is releasable and cable bundles can therefore be removed for rewiring or replacement.
These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters. The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.
It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.
These Cable Grip Trays, also known as cable management trays or cable baskets, are intended to organise, manage, and protect cables, wires, and cords. It is ideal for grabbing numerous cables, up to seven, while keeping them all separate simultaneously.
Cables are manually placed into the tray and readily removed to handle cable bundles of varying diameters. The tray raises cables away from heat-generating sources, allowing for improved ventilation and reducing overheating. This is especially crucial for power cords and wires that may generate heat during operation.
Due to its material, it ensures longevity and resilience to wear and tear. It is easy to install by screwing it into the panel. Ideal for applications in industries like electricity, telecommunications, data centres, and commercial buildings.
These Standing Capacitor Holders are intended to screw onto the chassis and secure the capacitor to a flat surface. It is a strong, one-piece device with a robust, secure attachment that ensures endurance and longevity even in harsh conditions. It is simple to install or remove by screwing it in. The holder secures the capacitors even in high-vibration settings.
This eliminates the need for regular capacitor readjustment or repositioning, ensuring optimal performance and lowering the danger of electrical failure. It is offered with or without mounting hardware, with or without an internal standoff feature to separate the capacitor from the chassis, and without the internal standoff feature for pass-through applications. Used in applications including electronic circuit boards, power electronic components, and industrial automotive systems.
These Fibre Guides, also known as optical or fibre optic guides, can accommodate many low-profile fibre reels for spooling surplus fibre onto a PCB board. It is an entirely modular, adaptable system that provides fibre optic cable management, support, and protection. The guide may be angled in all planes thanks to a unique spine.
Fibre may enter and depart at any point without snagging or kinking, minimising excessive bending or tension that might result in signal loss or cable damage. Angled and straight lugs along the guide keep the fibre from jumping out.
Stacking pillars and standoffs are also available, which may be utilised to stack numerous reels for compact spooling of many fibre lines. Simple to install in three different methods, using their adhesive pad, snap fitting it, or screwing it, all of which aid in keeping components in place. Widely used in telecommunications, data centres, networking infrastructure and other industries.
Fibre Splice Trays are stackable to any number, and inter-tray fibre routing is possible through slots along one of the long sides of the tray. Colour coded hinges indicate side of tray to open from. Lid, trays, and hinges are sold separately or in a kit. Flame resistance; UL94 V0 and UL94 HB.
Ideal for eliminating macro and micro bends that occur during mishandling of optical fibres. The trays are stackable to any number and inter-tray fibre routing is possible. Can use with splice holders, splice protectors and bend limiting tubing. Lids, trays and hinges also sold separately.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.
These Flexible Steel Clamps are fasteners for bundling, clamping, securing, and organising cables, wires, or tubing. It provides great strength and corrosion resistance while preventing drooping, tangling, or coming into touch with other components. The vinyl coating holds the cable and insulates it.
The adaptability of these clamps enables simple cable routing and placement while allowing variations in cable diameter or length. They are commonly used in applications involving vibration, movement, or severe conditions.
These cable clamps' flexible form enables simple installation and adjustment screw mounting into place, making them excellent for usage in various sectors such as automotive, electrical, and construction.
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.
Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
A P Clip, commonly known as a P Clamp; is a one-piece solution used for the securing of cables, hoses and other tubing or pipes, temporarily or permanently.
P Clamps are frequently applied when chafing and damage are a likely possibility, in applications, such as; automotive, domestic appliance and electrical equipment - as well as a handy cable management component.
Our range features Steel P Clips, that have a Black Thermoplastic Elastomer (TPE) cushion. Steel finishes include; Cold Rolled Steel and Zinc Electroplated. These Steel Clamps have a temperature range between -40C up to +150C.
Also featured in our P-Clip offering are Aluminium Claps, available in simple but effective Aluminium Alloy or Aluminium Alloy with a Black Polyvinyl Chloride (PVC) coating.
Mounting feet are used to secure PC boards onto a chassis.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.