Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Self Tapping Vented Screws

 (7 product groups)

List Grid

Self -Drilling & Self-Piercing Screws - Pan Head

Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.

Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.

  • Material: Stainless Steel, Steel, Mild Steel
  • Colour: , Galvanized, Natural
  • DIN rated options

Standoffs

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Vented Countersunk Machine Screws

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Ideally suited for usage in sealed enclosures, housings, and machinery.
  • Hexagonal drives are suitable for precision assembling.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4

Vented Screws - Cap Head

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Vented Screws - Hex Head

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4

Vented Screws - Socket Button Head

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a socket button head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Hexagonal drives are suitable for precision assembling and when there is limited surface area.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0094.A2

Vented Shoulder Screws - Cap Head

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.

  • The shoulder feature of these screws provides additional surface area for improved grip.
  • Vented design allows for controlled airflow, making them ideal for applications where proper ventilation is crucial.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0098.A4