Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Stainless Steel Self Tapping Slide Latches

 (2 product groups)

List Grid

Spring Loaded Slide Latches

Our Spring Latch range is suitable for wood and metal applications. Easy to install, they feature single hole mounting on frame and door.

Our Slam Latches are a type of Spring Loaded Bolt Latch or Slide Latch; they are mechanical closure devices that enable drawers, doors and cabinets, across a host of applications, to be pushed or slammed shut securely. These slide latches are ideal for utility boxes, sliding doors, or indeed any application that requires levels of force when closing.

Our Spring Door Latch range also has Spring Loaded Latches featuring nose up or nose down options, as well as Spring Lock Latches with or without a stud.

  • Materials: Zinc Plated Steel and Stainless Steel AISI 304.

Standoffs

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.