For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(8 product groups)
Twin Stick is a thick permanent double foam tape provided in blocks with a permanent self-adhesive on both sides. Thick Twin Stick can be used to create a lasting 3D effect.
These Double Stick Foam Tape pieces, with an extremely aggressive rubber based adhesive, are designed to bon to many different surface types, including; corrugate, chipboard, wood, low surface energy plastic, powder coated materials, and UV coatings. The double-sided foam tape adhesive is not recommended for direct UV exposure.
Twin Stick is the industry favorite for assembling POP displays and signage. The flexible foam carrier fills gaps, allowing irregular surfaces to be joined. Our extremely aggressive rubber based adhesive was designed to bond many different types of surfaces including corrugate, chipboard, wood, low surface energy plastics, powder coated materials, UV coatings.
Remo One is double sided Perm / Peel adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side; Application Temperature: 65F to 100F; Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage. Temporary and permanent displays, Single use promotional graphics. Violators and wobblers.
Remo Two is double sided adhesive foam tape that is removable on both sides. Specifications: Adhesive: Removable adhesive on both sides (not recommended in applications with direct UV exposure); Application Temperature: 65F to 100F; Service Temperature: -20F to 150F; Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage Consumer Packaging. Single use promotional graphics. Kits unattached to graphics
Dubl Kote Acrylic is versatile double sided foam tape coated with acrylic adhesive on both sides. It is ideal for hand or automated application. Flexible for filling spaces and conformable for joining irregular surfaces. Acrylic adhesives are UV Stable and have good plasticizer resistance. . Specifications: Application Temperature: 65F to 100F Service Temperature: -20F to 175F Applications. Signage, Outdoor signage, End caps, Headers, Air fresheners, Protective trim, light weight Mirror mounting.
Dubl Kote is a versatile double sided foam tape coated with rubber adhesive on both sides. It is ideal for hand or automatic applications. Flexible for filling spaces and conformable for joining irregular surfaces. Designed to bond to many different types of surfaces including corrugate, wood, powder coated materials, glass, and low surface energy plastics. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure) Application Temperature: 65F to 150F Service Temperature: -20F to 150F Holding Power: 1 lb per 1 sq. in. of tape. Applications. Temporary, semi-permanent, and permanent displays, Plastic extrusions, Wire management raceways, Signage, End Caps, Headers, Textured surface bonding.
Remo One is double sided adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side. Application Temperature: 65F to 100F Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use. Applications. Promotional and temporary signage, temporary and permanent displays, Single use promotional graphics, Violators and wobblers, Short Rolls are great to include in kits with all kinds of promotional or temporary signage.
Non Skid Foam is a non skid foam product coated on one side with a high tack permanent adhesive. Use for counter mats or on the bottom of displays to prevent slippage Specifications: Adhesive: Rubber based permanent on one side (not recommended in applications with UV exposure). Application Temperature: 65F to 100F. Service Temperature: -20F to 175F. Applications: Counter mats. Mouse pads. POP displays. Shelf lining. Small appliances. Office products
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.