Mini Snap Rivets comprised of male and female parts. Made from natural or black nylon 6/6 that is rated UL94 V2, RMS-01. The perfect solution for fastening two panels together, with a simple snap.
Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0805 - $0.1105 | 11000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.02 in
0.5 mm
|
0.374 in
9.5 mm
|
||||||
$0.0805 - $0.1105 | In production |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.075 in
1.9 mm
|
0.374 in
9.5 mm
|
||||||
$0.0805 - $0.1105 | 5000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.031 in
0.8 mm
|
0.374 in
9.5 mm
|
||||||
$0.0805 - $0.1105 | In production |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.091 in
2.3 mm
|
0.374 in
9.5 mm
|
||||||
27MRM125045 | $0.1175 - $0.1612 | 21000 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
|||||
$0.064 - $0.0725 | 3000 In stock |
0.252 in
6.4 mm
|
0.051 in
1.3 mm
|
0.028 in
0.7 mm
|
0.252 in
6.4 mm
|
||||||
$0.0941 - $0.1205 | 6000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.012 in
0.3 mm
|
0.252 in
6.4 mm
|
||||||
27MRM125187B | $0.1293 - $0.1773 | 167000 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.189 in
4.8 mm
|
0.5 in
12.7 mm
|
|||||
27MRM090090B | $0.0886 - $0.1215 | In production |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.091 in
2.3 mm
|
0.374 in
9.5 mm
|
|||||
$0.0397 - $0.0545 | 184000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.059 in
1.5 mm
|
0.374 in
9.5 mm
|
||||||
$0.0928 - $0.0928 | 15000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.075 in
1.9 mm
|
0.252 in
6.4 mm
|
||||||
$0.0466 - $0.0639 | 238000 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue