Menu Search

Square Tube Insert Glides

In stock

Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: ABS, Butyrate, LDPE, HDPE
  • Colour: Black, Clear, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
5 results
Product SKUs information
Item Code Price range Availability Color Material Finish Compatible Tube Size Maximum Wall Thickness Compatible Tube Gauge View
$0.0742 - $1.0453 Request the lead time here
Black
HDPE
Textured
0.622 in
0.065 in
16-20
$0.1082 - $1.5261 Request the lead time here
Black
HDPE
Textured
1.248 in
0.083 in
14-20
$0.0543 - $0.7642 15000 In stock
Black
HDPE
Textured
1.114 in
0.065 in
16-20
$0.0918 - $1.2851 2212 In stock
Black
HDPE
Textured
0.748 in
0.065 in
16-20
$0.1091 - $1.5376 Request the lead time here
Black
HDPE
Textured
1 in
0.083 in
14-20
Square Glide 16-20 15.8 mm 0.065 in Black HDPE

LSQR061620A

Price Range
$1.0453 - $0.0742

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.622 in
  • Compatible Tube Gauge
    16-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.065 in
  • Material
    HDPE
Square Glide 14-20 31.7 mm 0.083 in Black HDPE

LSQR121420A

Price Range
$1.5261 - $0.1082

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    1.248 in
  • Compatible Tube Gauge
    14-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.083 in
  • Material
    HDPE
Square Glide 16-20 28.3 mm 0.065 in Black HDPE

LSQR111620A

Price Range
$0.7642 - $0.0543

Stock Levels
15000 In stock
Attributes
  • Compatible Tube Size
    1.114 in
  • Compatible Tube Gauge
    16-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.065 in
  • Material
    HDPE
Square Glide 16-20 19.0 mm 0.065 in Black HDPE

LSQR071620A

Price Range
$1.2851 - $0.0918

Stock Levels
2212 In stock
Attributes
  • Compatible Tube Size
    0.748 in
  • Compatible Tube Gauge
    16-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.065 in
  • Material
    HDPE
Square Glide 14-20 25.4 mm 0.083 in Black HDPE

LSQR101420A

Price Range
$1.5376 - $0.1091

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    1 in
  • Compatible Tube Gauge
    14-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.083 in
  • Material
    HDPE