Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.
Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.
Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|---|
R 1,0199 - R 1,2592 | 10468 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.28 in
7.1 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.39 in
9.9 mm
|
0.15 - 0.161 in
3.8 - 4.1 mm
|
||
R 0,9767 - R 1,2057 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.37 in
9.4 mm
|
0.311 - 0.331 in
7.9 - 8.4 mm
|
0.539 in
13.7 mm
|
0.181 - 0.193 in
4.6 - 4.9 mm
|
||
R 1,5593 - R 1,8868 | 538 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.689 in
17.5 mm
|
0.126 - 0.35 in
3.2 - 8.9 mm
|
0.894 in
22.7 mm
|
0.331 - 0.339 in
8.4 - 8.6 mm
|
||
R 0,9767 - R 1,2057 | 5145 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.28 in
7.1 mm
|
0.063 - 0.146 in
1.6 - 3.7 mm
|
0.402 in
10.2 mm
|
0.15 - 0.161 in
3.8 - 4.1 mm
|
||
R 0,9565 - R 1,181 | 2124 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.37 in
9.4 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.449 in
11.4 mm
|
0.213 - 0.224 in
5.4 - 5.7 mm
|
||
R 3,0356 - R 3,6731 | 47400 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.866 in
22.0 mm
|
0.063 - 0.142 in
1.6 - 3.6 mm
|
0.449 in
11.4 mm
|
0.335 - 0.346 in
8.5 - 8.8 mm
|
||
R 0,9597 - R 1,1848 | 2 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.28 in
7.1 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.39 in
9.9 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
R 0,9565 - R 1,181 | 300 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.37 in
9.4 mm
|
0.165 - 0.185 in
4.2 - 4.7 mm
|
0.524 in
13.3 mm
|
0.181 - 0.193 in
4.6 - 4.9 mm
|
||
R 2,4479 - R 3,0221 | 563 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.614 in
15.6 mm
|
0.358 - 0.382 in
9.1 - 9.7 mm
|
0.811 in
20.6 mm
|
0.252 - 0.26 in
6.4 - 6.6 mm
|
||
R 0,9688 - R 1,1962 | 2664 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.126 in
3.2 mm
|
0.031 - 0.106 in
0.8 - 2.7 mm
|
0.189 in
4.8 mm
|
0.087 - 0.091 in
2.2 - 2.3 mm
|
||
R 1,5498 - R 1,7189 | 26351 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.28 in
7.1 mm
|
0.031 - 0.126 in
0.8 - 3.2 mm
|
0.402 in
10.2 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
R 1,0229 - R 1,263 | 1998 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.37 in
9.4 mm
|
0.126 - 0.189 in
3.2 - 4.8 mm
|
0.539 in
13.7 mm
|
0.213 - 0.224 in
5.4 - 5.7 mm
|
||
MMB-130-19 | R 2,57 - R 3,1076 | 4998 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.28 in
7.1 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.39 in
9.9 mm
|
0.13 - 0.134 in
3.3 - 3.4 mm
|
|
R 2,57 - R 3,1076 | 897 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.37 in
9.4 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.453 in
11.5 mm
|
0.213 - 0.22 in
5.4 - 5.6 mm
|
||
R 2,724 - R 3,3035 | Request the lead time here |
Black
|
0.272 in
6.9 mm
|
0.079 - 0.098 in
2.0 - 2.5 mm
|
0.331 in
8.4 mm
|
0.122 - 0.125 in
3.1 - 3.2 mm
|
||
R 2,57 - R 3,1076 | 452 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.406 in
10.3 mm
|
0.114 - 0.157 in
2.9 - 4.0 mm
|
0.437 in
11.1 mm
|
0.13 - 0.142 in
3.3 - 3.6 mm
|
||
R 2,2347 - R 2,7021 | 1415 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.551 in
14.0 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.551 in
14.0 mm
|
0.197 - 0.210 in
5.0 - 5.3 mm
|
||
R 3,1355 - R 3,5835 | 5024 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.5 in
12.7 mm
|
0.098 - 0.22 in
2.5 - 5.6 mm
|
0.642 in
16.3 mm
|
0.248 - 0.250 in
6.3 - 6.4 mm
|
||
R 2,1001 - R 2,9375 | 269 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.299 in
7.6 mm
|
0.094 - 0.228 in
2.4 - 5.8 mm
|
0.512 in
13.0 mm
|
0.138 in
3.5 mm
|
||
R 3,6022 - R 4,9845 | 1500 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.551 in
14.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
0.748 in
19.0 mm
|
0.256 in
6.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.