Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.
Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Loaded Height | Free Height | Material | Inside Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 1,0459 - R 1,3921 | In production |
0.047 in
1.2 mm
|
0.063 in
1.6 mm
|
Carbon Steel
|
0.402 in
10.2 mm
|
||||||
R 0,9707 - R 1,292 | In production |
0.039 in
1.0 mm
|
0.059 in
1.5 mm
|
Carbon Steel
|
0.441 in
11.2 mm
|
||||||
R 1,011 - R 1,3457 | In production |
0.043 in
1.1 mm
|
0.063 in
1.6 mm
|
Carbon Steel
|
0.323 in
8.2 mm
|
||||||
R 2,7973 - R 3,7232 | In production |
0.055 in
1.4 mm
|
0.075 in
1.9 mm
|
Chrome Vanadium
|
0.402 in
10.2 mm
|
||||||
R 1,011 - R 1,3457 | In production |
0.035 in
0.9 mm
|
0.063 in
1.6 mm
|
Carbon Steel
|
0.48 in
12.2 mm
|
||||||
R 3,1604 - R 4,2065 | In production |
0.063 in
1.6 mm
|
0.083 in
2.1 mm
|
Chrome Vanadium
|
0.48 in
12.2 mm
|
||||||
R 3,3967 - R 4,521 | In production |
0.067 in
1.7 mm
|
0.091 in
2.3 mm
|
Chrome Vanadium
|
0.402 in
10.2 mm
|
||||||
R 1,2437 - R 1,6554 | In production |
0.043 in
1.1 mm
|
0.071 in
1.8 mm
|
Carbon Steel
|
0.559 in
14.2 mm
|
||||||
R 6,133 - R 8,1631 | In production |
0.067 in
1.7 mm
|
0.094 in
2.4 mm
|
Chrome Vanadium
|
0.48 in
12.2 mm
|
||||||
R 8,1722 - R 10,8773 | In production |
0.075 in
1.9 mm
|
0.098 in
2.5 mm
|
Chrome Vanadium
|
0.642 in
16.3 mm
|
||||||
R 8,7918 - R 11,7019 | In production |
0.071 in
1.8 mm
|
0.098 in
2.5 mm
|
Chrome Vanadium
|
0.48 in
12.2 mm
|
||||||
R 9,4688 - R 12,6029 | In production |
0.087 in
2.2 mm
|
0.114 in
2.9 mm
|
Chrome Vanadium
|
0.642 in
16.3 mm
|
||||||
R 5,3785 - R 7,1588 | In production |
0.063 in
1.6 mm
|
0.106 in
2.7 mm
|
Chrome Vanadium
|
0.559 in
14.2 mm
|
||||||
R 6,4552 - R 8,5919 | In production |
0.091 in
2.3 mm
|
0.122 in
3.1 mm
|
Chrome Vanadium
|
0.642 in
16.3 mm
|
||||||
R 8,3879 - R 11,1643 | In production |
0.083 in
2.1 mm
|
0.122 in
3.1 mm
|
Chrome Vanadium
|
0.882 in
22.4 mm
|
||||||
R 11,1858 - R 14,8883 | In production |
0.114 in
2.9 mm
|
0.161 in
4.1 mm
|
Chrome Vanadium
|
0.72 in
18.3 mm
|
||||||
R 9,897 - R 13,1729 | In production |
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
Chrome Vanadium
|
0.882 in
22.4 mm
|
||||||
R 11,1858 - R 14,8883 | In production |
0.114 in
2.9 mm
|
0.154 in
3.9 mm
|
Chrome Vanadium
|
1 in
25.4 mm
|
||||||
R 16,3481 - R 21,7594 | In production |
0.13 in
3.3 mm
|
0.169 in
4.3 mm
|
Chrome Vanadium
|
1.122 in
28.5 mm
|
||||||
1218029 | R 0,7326 - R 0,8548 | 9397 In stock - Delivery conditions may apply, visit our FAQs |
0.024 in
0.6 mm
|
0.035 in
0.9 mm
|
Carbon Steel
|
0.244 in
6.2 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue