Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|---|---|
R 0,6167 - R 0,6167 | 7965 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
PA
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
||
1340104 | R 2,2065 - R 2,459 | 87898 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
PA
|
0.087 in
2.2 mm
|
0.197 in
5.0 mm
|
0.039 in
1.0 mm
|
|
R 2,7116 - R 2,8445 | 8468 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
PA
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
R 1,3252 - R 1,4754 | 28000 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
PA
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
1340116 | R 1,2375 - R 1,3691 | 6793 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
PA
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.047 in
1.2 mm
|
|
R 0,7071 - R 0,7855 | 9986 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
PA
|
0.169 in
4.3 mm
|
0.504 in
12.8 mm
|
0.031 in
0.8 mm
|
||
R 4,7453 - R 5,0111 | 9520 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
PA
|
0.205 in
5.2 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
R 0,5742 - R 0,6912 | 56054 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
PA
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
R 4,1737 - R 4,3598 | 19474 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
PA
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.098 in
2.5 mm
|
||
R 1,1045 - R 1,2282 | 54919 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
PA
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
||
R 2,459 - R 3,1901 | 1253 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
PA
|
|
|
|
||
R 2,0337 - R 2,8312 | 765 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
PA
|
|
|
|
||
R 1,5419 - R 2,1533 | 200 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
PA
|
|
|
|
||
R 2,8977 - R 3,7484 | 12338 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
PA
|
|
|
|
||
R 5,7023 - R 10,3812 | 300 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
PA
|
|
|
|
||
R 4,8383 - R 8,8526 | 1666 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
PA
|
|
|
|
||
R 5,1308 - R 9,3577 | 2260 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
PA
|
|
|
|
||
R 0,6553 - R 0,6553 | 350 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
PA
|
|
|
|
||
R 0,7802 - R 0,7802 | 6866 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
PA
|
|
|
|
||
R 1,6881 - R 1,6881 | Request the lead time here |
Natural
|
PA
|
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.