Menu Search

Pop Rivets

In stock

Pop Rivets, also known as Blind Rivets or Clinch Rivets, are a convenient fasteners used mainly when panel access is limited or restricted to one side. This means they tend to be installed on the rear (blind) side of the application, allowing the components to be joined together.

Depending on the nature of the application, a Pop Rivet can also be used instead of welds, adhesives, screws, nuts and bolts. Pop Fasteners permanently fix two materials together. They are ideal for thin applications, and suitable for materials including; woods, metals and plastics.

Easily installed, with a hammer or with a special riveting tool. Pop Riveters are inserted into a tight panel hole, passing through the two materials being rivteted.

Our Pop Riveting range is strong, but light in weight. It offers good electrical insulating properties, as well as resistance from vibraton, abrasion and corrosion. It also features chemical resistance.

  • Materials: Nylon 6/6 and Nylon 6 with Polycarbonate (PC)
  • Colours: Biege, Black, Grey, Natural and White
  • UL94 V2 Flate Rated options

This range features options that can be installed using a Rivet Gun, available to purchase seperately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
7 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
R 5,1053 - R 5,3513 Request the lead time here
Natural
Nylon
1.5 mm
11.0 mm
5.0 - 9.0 mm
R 6,9968 - R 17,232 Request the lead time here
Natural
Nylon
1.2 mm
11.0 mm
0.5 - 5.0 mm
R 6,8737 - R 6,8737 Request the lead time here
Natural
Nylon
1.5 mm
13.0 mm
0.5 - 5.0 mm
R 6,9968 - R 6,9968 Request the lead time here
Natural
Nylon
1.2 mm
9.0 mm
5.0 - 9.0 mm
R 4,3364 - R 4,5517 Request the lead time here
Natural
Nylon
1.2 mm
9.0 mm
0.5 - 5.0 mm
R 5,9818 - R 5,9818 Request the lead time here
Natural
Nylon
1.5 mm
13.0 mm
5.0 - 9.0 mm
R 2,6716 - R 3,2983 1000 In stock - Delivery conditions may apply, visit our FAQs
6.4 mm
Natural
Nylon
3 mm
15.9 mm
0.5 - 4.4 mm
Blind Rivet 5.1 mm 5.0 mm 9.0 mm Nylon Natural

10280959

Price Range
R 5,3513 - R 5,1053

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    5.0 - 9.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Pop Rivet
  • Rivet Head Shape
    Truss
Blind Rivet 5.1 mm 0.5 mm 5.0 mm Nylon Natural

10280942

Price Range
R 17,232 - R 6,9968

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    0.5 - 5.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    1.2 mm
  • Rivet Type
    Pop Rivet
  • Rivet Head Shape
    Truss
Blind Rivet 6.1 mm 0.5 mm 5.0 mm Nylon Natural

10280966

Price Range
R 6,8737 - R 6,8737

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    0.5 - 5.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Pop Rivet
  • Rivet Head Shape
    Truss
Blind Rivet 4.1 mm 5.0 mm 9.0 mm Nylon Natural

10280935

Price Range
R 6,9968 - R 6,9968

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    5.0 - 9.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.2 mm
  • Rivet Type
    Pop Rivet
  • Rivet Head Shape
    Truss
Blind Rivet 4.1 mm 0.5 mm 5.0 mm Nylon Natural

10280928

Price Range
R 4,5517 - R 4,3364

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    0.5 - 5.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.2 mm
  • Rivet Type
    Pop Rivet
  • Rivet Head Shape
    Truss
Blind Rivet 6.1 mm 5.0 mm 9.0 mm Nylon Natural

10280973

Price Range
R 5,9818 - R 5,9818

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    5.0 - 9.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Pop Rivet
  • Rivet Head Shape
    Truss
Expansion Rivet 0.5 mm 4.4 mm Nylon 6/6 Natural

10223369

Price Range
R 3,2983 - R 2,6716

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    0.5 - 4.4 mm
  • Compatible Hole Diameter
    6.4 mm
  • Anchor Length
    14.1 mm
  • Head Diameter
    15.9 mm
  • Head Height
    3 mm