Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.
Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.
When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Head Height | Head Style | Head Diameter | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
R 2,9306 - R 3,2547 | In production |
Transparent
|
PC
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.276 - 0.315 in
7.0 - 8.0 mm
|
|||
R 2,6983 - R 3,4692 | 14201 In stock - Delivery conditions may apply, visit our FAQs |
Blue
|
Nylon
|
0.067 in
1.7 mm
|
|
0.394 in
10.0 mm
|
0.35 - 0.508 in
8.9 - 12.9 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
|||
R 6,0207 - R 6,0207 | In production |
Transparent
|
PC
|
0.138 in
3.5 mm
|
|
0.787 in
20.0 mm
|
0.709 - 0.984 in
18.0 - 25.0 mm
|
0.394 - 0.591 in
10.0 - 15.0 mm
|
|||
R 2,6983 - R 3,4692 | 12738 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon
|
0.067 in
1.7 mm
|
|
0.394 in
10.0 mm
|
0.35 - 0.508 in
8.9 - 12.9 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
|||
R 2,4324 - R 3,1502 | 16612 In stock - Delivery conditions may apply, visit our FAQs |
Blue
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
|||
R 2,4324 - R 3,1502 | 35 In stock - Delivery conditions may apply, visit our FAQs |
Grey
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.217 in
5.5 mm
|
|||
R 2,4324 - R 3,1502 | 3279 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.217 in
5.5 mm
|
|||
R 2,6983 - R 3,4692 | 8032 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.35 - 0.508 in
8.9 - 12.9 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
|||
R 2,6983 - R 3,4692 | 34680 In stock - Delivery conditions may apply, visit our FAQs |
Red
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.35 - 0.484 in
8.9 - 12.3 mm
|
0.217 in
5.5 mm
|
|||
R 2,9508 - R 3,8015 | 39998 In stock - Delivery conditions may apply, visit our FAQs |
Blue
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
|||
R 2,9508 - R 3,8015 | 5745 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.217 in
5.5 mm
|
|||
R 2,9508 - R 3,8015 | 10500 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.217 in
5.5 mm
|
|||
R 3,2034 - R 4,1338 | 4498 In stock - Delivery conditions may apply, visit our FAQs |
Yellow
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.795 - 1.354 in
20.2 - 34.4 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
|||
R 3,2034 - R 4,1338 | 13000 In stock - Delivery conditions may apply, visit our FAQs |
Blue
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.795 - 1.354 in
20.2 - 34.4 mm
|
0.252 - 0.217 in
6.4 - 5.5 mm
|
|||
R 2,4324 - R 3,1502 | 111030 In stock - Delivery conditions may apply, visit our FAQs |
Red
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
|||
R 2,4324 - R 3,1502 | 14323 In stock - Delivery conditions may apply, visit our FAQs |
Blue
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.217 in
5.5 mm
|
|||
R 2,6983 - R 3,4692 | 37869 In stock - Delivery conditions may apply, visit our FAQs |
Grey
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.35 - 0.508 in
8.9 - 12.9 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
|||
R 2,6983 - R 3,4692 | 12277 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.35 - 0.484 in
8.9 - 12.3 mm
|
0.217 in
5.5 mm
|
|||
R 2,6983 - R 3,4692 | 22014 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.35 - 0.484 in
8.9 - 12.3 mm
|
0.217 in
5.5 mm
|
|||
R 2,9508 - R 3,8015 | 97 In stock - Delivery conditions may apply, visit our FAQs |
Red
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue