Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.
They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.
The are ideal for mechanical and engineering applications in a wide range of industries.
Material: LDPE - PIR, LDPE Colour: Blue, Red, Black Series Code: SR1069, SRILUPE, SR1171, SRILUH, SRPAR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | D | H | Type | d2 | View | |
|---|---|---|---|---|---|---|---|---|
| R 1,8133 - R 2,8207 | Request the lead time here |
0.465 in
11.8 mm
|
0.819 in
20.8 mm
|
1.232 in
31.3 mm
|
5
|
0.866 in
22.0 mm
|
||
| R 1,8707 - R 2,9101 | Request the lead time here |
0.606 in
15.4 mm
|
1.087 in
27.6 mm
|
1.236 in
31.4 mm
|
5
|
1.185 in
30.1 mm
|
||
| R 1,7577 - R 2,7342 | Request the lead time here |
0.622 in
15.8 mm
|
0.972 in
24.7 mm
|
1.236 in
31.4 mm
|
5
|
1.181 in
30.0 mm
|
||
| R 3,0221 - R 4,7011 | Request the lead time here |
0.705 in
17.9 mm
|
1.268 in
32.2 mm
|
1.22 in
31.0 mm
|
5
|
1.496 in
38.0 mm
|
||
| R 4,8345 - R 7,5204 | Request the lead time here |
1.02 in
25.9 mm
|
1.614 in
41.0 mm
|
1.22 in
31.0 mm
|
5
|
1.839 in
46.7 mm
|
||
| R 7,8567 - R 12,2216 | 437 In stock - Delivery conditions may apply, visit our FAQs |
1.413 in
35.9 mm
|
2.331 in
59.2 mm
|
1.256 in
31.9 mm
|
5
|
2.402 in
61.0 mm
|
||
| R 12,0868 - R 18,8017 | Request the lead time here |
2.374 in
60.3 mm
|
3.307 in
84.0 mm
|
1.24 in
31.5 mm
|
5
|
3.48 in
88.4 mm
|
||
| R 6,7685 - R 10,5288 | Request the lead time here |
1.154 in
29.3 mm
|
1.917 in
48.7 mm
|
1.244 in
31.6 mm
|
5
|
2.154 in
54.7 mm
|
||
| R 10,2745 - R 15,9825 | Request the lead time here |
1.898 in
48.2 mm
|
2.803 in
71.2 mm
|
1.26 in
32.0 mm
|
5
|
2.913 in
74.0 mm
|
||
| R 13,9001 - R 21,6225 | 100 In stock - Delivery conditions may apply, visit our FAQs |
2.756 in
70.0 mm
|
4.484 in
113.9 mm
|
1.35 in
34.3 mm
|
5
|
4.449 in
113.0 mm
|
||
| R 12,6913 - R 19,742 | Request the lead time here |
2.374 in
60.3 mm
|
3.193 in
81.1 mm
|
1.256 in
31.9 mm
|
5
|
3.48 in
88.4 mm
|
||
| R 2,0221 - R 3,1455 | Request the lead time here |
0.61 in
15.5 mm
|
1.173 in
29.8 mm
|
1.224 in
31.1 mm
|
5
|
1.185 in
30.1 mm
|
||
| R 1,6485 - R 2,5644 | Request the lead time here |
0.472 in
12.0 mm
|
0.776 in
19.7 mm
|
1.232 in
31.3 mm
|
5
|
0.866 in
22.0 mm
|
||
| R 3,7116 - R 5,7736 | Request the lead time here |
|
1.902 in
48.3 mm
|
0.984 in
25.0 mm
|
2
|
|
||
| R 9,4452 - R 14,6925 | Request the lead time here |
|
3.5 in
88.9 mm
|
1.181 in
30.0 mm
|
2
|
|
||
| R 6,6232 - R 10,3027 | Request the lead time here |
|
3 in
76.2 mm
|
1.181 in
30.0 mm
|
2
|
|
||
| R 4,6549 - R 7,241 | Request the lead time here |
|
2.374 in
60.3 mm
|
1.181 in
30.0 mm
|
2
|
|
||
| R 3,0449 - R 4,7365 | Request the lead time here |
0.701 in
17.8 mm
|
1.358 in
34.5 mm
|
1.213 in
30.8 mm
|
4
|
1.374 in
34.9 mm
|
||
| R 12,8442 - R 14,2715 | Request the lead time here |
3.327 in
84.5 mm
|
4.291 in
109.0 mm
|
2.343 in
59.5 mm
|
4
|
4.059 in
103.1 mm
|
||
| R 5,0509 - R 7,857 | Request the lead time here |
0.992 in
25.2 mm
|
1.965 in
49.9 mm
|
2.055 in
52.2 mm
|
4
|
1.89 in
48.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue