Menu Search

Screw-In Spacer

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Series Code :SR2787

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
206 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Distance Across Flats Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
R 10,4742 - R 17,0406 276 In stock - Delivery conditions may apply, visit our FAQs
R 11,4047 - R 17,9445 1282 In stock - Delivery conditions may apply, visit our FAQs
R 9,052 - R 14,7278 814 In stock - Delivery conditions may apply, visit our FAQs
R 9,8894 - R 16,057 576 In stock - Delivery conditions may apply, visit our FAQs
R 15,9241 - R 25,0824 1338 In stock - Delivery conditions may apply, visit our FAQs
R 10,4742 - R 17,0406 296 In stock - Delivery conditions may apply, visit our FAQs
R 13,9302 - R 21,9587 2147 In stock - Delivery conditions may apply, visit our FAQs
R 4,7482 - R 9,7363 Request the lead time here
R 7,7493 - R 13,8945 4553 In stock - Delivery conditions may apply, visit our FAQs
R 7,0871 - R 12,7644 3000 In stock - Delivery conditions may apply, visit our FAQs
R 8,2002 - R 14,7493 7080 In stock - Delivery conditions may apply, visit our FAQs
R 8,5384 - R 15,3143 3500 In stock - Delivery conditions may apply, visit our FAQs
R 8,947 - R 16,0677 1105 In stock - Delivery conditions may apply, visit our FAQs
R 8,2002 - R 14,7493 21035 In stock - Delivery conditions may apply, visit our FAQs
R 3,6427 - R 7,8339 44 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
6.0 mm
M3
20.0 mm
R 6,9086 - R 7,3266 1000 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
6.0 mm
M3
45.0 mm
R 3,4333 - R 6,4531 14303 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
6.0 mm
M3
7.0 mm
R 3,4333 - R 6,4531 783 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
8.0 mm
M3
12.0 mm
R 3,9637 - R 7,4534 1496 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
8.0 mm
M3
30.0 mm
R 8,4159 - R 16,1891 1000 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
8.0 mm
M3
50.0 mm
  • of 11
Threaded Screw Support 18.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-18

Price Range
R 4,3537 - R 3,88

Stock Levels
6978 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 40.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-40

Price Range
R 7,0026 - R 6,6155

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 7.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-7

Price Range
R 15,4142 - R 4,2707

Stock Levels
680 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Screw Fastened Spacer 19.1 mm #6 UL94 V-2

TCBS-12-01

Price Range
R 2,9986 - R 2,4288

Stock Levels
7000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 25.4 mm #6 UL94 V-2

TCBS-16-01

Price Range
R 2,9986 - R 2,4288

Stock Levels
26616 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 31.8 mm #6 UL94 V-2

TCBS-20-01

Price Range
R 2,9986 - R 2,4288

Stock Levels
873 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 6.4 mm #6 UL94 V-0

TCBS-4-19

Price Range
R 3,4484 - R 2,7931

Stock Levels
89571 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 12.7 mm #6 UL94 V-0

TCBS-8-19

Price Range
R 3,4484 - R 2,7931

Stock Levels
81881 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 15.9 mm #6 UL94 V-2

100215900002

Price Range
R 4,5858 - R 2,4989

Stock Levels
17949 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Fastened Spacer 28.6 mm #6 UL94 V-2

100228600002

Price Range
R 6,4068 - R 3,4958

Stock Levels
191 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Threaded Screw Support 8.0 mm M3 Female Thread Fix

310308759902

Price Range
R 16,057 - R 9,8894

Stock Levels
86 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 15.0 mm M3 Female Thread Fix

310315659902

Price Range
R 17,0406 - R 10,4742

Stock Levels
6598 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 25.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-25

Price Range
R 6,3685 - R 6,0014

Stock Levels
1618 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 50.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-50

Price Range
R 7,3266 - R 6,9086

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Screw Fastened Spacer 15.9 mm #6 UL94 V-2

TCBS-10-01

Price Range
R 2,9986 - R 2,4288

Stock Levels
5072 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 22.2 mm #6 UL94 V-2

TCBS-14-01

Price Range
R 2,9986 - R 2,4288

Stock Levels
3600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 28.6 mm #6 UL94 V-2

TCBS-18-01

Price Range
R 2,9986 - R 2,4288

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 35.7 mm #6 UL94 V-0

TCBS-22.5-19

Price Range
R 3,4484 - R 2,7931

Stock Levels
19000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 9.5 mm #6 UL94 V-0

TCBS-6-19

Price Range
R 3,4484 - R 2,7931

Stock Levels
65 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 9.5 mm #6 UL94 V-2

100209500002

Price Range
R 4,187 - R 2,2729

Stock Levels
1672 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Fastened Spacer 22.2 mm #6 UL94 V-2

100222200002

Price Range
R 4,958 - R 2,7249

Stock Levels
15053 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Threaded Screw Support 6.0 mm M3 Female Thread Fix

310306659902

Price Range
R 16,057 - R 9,8894

Stock Levels
535 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 12.0 mm M3 Female Thread Fix

310312659902

Price Range
R 17,0406 - R 10,4742

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 15.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-15

Price Range
R 4,3537 - R 3,88

Stock Levels
1470 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 30.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-30

Price Range
R 11,5395 - R 6,6992

Stock Levels
1438 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 55.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-55

Price Range
R 8,1016 - R 7,6344

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Screw Fastened Spacer 15.9 mm #6 UL94 V-0

TCBS-10-19

Price Range
R 3,4484 - R 2,7931

Stock Levels
14039 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 22.2 mm #6 UL94 V-0

TCBS-14-19

Price Range
R 3,4484 - R 2,7931

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 28.6 mm #6 UL94 V-0

TCBS-18-19

Price Range
R 3,4484 - R 2,7931

Stock Levels
930 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 6.4 mm #6 UL94 V-2

TCBS-4-01

Price Range
R 2,9986 - R 2,4288

Stock Levels
5471 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 12.7 mm #6 UL94 V-2

TCBS-8-01

Price Range
R 2,9986 - R 2,4288

Stock Levels
4745 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 12.7 mm #6 UL94 V-2

100212700002

Price Range
R 4,2535 - R 2,3394

Stock Levels
30467 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Fastened Spacer 25.4 mm #6 UL94 V-2

100225400002

Price Range
R 5,2238 - R 2,8578

Stock Levels
45336 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Threaded Screw Support 6.0 mm M3 Female Thread Fix

310306759902

Price Range
R 16,4159 - R 10,0888

Stock Levels
442 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 12.0 mm M3 Female Thread Fix

310312759902

Price Range
R 17,0406 - R 10,4742

Stock Levels
496 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 20.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-20

Price Range
R 19,5143 - R 6,1968

Stock Levels
1496 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 45.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-45

Price Range
R 11,5395 - R 6,6992

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 8.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-8

Price Range
R 15,4142 - R 15,4142

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Screw Fastened Spacer 19.1 mm #6 UL94 V-0

TCBS-12-19

Price Range
R 3,4484 - R 2,7931

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 25.4 mm #6 UL94 V-0

TCBS-16-19

Price Range
R 3,4484 - R 2,7931

Stock Levels
13680 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 35.7 mm #6 UL94 V-2

TCBS-22.5-01

Price Range
R 2,9986 - R 2,4288

Stock Levels
25 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 9.5 mm #6 UL94 V-2

TCBS-6-01

Price Range
R 2,9986 - R 2,4288

Stock Levels
30220 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 6.4 mm #6 UL94 V-2

100206400002

Price Range
R 4,1073 - R 2,0868

Stock Levels
210 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Fastened Spacer 19.1 mm #6 UL94 V-2

100219200002

Price Range
R 4,8649 - R 2,6584

Stock Levels
21490 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Threaded Screw Support 60.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-60

Price Range
R 7,0026 - R 6,6155

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 10.0 mm M3 Female Thread Fix

310310759902

Price Range
R 16,057 - R 9,8894

Stock Levels
1960 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 15.0 mm M3 Female Thread Fix

310315759902

Price Range
R 17,0406 - R 10,4742

Stock Levels
2800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 12.0 mm M3 Female Thread Fix

TCBN-T1-M3-6-12

Price Range
R 6,8194 - R 3,6427

Stock Levels
20103 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 30.0 mm M3 Female Thread Fix

TCBN-T1-M3-6-30

Price Range
R 6,3685 - R 6,0014

Stock Levels
1012 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 55.0 mm M3 Female Thread Fix

TCBN-T1-M3-6-55

Price Range
R 8,1016 - R 7,6344

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 9.0 mm M3 Female Thread Fix

TCBN-T1-M3-6-9

Price Range
R 6,4531 - R 3,4333

Stock Levels
1892 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 18.0 mm M3 Female Thread Fix

TCBN-T1-M3-8-18

Price Range
R 6,4531 - R 3,4333

Stock Levels
1389 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 45.0 mm M3 Female Thread Fix

TCBN-T1-M3-8-45

Price Range
R 6,7067 - R 6,3085

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 6.0 mm M3 Female Thread Fix

TCBN-T1-M3-8-6

Price Range
R 5,6922 - R 3,0426

Stock Levels
1346 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 12.0 mm M4 Female Thread Fix

TCBN-T1-M4-8-12

Price Range
R 5,4386 - R 2,903

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 40.0 mm M4 Female Thread Fix

TCBN-T1-M4-8-40

Price Range
R 9,5528 - R 5,5687

Stock Levels
2500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 6.0 mm M4 Female Thread Fix

TCBN-T1-M4-8-6

Price Range
R 5,6922 - R 3,0426

Stock Levels
12238 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 9.0 mm M4 Female Thread Fix

TCBN-T1-M4-8-9

Price Range
R 5,6922 - R 3,0426

Stock Levels
1480 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 18.0 mm M3 Female Thread Fix

TCBN-T2-M3-6-18

Price Range
R 6,8194 - R 3,6427

Stock Levels
283 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 40.0 mm M3 Female Thread Fix

TCBN-T2-M3-6-40

Price Range
R 9,4119 - R 4,7732

Stock Levels
Request the lead time here
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 60.0 mm M3 Female Thread Fix

TCBN-T2-M3-6-60

Price Range
R 7,0026 - R 6,6155

Stock Levels
Request the lead time here
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 15.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-15

Price Range
R 4,3537 - R 3,88

Stock Levels
498 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 40.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-40

Price Range
R 8,3701 - R 7,1005

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 55.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-55

Price Range
R 7,0026 - R 6,6155

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 9.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-9

Price Range
R 4,1001 - R 3,6427

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 18.0 mm M3 Female Thread Fix

TCBN-T1-M3-6-18

Price Range
R 6,8194 - R 3,6427

Stock Levels
3116 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 40.0 mm M3 Female Thread Fix

TCBN-T1-M3-6-40

Price Range
R 11,0322 - R 6,4201

Stock Levels
4131 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 6.0 mm M3 Female Thread Fix

TCBN-T1-M3-6-6

Price Range
R 6,4531 - R 3,4333

Stock Levels
177673 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 10.0 mm M3 Female Thread Fix

TCBN-T1-M3-8-10

Price Range
R 5,6922 - R 3,0426

Stock Levels
2981 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 20.0 mm M3 Female Thread Fix

TCBN-T1-M3-8-20

Price Range
R 4,1001 - R 3,6427

Stock Levels
1496 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 5.0 mm M3 Female Thread Fix

TCBN-T1-M3-8-5

Price Range
R 5,6922 - R 5,6922

Stock Levels
Request the lead time here
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 60.0 mm M3 Female Thread Fix

TCBN-T1-M3-8-60

Price Range
R 7,3266 - R 6,9086

Stock Levels
1500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 18.0 mm M4 Female Thread Fix

TCBN-T1-M4-8-18

Price Range
R 6,4531 - R 3,4333

Stock Levels
Request the lead time here
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 45.0 mm M4 Female Thread Fix

TCBN-T1-M4-8-45

Price Range
R 6,7067 - R 6,3085

Stock Levels
1958 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 60.0 mm M4 Female Thread Fix

TCBN-T1-M4-8-60

Price Range
R 11,5395 - R 6,6992

Stock Levels
178 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 10.0 mm M3 Female Thread Fix

TCBN-T2-M3-6-10

Price Range
R 6,4531 - R 3,4333

Stock Levels
504 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 20.0 mm M3 Female Thread Fix

TCBN-T2-M3-6-20

Price Range
R 6,8194 - R 3,6427

Stock Levels
351 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 50.0 mm M3 Female Thread Fix

TCBN-T2-M3-6-50

Price Range
R 6,0726 - R 5,7223

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 7.0 mm M3 Female Thread Fix

TCBN-T2-M3-6-7

Price Range
R 4,1001 - R 4,1001

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 20.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-20

Price Range
R 4,3537 - R 3,88

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 45.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-45

Price Range
R 6,0726 - R 5,7223

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 6.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-6

Price Range
R 18,3871 - R 5,8339

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 10.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-10

Price Range
R 4,1001 - R 3,6427

Stock Levels
1877 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 15.0 mm M3 Female Thread Fix

TCBN-T2-M3-6-15

Price Range
R 12,0044 - R 6,2526

Stock Levels
1500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 30.0 mm M3 Female Thread Fix

TCBN-T2-M3-6-30

Price Range
R 4,7341 - R 4,2149

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 6.0 mm M3 Female Thread Fix

TCBN-T2-M3-6-6

Price Range
R 13,2302 - R 6,0154

Stock Levels
5041 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 12.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-12

Price Range
R 6,8194 - R 3,6427

Stock Levels
82796 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 30.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-30

Price Range
R 7,7354 - R 6,5827

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 50.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-50

Price Range
R 6,0726 - R 5,7223

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 8.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-8

Price Range
R 4,1001 - R 3,6427

Stock Levels
7927 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Male To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

305312059902

Price Range
R 16,057 - R 9,8894

Stock Levels
412 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 6.0 mm M3 25.0 mm

305325059902

Price Range
R 22,0119 - R 13,9834

Stock Levels
856 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 8.0 mm M4 8.0 mm

305408059902

Price Range
R 17,0406 - R 10,4742

Stock Levels
191 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 8.0 mm M4 25.0 mm

305425059902

Price Range
R 17,9445 - R 11,4047

Stock Levels
1102 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 6.0 mm M3 8.0 mm

305308059902

Price Range
R 14,7278 - R 9,052

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 6.0 mm M3 18.0 mm

305318059902

Price Range
R 16,057 - R 9,8894

Stock Levels
5483 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 8.0 mm M4 7.0 mm

305407059902

Price Range
R 17,0406 - R 10,4742

Stock Levels
10079 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 8.0 mm M4 18.0 mm

305418059902

Price Range
R 18,33 - R 11,2718

Stock Levels
670 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 6.0 mm M3 15.0 mm

305315059902

Price Range
R 16,057 - R 9,8894

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 6.0 mm M3 30.0 mm

305330059902

Price Range
R 22,0119 - R 13,9834

Stock Levels
600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 8.0 mm M4 10.0 mm

305410059902

Price Range
R 17,0406 - R 10,4742

Stock Levels
276 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 8.0 mm M4 30.0 mm

305430059902

Price Range
R 17,9445 - R 11,4047

Stock Levels
1282 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 6.0 mm M3 6.0 mm

305306059902

Price Range
R 14,7278 - R 9,052

Stock Levels
814 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 6.0 mm M3 16.0 mm

305316059902

Price Range
R 16,057 - R 9,8894

Stock Levels
576 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 6.0 mm M3 35.0 mm

305335059902

Price Range
R 25,0824 - R 15,9241

Stock Levels
1338 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 8.0 mm M4 12.0 mm

305412059902

Price Range
R 17,0406 - R 10,4742

Stock Levels
296 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 8.0 mm M4 35.0 mm

305435059902

Price Range
R 21,9587 - R 13,9302

Stock Levels
2147 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 8.0 mm M4 25.0 mm

552195

Price Range
R 9,7363 - R 4,7482

Stock Levels
Request the lead time here
Attributes
  • Hole A Fix Type
    Threaded Fix
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 6.0 mm M3 20.0 mm

552214

Price Range
R 13,8945 - R 7,7493

Stock Levels
4553 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole A Fix Type
    Threaded Fix
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 6.0 mm M3 8.0 mm

552198

Price Range
R 12,7644 - R 7,0871

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole A Fix Type
    Threaded Fix
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 8.0 mm M4 15.0 mm

552199

Price Range
R 14,7493 - R 8,2002

Stock Levels
7080 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole A Fix Type
    Threaded Fix
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

552201

Price Range
R 15,3143 - R 8,5384

Stock Levels
3500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole A Fix Type
    Threaded Fix
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 8.0 mm M4 30.0 mm

552194

Price Range
R 16,0677 - R 8,947

Stock Levels
1105 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole A Fix Type
    Threaded Fix
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 8.0 mm M4 10.0 mm

552192

Price Range
R 14,7493 - R 8,2002

Stock Levels
21035 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole A Fix Type
    Threaded Fix
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Threaded Screw Support 20.0 mm M3 Female Thread Fix

TCBN-T1-M3-6-20

Price Range
R 7,8339 - R 3,6427

Stock Levels
44 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 45.0 mm M3 Female Thread Fix

TCBN-T1-M3-6-45

Price Range
R 7,3266 - R 6,9086

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 7.0 mm M3 Female Thread Fix

TCBN-T1-M3-6-7

Price Range
R 6,4531 - R 3,4333

Stock Levels
14303 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 12.0 mm M3 Female Thread Fix

TCBN-T1-M3-8-12

Price Range
R 6,4531 - R 3,4333

Stock Levels
783 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 30.0 mm M3 Female Thread Fix

TCBN-T1-M3-8-30

Price Range
R 7,4534 - R 3,9637

Stock Levels
1496 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 50.0 mm M3 Female Thread Fix

TCBN-T1-M3-8-50

Price Range
R 16,1891 - R 8,4159

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 7.0 mm M3 Female Thread Fix

TCBN-T1-M3-8-7

Price Range
R 5,6922 - R 3,0844

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 20.0 mm M4 Female Thread Fix

TCBN-T1-M4-8-20

Price Range
R 6,4531 - R 3,4333

Stock Levels
13694 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 5.0 mm M4 Female Thread Fix

TCBN-T1-M4-8-5

Price Range
R 17,7672 - R 5,6246

Stock Levels
1455 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 7.0 mm M4 Female Thread Fix

TCBN-T1-M4-8-7

Price Range
R 5,6922 - R 3,0426

Stock Levels
29500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 12.0 mm M3 Female Thread Fix

TCBN-T2-M3-6-12

Price Range
R 6,8194 - R 3,6427

Stock Levels
353 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 25.0 mm M3 Female Thread Fix

TCBN-T2-M3-6-25

Price Range
R 4,7341 - R 4,2149

Stock Levels
5090 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 55.0 mm M3 Female Thread Fix

TCBN-T2-M3-6-55

Price Range
R 7,0026 - R 6,6155

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 8.0 mm M3 Female Thread Fix

TCBN-T2-M3-6-8

Price Range
R 6,4531 - R 3,4333

Stock Levels
4590 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 25.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-25

Price Range
R 7,5478 - R 6,3989

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 5.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-5

Price Range
R 4,1001 - R 3,6427

Stock Levels
3358 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 7.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-7

Price Range
R 4,1001 - R 3,6427

Stock Levels
1400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 12.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-12

Price Range
R 6,8194 - R 3,6427

Stock Levels
1500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 25.0 mm M3 Female Thread Fix

TCBN-T1-M3-6-25

Price Range
R 10,0178 - R 5,8339

Stock Levels
2996 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 5.0 mm M3 Female Thread Fix

TCBN-T1-M3-6-5

Price Range
R 6,4531 - R 3,4333

Stock Levels
2942 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 8.0 mm M3 Female Thread Fix

TCBN-T1-M3-6-8

Price Range
R 6,4531 - R 3,4333

Stock Levels
1742 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 15.0 mm M3 Female Thread Fix

TCBN-T1-M3-8-15

Price Range
R 6,4531 - R 3,4333

Stock Levels
1019 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 40.0 mm M3 Female Thread Fix

TCBN-T1-M3-8-40

Price Range
R 5,5231 - R 5,1919

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 55.0 mm M3 Female Thread Fix

TCBN-T1-M3-8-55

Price Range
R 7,3266 - R 6,9086

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 9.0 mm M3 Female Thread Fix

TCBN-T1-M3-8-9

Price Range
R 5,6922 - R 3,0426

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 25.0 mm M4 Female Thread Fix

TCBN-T1-M4-8-25

Price Range
R 8,6793 - R 4,6476

Stock Levels
3249 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 50.0 mm M4 Female Thread Fix

TCBN-T1-M4-8-50

Price Range
R 6,7067 - R 6,3085

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 8.0 mm M4 Female Thread Fix

TCBN-T1-M4-8-8

Price Range
R 5,6922 - R 3,0426

Stock Levels
3990 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 35.0 mm M3 Female Thread Fix

310335659902

Price Range
R 26,9699 - R 17,6919

Stock Levels
89 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 10.0 mm M4 Female Thread Fix

310410659902

Price Range
R 14,2226 - R 8,7595

Stock Levels
9676 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 30.0 mm M4 Female Thread Fix

310430659902

Price Range
R 20,9751 - R 13,3188

Stock Levels
77 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 8.0 mm M3 Female Thread Fix

310308659902

Price Range
R 16,0437 - R 9,8761

Stock Levels
97 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Screw & Lock Support 12.7 mm PA

TLCBS-8M-01

Price Range
R 3,7988 - R 3,5337

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
  • Full Material
    Polyamide 66
Threaded Screw Support 15.0 mm M4 Female Thread Fix

1306294

Price Range
R 4,1001 - R 3,6427

Stock Levels
64194 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 30.0 mm M4 Female Thread Fix

1317195

Price Range
R 17,2937 - R 17,2937

Stock Levels
6159 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Male To Female Standoff Hexagonal 6.0 mm M3 30.0 mm

1317190

Price Range
R 15,0304 - R 14,349

Stock Levels
2014 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Threaded Screw Support 30.0 mm M3 Female Thread Fix

310330659902

Price Range
R 24,8963 - R 15,8044

Stock Levels
66 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 8.0 mm M4 Female Thread Fix

310408659902

Price Range
R 14,2226 - R 8,7595

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 20.0 mm M4 Female Thread Fix

310420659902

Price Range
R 16,057 - R 9,8894

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 50.0 mm M4 Female Thread Fix

310450659902

Price Range
R 24,6836 - R 16,1633

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Screw & Lock Support 9.5 mm PA

TLCBS-6M-01

Price Range
R 0,8331 - R 0,4508

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
  • Full Material
    Polyamide 66
Threaded Screw Support 10.0 mm M4 Female Thread Fix

1306293

Price Range
R 11,1451 - R 3,0426

Stock Levels
15306 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Screw Support 15.0 mm (L) M3 Female Thread Fix

1317194

Price Range
R 16,3032 - R 15,8577

Stock Levels
37448 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Male To Female Standoff Hexagonal 6.0 mm M3 18.0 mm

1317189

Price Range
R 13,5323 - R 7,6507

Stock Levels
26922 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Threaded Screw Support 18.0 mm M3 Female Thread Fix

310318659902

Price Range
R 17,0406 - R 10,4742

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 18.0 mm M3 Female Thread Fix

310318759902

Price Range
R 17,0406 - R 10,4742

Stock Levels
394 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 6.0 mm M4 Female Thread Fix

310406659902

Price Range
R 14,2758 - R 8,7861

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 18.0 mm M4 Female Thread Fix

310418659902

Price Range
R 16,0437 - R 9,8761

Stock Levels
94 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 40.0 mm M4 Female Thread Fix

310440659902

Price Range
R 23,0886 - R 14,6613

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Screw & Lock Support 9.5 mm PA

TCBSP-6M-01

Price Range
R 1,3294 - R 0,7913

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
  • Full Material
    Polyamide 66
Threaded Screw Support 8.0 mm M3 Female Thread Fix

1306292

Price Range
R 5,0061 - R 4,6406

Stock Levels
6490 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 10.0 mm M3 Female Thread Fix

1306282

Price Range
R 6,8194 - R 3,6427

Stock Levels
44366 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Male To Female Standoff Hexagonal 5.0 mm M2.5 8.0 mm

1317188

Price Range
R 15,0304 - R 14,349

Stock Levels
7564 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 10.0 mm M5 40.0 mm

1317192

Price Range
R 20,2607 - R 19,3283

Stock Levels
12357 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 8.0 mm M4 35.0 mm

1317191

Price Range
R 20,2607 - R 19,3283

Stock Levels
3569 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Threaded Screw Support 25.0 mm M3 Female Thread Fix

310325759902

Price Range
R 14,2492 - R 11,9098

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 20.0 mm M3 Female Thread Fix

310320659902

Price Range
R 17,0406 - R 10,4742

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 40.0 mm M3 Female Thread Fix

310340759902

Price Range
R 22,5436 - R 14,3024

Stock Levels
4004 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 12.0 mm M4 Female Thread Fix

310412659902

Price Range
R 16,2298 - R 9,9957

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 35.0 mm M4 Female Thread Fix

310435659902

Price Range
R 23,0886 - R 14,6613

Stock Levels
194 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 10.0 mm M3 Female Thread Fix

310310659902

Price Range
R 16,0437 - R 9,8761

Stock Levels
3604 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 6.0 mm M4 Female Thread Fix

1306295

Price Range
R 15,4142 - R 4,2707

Stock Levels
Request the lead time here
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Female To Female Standoff Round M3 30.0 mm

1317193

Price Range
R 13,88 - R 5,3541

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm M4 12.0 mm

552197

Price Range
R 6,3025 - R 3,3111

Stock Levels
4500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 HB
Male To Female Standoff Hexagonal 6.0 mm M3 10.0 mm

552191

Price Range
R 12,7644 - R 7,0871

Stock Levels
2426 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole A Fix Type
    Threaded Fix
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

321060000002

Price Range
R 7,0847 - R 6,7391

Stock Levels
12979 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Threaded Screw Support 10.0 mm M3 Female Thread Fix

TCBN-T1-M3-6-10

Price Range
R 5,0056 - R 2,7335

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Male To Female Standoff Hexagonal 5.5 mm M3 30.0 mm

321100000002

Price Range
R 10,7401 - R 10,2084

Stock Levels
2300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Male To Female Standoff Hexagonal 6.0 mm M3 15.0 mm

552211

Price Range
R 13,8945 - R 7,7493

Stock Levels
1493 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole A Fix Type
    Threaded Fix
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Female To Female Standoff 8.0 mm M4 12.0 mm

552209

Price Range
R 14,7493 - R 8,2002

Stock Levels
3919 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole A Fix Type
    Threaded Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Screw & Lock Support 3.6 mm PA

TCBSD-8M-01

Price Range
R 4,0423 - R 2,6347

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    6.0 mm
  • Locking Head Height A
    3.6 mm
  • Hole A Fix Type
    Locking Bayonet Fix
  • Colour
    Natural
  • Full Material
    Polyamide 66
Screw & Lock Support 3.6 mm PA

TCBSD-6M-01

Price Range
R 6,8696 - R 6,8696

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    6.0 mm
  • Locking Head Height A
    3.6 mm
  • Hole A Fix Type
    Locking Bayonet Fix
  • Colour
    Natural
  • Full Material
    Polyamide 66
Screw & Lock Support 19.1 mm PA

CBS-TM-12-01

Price Range
R 1,8007 - R 1,0784

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support #6-32 UL94 V-2 25.4 mm PA

CBS-TM-16-01

Price Range
R 9,5333 - R 9,5333

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support #6-32 UL94 V-2 31.8 mm PA

CBS-TM-20-01

Price Range
R 1,1539 - R 0,6364

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Snap Lock Support 38.1 mm PA UL94 V-0 Natural

CBS-TM-24-19

Price Range
R 1,8041 - R 1,6401

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support 9.5 mm PA

CBS-TM-6-19

Price Range
R 2,0019 - R 0,9127

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support 19.1 mm PA

CBS-TM-12-19

Price Range
R 1,662 - R 1,5109

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support 25.4 mm PA

CBS-TM-16-19

Price Range
R 1,4898 - R 1,3544

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Snap Lock Support 31.8 mm PA UL94 V-0 Natural

CBS-TM-20-19

Price Range
R 1,1662 - R 1,0601

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support #6-32 UL94 V-2 6.4 mm PA

CBS-TM-4-01

Price Range
R 11,4744 - R 11,4744

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support #6-32 UL94 V-2 12.7 mm PA

CBS-TM-8-01

Price Range
R 3,9874 - R 2,7215

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support 22.2 mm PA

CBS-TM-14-01

Price Range
R 2,3677 - R 2,3677

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support #6-32 UL94 V-2 28.6 mm PA

CBS-TM-18-01

Price Range
R 4,7623 - R 3,2659

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support 34.9 mm PA

CBS-TM-22-19

Price Range
R 1,7528 - R 1,5935

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support 6.4 mm PA

CBS-TM-4-19

Price Range
R 1,8224 - R 1,6567

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support 12.7 mm PA

CBS-TM-8-19

Price Range
R 1,8737 - R 1,7033

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support 38.1 mm PA

CBS-TM-24-01

Price Range
R 20,8603 - R 20,8603

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support #6-32 UL94 V-2 9.5 mm PA

CBS-TM-6-01

Price Range
R 9,5333 - R 9,5333

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support 15.9 mm PA

CBS-TM-10-01

Price Range
R 4,2261 - R 4,2261

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support 22.2 mm PA

CBS-TM-14-19

Price Range
R 3,4622 - R 1,5715

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural
Screw & Lock Support 28.6 mm PA

CBS-TM-18-19

Price Range
R 1,0813 - R 0,983

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Fix
  • Colour
    Natural