These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
R 3,0844 - R 5,6922 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.276 in
7.0 mm
|
||
R 3,4333 - R 6,4531 | 13694 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.787 in
20.0 mm
|
||
R 5,6246 - R 17,7672 | 1455 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.197 in
5.0 mm
|
||
R 3,0426 - R 5,6922 | 29500 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.276 in
7.0 mm
|
||
R 3,6427 - R 6,8194 | 353 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
||
R 4,2149 - R 4,7341 | 5090 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.984 in
25.0 mm
|
||
R 6,6155 - R 7,0026 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
2.165 in
55.0 mm
|
||
R 3,4333 - R 6,4531 | 4590 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.315 in
8.0 mm
|
||
R 6,3989 - R 7,5478 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.984 in
25.0 mm
|
||
R 3,6427 - R 4,1001 | 3358 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.197 in
5.0 mm
|
||
TCBN-T2-M3-8-7 | R 3,6427 - R 4,1001 | 1400 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.276 in
7.0 mm
|
|
R 3,6427 - R 6,8194 | 1500 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.472 in
12.0 mm
|
||
R 5,8339 - R 10,0178 | 2996 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.984 in
25.0 mm
|
||
R 3,4333 - R 6,4531 | 2942 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.197 in
5.0 mm
|
||
R 3,4333 - R 6,4531 | 1742 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.315 in
8.0 mm
|
||
TCBN-T1-M3-8-15 | R 3,4333 - R 6,4531 | 1019 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
|
R 5,1919 - R 5,5231 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.575 in
40.0 mm
|
||
R 6,9086 - R 7,3266 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
2.165 in
55.0 mm
|
||
R 3,0426 - R 5,6922 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.354 in
9.0 mm
|
||
TCBN-T1-M4-8-25 | R 4,6476 - R 8,6793 | 3249 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.984 in
25.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.