Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.
Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.
Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.
Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.
Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Spacer Shape | Material | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|---|
R 96,4484 - R 118,3673 | 90 In stock - Delivery conditions may apply, visit our FAQs |
Hexagonal
|
PEEK
|
|
|
||
R 138,5051 - R 169,9811 | 90 In stock - Delivery conditions may apply, visit our FAQs |
Hexagonal
|
PEEK
|
|
|
||
R 190,2783 - R 233,518 | 1024 In stock - Delivery conditions may apply, visit our FAQs |
Hexagonal
|
PEEK
|
|
|
||
R 109,8781 - R 134,8546 | Request the lead time here |
Hexagonal
|
PEEK
|
|
|
||
R 155,1236 - R 190,3837 | Request the lead time here |
Hexagonal
|
PEEK
|
|
|
||
R 236,6283 - R 290,422 | 540 In stock - Delivery conditions may apply, visit our FAQs |
Hexagonal
|
PEEK
|
|
|
||
R 125,5717 - R 154,1101 | Request the lead time here |
Hexagonal
|
PEEK
|
|
|
||
R 5,1709 - R 5,9113 | 8855 In stock - Delivery conditions may apply, visit our FAQs |
Hexagonal
|
PA
|
|
|
||
R 7,4957 - R 8,5627 | 6533 In stock - Delivery conditions may apply, visit our FAQs |
Hexagonal
|
PA
|
|
|
||
R 9,8894 - R 16,057 | 11179 In stock - Delivery conditions may apply, visit our FAQs |
Hexagonal
|
PA
|
|
|
||
R 14,0233 - R 22,0917 | Request the lead time here |
Hexagonal
|
PA
|
|
|
||
R 17,7052 - R 26,9965 | 100 In stock - Delivery conditions may apply, visit our FAQs |
Hexagonal
|
PA
|
|
|
||
R 15,1531 - R 23,8728 | 1071 In stock - Delivery conditions may apply, visit our FAQs |
Hexagonal
|
PA
|
|
|
||
R 15,3525 - R 24,1785 | 369 In stock - Delivery conditions may apply, visit our FAQs |
Hexagonal
|
PA
|
|
|
||
R 9,8761 - R 16,0437 | 20 In stock - Delivery conditions may apply, visit our FAQs |
Hexagonal
|
PA
|
|
|
||
R 15,3658 - R 24,2051 | 873 In stock - Delivery conditions may apply, visit our FAQs |
Hexagonal
|
PA
|
|
|
||
R 19,3534 - R 29,5087 | 406 In stock - Delivery conditions may apply, visit our FAQs |
Hexagonal
|
PA
|
|
|
||
R 22,5702 - R 32,2868 | 610 In stock - Delivery conditions may apply, visit our FAQs |
Hexagonal
|
PA
|
|
|
||
R 15,8709 - R 24,9761 | 85 In stock - Delivery conditions may apply, visit our FAQs |
Hexagonal
|
PA
|
|
|
||
R 25,0691 - R 27,9402 | 609 In stock - Delivery conditions may apply, visit our FAQs |
Hexagonal
|
PA
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.