Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.
One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.
Series Code :SR1818
Sarjanumero: SR1818
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
Hinta-alue | Saatavuus | Materiaalin syttyvyysstandardi | Kokonaispituus | Osta | |
---|---|---|---|---|---|
0,1861 € - 0,2272 € | 2000 Varastossa |
UL94 V-2
|
12.752 in
323.9 mm
|
||
0,0585 € - 0,0622 € | 2054 Varastossa |
UL94 V-2
|
6 in
152.4 mm
|
||
0,1396 € - 0,1711 € | 6436 Varastossa |
UL94 V-2
|
10.752 in
273.1 mm
|
||
0,1684 € - 0,2026 € | 5042 Varastossa |
UL94 V-2
|
12.752 in
323.9 mm
|
||
0,2286 € - 0,2806 € | 2938 Varastossa |
UL94 V-2
|
2.5 in
63.5 mm
|
||
0,0458 € - 0,0757 € | 7473 Varastossa |
UL94 V-2
|
4 in
101.6 mm
|
||
0,0529 € - 0,088 € | Kysy toimitusaikaa täältä |
UL94 HB
|
4 in
101.6 mm
|
||
0,0827 € - 0,1233 € | Kysy toimitusaikaa täältä |
UL94 HB
|
5 in
127.0 mm
|
||
0,0933 € - 0,1369 € | 5991 Varastossa |
UL94 HB
|
6 in
152.4 mm
|
||
0,1656 € - 0,2012 € | Kysy toimitusaikaa täältä |
UL94 HB
|
8.752 in
222.3 mm
|
||
0,0885 € - 0,0983 € | Kysy toimitusaikaa täältä |
UL94 V-2
|
7.087 in
180.0 mm
|
||
0,0349 € - 0,0388 € | 996 Varastossa |
UL94 V-2
|
4.724 in
120.0 mm
|
||
0,1519 € - 0,1697 € | 5398 Varastossa |
UL94 V-2
|
8.898 in
226.0 mm
|
||
0,0458 € - 0,0757 € | 7778 Varastossa |
UL94 V-2
|
5.906 in
150.0 mm
|
||
0,1423 € - 0,1738 € | 5001 Varastossa |
UL94 HB
|
10.752 in
273.1 mm
|
||
0,0495 € - 0,0538 € | 4000 Varastossa |
UL94 V-2
|
4 in
101.6 mm
|
||
0,1159 € - 0,1208 € | 248 Varastossa |
UL94 V-2
|
8.752 in
222.3 mm
|
||
0,1861 € - 0,2286 € | 37000 Varastossa |
UL94 HB
|
10.752 in
273.1 mm
|
||
0,3107 € - 0,3313 € | 973 Varastossa |
UL94 HB
|
12.752 in
323.9 mm
|
||
0,0529 € - 0,088 € | 2226 Varastossa |
UL94 HB
|
2.5 in
63.5 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.