Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(7 Tuotteet)
Standard and Premium Fire Protection Sleeves shield cables, hydraulic leads and rubber hose lines from extreme temperatures, flames, radiation heat, and liquid metal spills. The inner sleeve has strong insulating capabilities and can withstand temperatures as high as 700C. The Standard variant has a thinner outer cover than the Premium option.
Hose Protection Sleeves are strong covers that protect hoses against heat, abrasion and noise reduction. Resistant to heat, ozone and abrasions. Can withstand temperatures ranging from 110ºC up to 185ºC.
Hose Protection Sleeves that are Mining Safety approved. Durable coatings are approved to protect hoses against heat, abrasion and bursts. Can withstand temperatures ranging from -40C up to +130C. The US Mine Safety and Health Administration (MSHA) has approved this product. Effective in minimising a concentrated stream of pinhole leaks, while maintaining high burst resistance.
Sleeve Ferrules are used to secure the hose protection sleeve by crimping it to the hose. This prevents damage and leaks, and protects hoses from wear, pressure and corrosion.
Hose Wear Protectors prevent abrasive surfaces from causing point-of-contact wear. Cable ties can be attached via the moulded grooves. Used on hydraulic hoses, and gasoline and oil lines.
Spiral-wrapped Hose Protectors are intended to protect hydraulic, pneumatic and electrical hoses from crushing, wear, and abrasion. Features strong recovery memory to increase hose coverage and superior anti-crushing performance. Ideal for wrapping single or numerous hose bundles.
Spiral-wrapped Hose Protectors for mining safety. Flame retardant and anti-static properties are approved, making it ideal for subterranean applications. Designed to protect hydraulic, pneumatic, and electrical hoses from crushing, wear, and abrasion. Features strong recovery memory to increase hose coverage and superior anti-crushing performance. Ideal for wrapping single or numerous hose bundles.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.