Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Rund EPDM

 (7 Produktgruppen)

Liste Rasteransicht

Maskierungskappen zum einfachen Abziehen

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

Die Maskierungskappen für einfaches Abziehen bieten optimalen Schutz für Enden von Profilen wie Stangen, Rohre und Schläuche während des Herstellungsverfahrens.

  • Typische Anwendungen sind: Eloxieren, Strahlen, Pulverbeschichten, E-Beschichten, Galvanisieren und allgemeine Lackierstraßen.
  • Um eine optimale Passform zu gewährleisten, sollte der Innendurchmesser etwa 10 % kleiner sein als der Außendurchmesser des abzudeckenden Teils.
Material: EPDM, Silikon, PVC Farbe: Schwarz, Natur, Transparent, Gelb Seriennummer: SR1096, SR6119, SR5755, SRF0079

Konische Hochtemperatur-Stopfen

High-temperature Tapered Plugs protect and mask components during painting, sandblasting, abrasive chemical processing, and during exposure to high temperatures (of up to +218ºC for EPDM parts and 316C for silicone parts). The tapered form allows the plug to expand and adapt to the contour of the hole, as it heats.

  • Available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes.
  • These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
  • Used in chemical, machining applications and industrial equipment.
Material: EPDM, Silikon, TPG Farbe: Schwarz, Natur, Gelb, Blau, Grün, Lila, Orange, Pink, Rot Seriennummer: SR1089, SR1045, SR1179, SR1176, SR1499, SR1498, SRF0072

Flanschlose Maskierungsstopfen

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Used to cover holes without masking the surrounding area.
  • The pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage.
  • Used in multiple applications, such as powder coating, painting, plating, and sealing.
Material: EPDM, Silikon, TPE, PVC Farbe: Schwarz, Natur, Blau, Grün, Lila, Orange, Gelb, Pink, Rot Seriennummer: SR1090, SR1093, SR5748, SR1034

Maskierungszugstopfen

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silikon, Silikonkautschuk Farbe: Schwarz, Transparent, Natur, Rot, Grau, Weiß, Lila, Grün, Pink, Orange, Gelb, Blau Seriennummer: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Kappen für Maskierung - gerade

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silikon, EPDM Farbe: Natur, Schwarz, Gelb, Pink, Grün, Blau, Orange, Grau Seriennummer: SR1052, SR1095

Maskierungsstopfen mit Flansch

High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.

  • It has an integrated washer and plug that allows them to function as a single item.
  • Can withstand high temperatures of up to 250 degrees Celsius.
  • Used for powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.
Material: Silikon, EPDM Farbe: Natur, Schwarz, Weiß, Grau, Dunkelgrün, Gelb, Pink, Lila, Rot Seriennummer: SR1065, SR1092, SR5753

Rundschnurdichtung

Rundschnurdichtung mit entweder EPDM-Schwamm- oder EPDM-Vollprofilen in schwarzer Ausführung.

Seriennummer: SR6487