Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
(18 Produktgruppen)
Blanking Plugs protect sheet metal from sharp edges and seal panel cavities to prevent dust and moisture ingress. They provide a clean finish, can resist acids and also dampen vibrations. Available in various materials; TPE withstands temperatures up to 95C, TPR handles -40C to 135C, and PVC endures up to 50C.
Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.
Antriebswellen-Schutzkappen werden zum Schutz und zur Maskierung der Antriebswelle und der sie umgebenden Lagern vor Öl und einer Reihe von Chemikalien verwendet.
Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.
Die Maskierungskappen für einfaches Abziehen bieten optimalen Schutz für Enden von Profilen wie Stangen, Rohre und Schläuche während des Herstellungsverfahrens.
End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.
Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
Standard Flexible End Caps are compatible with Metric, BSP and UNF threads. Guards against dust and moisture. Applied on the ends of pipes, tubes, and fittings.
High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.
The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Hitzebeständige flexible Kappen mit Zuglaschendesign zur Anbringung und Entfernung auf und von Anwendungen mit und ohne Gewinde.
High Temperature Flexiplugs are used to hold screws and nails in both threaded and plain holes. Resists splitting and contamination. Used in automotive and manufacturing sectors.
Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.
Kappen mit Zuglasche sind so konzipiert, dass sie Anwendungen vor Verunreinigungen und Verschüttungen schützen. Das Design der Zuglasche bietet eine größere Kontaktfläche und erfordert weniger Greifkraft bei der Installation und Entfernung.
Die Laschen sind besonders nützlich bei Anwendungen, die ein schnelles Entfernen während eines mechanischen Prozesses erfordern, und sind aus diesem Grund eine beliebte Wahl in verschiedenen Branchen.
Die Flexibilität der verwendeten Materialien ermöglicht einen festen Sitz auf den Anwendungen. Der Zusatz der Lasche macht sie zu einer unverzichtbaren Wahl.
Tube End Caps protect threaded and non-threaded tubes, rods, and other cylindrical devices against inadvertent displacement. Best used as a protective covering, and to mask areas during painting for in outdoor applications.
Rohrschutzkappen in Standardgröße sind kostengünstige Schutzkappen mit einer hochwertigen Verarbeitung.
Gegossene Kappen, die über den Außendurchmesser von Rohrenden mit und ohne Gewinde greifen und das Eindringen von Fremdkörpern während der Lagerung und des Transports verhindern.
Das Design der Kappe weist interne Rippen auf, die einen festen Sitz gewährleisten. Darüber hinaus umfasst das Sortiment Kappen mit einem kleinen Lüftungsloch, um den Aufbau von Luftdruck zu verhindern, und entspricht den ANSI- und DIN-Spezifikationen.
Standard Round Feet Ferrules protect tube ends, chair bottoms and other light or heavy-duty applications. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.
Tapered Round Feet Ferrules protect tube ends, chair bottoms and other furniture. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.
Runde gewindelose Abstandhalter aus PVC (Polyvinylchlorid) zur Verwendung bei Anwendungen, bei denen eine gute elektrische Isolierung und chemische Beständigkeit erforderlich sind. Dieses Sortiment ist in Hellgrau und in verschiedenen Größen erhältlich.
Seriennummer: SR2788
Round Vinyl End Caps seal and protect the ends of pipes, tubes and cylindrical items from contamination. Creates a clean finish. Resistant to impact, weathering and abrasion.
Banjo Union Caps prevent against dirt, damage and contamination, while in storage and transit. Quick and easy to install. Can endure temperatures ranging from -30C up to +80C.
Ein Schutzkappen-Sortiment, das speziell für Ringstutzenverbindungen konzipiert wurde. Sie bieten eine äußere Abdeckung bei Lagerung und Transport, um die Verbindung vor dem Eindringen von Schmutz zu schützen.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Leider ist Ihre Sitzung aufgrund von Inaktivität abgelaufen. Bitte melden Sie sich an oder laden Sie die Seite erneut, um fortzufahren.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Leider ist Ihre Sitzung aufgrund von Inaktivität abgelaufen. Bitte melden Sie sich an oder laden Sie die Seite erneut, um fortzufahren.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.