Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: LDPE, TPE, PVC, Vinyl
  • Colour: Natural, Black, Green

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
28 results
Product SKUs information
Item Code Price range Availability Colour Material Fitting Height Fitting Diameter View
$0.2925 - $0.5387 Request the lead time here
Black
PVC
14.5 mm
28.0 mm
$0.4156 - $0.7656 Request the lead time here
Black
PVC
20.5 mm
40.0 mm
$0.0902 - $0.1661 Request the lead time here
Black
PVC
10.5 mm
6.0 mm
$0.1443 - $0.2657 7907 In stock
Black
PVC
12.5 mm
13.0 mm
$0.2158 - $0.3977 Request the lead time here
Black
PVC
12.5 mm
21.0 mm
12671 $0.0853 - $0.1571 7 In stock
Black
PVC
10.5 mm
11.0 mm
$0.1671 - $0.308 5520 In stock
Black
PVC
12.5 mm
16.0 mm
$0.415 - $0.7646 12 In stock
Black
PVC
14.5 mm
30.0 mm
$0.236 - $0.4348 1414 In stock
Black
PVC
12.5 mm
20.0 mm
$0.3436 - $0.633 Request the lead time here
Black
PVC
12.5 mm
22.0 mm
$0.0827 - $0.1523 3015 In stock
Black
PVC
10.5 mm
10.0 mm
$0.0838 - $0.1546 Request the lead time here
Black
PVC
10.5 mm
9.0 mm
$0.214 - $0.3941 11594 In stock
Black
PVC
12.5 mm
17.0 mm
$0.0961 - $0.1769 13 In stock
Black
PVC
10.5 mm
8.0 mm
$0.233 - $0.4293 Request the lead time here
Black
PVC
12.5 mm
18.0 mm
$0.2553 - $0.4705 Request the lead time here
Black
PVC
14.5 mm
25.0 mm
$0.2234 - $0.4117 18 In stock
Black
PVC
12.5 mm
23.0 mm
$0.5283 - $0.9733 Request the lead time here
Black
PVC
20.5 mm
47.0 mm
$0.1011 - $0.1863 Request the lead time here
Black
PVC
10.5 mm
7.0 mm
$0.123 - $0.2268 2016 In stock
Black
PVC
12.5 mm
15.0 mm
  • of 2
Parallel Protection Plug - Black ; 28.0 mm | 1.102 in ; Fitting Height 14.5 mm | 0.571 in

12690

Price Range
$0.5387 - $0.2925

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    25.2 mm
  • Fitting Diameter
    28.0 mm
  • Fitting Height
    14.5 mm
Parallel Protection Plug - Black ; 40.0 mm | 1.575 in ; Fitting Height 20.5 mm | 0.807 in

12693

Price Range
$0.7656 - $0.4156

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    36.4 mm
  • Fitting Diameter
    40.0 mm
  • Fitting Height
    20.5 mm
Parallel Protection Plug - Black ; 6.0 mm | 0.236 in ; Fitting Height 10.5 mm | 0.413 in

12666

Price Range
$0.1661 - $0.0902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    3.1 mm
  • Fitting Diameter
    6.0 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug - Black ; 13.0 mm | 0.512 in ; Fitting Height 12.5 mm | 0.492 in

12673

Price Range
$0.2657 - $0.1443

Stock Levels
7907 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    10.2 mm
  • Fitting Diameter
    13.0 mm
  • Fitting Height
    12.5 mm
Parallel Protection Plug - Black ; 21.0 mm | 0.827 in ; Fitting Height 12.5 mm | 0.492 in

12683

Price Range
$0.3977 - $0.2158

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    18.0 mm
  • Fitting Diameter
    21.0 mm
  • Fitting Height
    12.5 mm
Parallel Protection Plug - Black ; 11.0 mm | 0.433 in ; Fitting Height 10.5 mm | 0.413 in

12671

Price Range
$0.1571 - $0.0853

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    8.2 mm
  • Fitting Diameter
    11.0 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug - Black ; 16.0 mm | 0.63 in ; Fitting Height 12.5 mm | 0.492 in

12677

Price Range
$0.308 - $0.1671

Stock Levels
5520 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    12.9 mm
  • Fitting Diameter
    16.0 mm
  • Fitting Height
    12.5 mm
Parallel Protection Plug - Black ; 30.0 mm | 1.181 in ; Fitting Height 14.5 mm | 0.571 in

12692

Price Range
$0.7646 - $0.415

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    27.9 mm
  • Fitting Diameter
    30.0 mm
  • Fitting Height
    14.5 mm
Parallel Protection Plug - Black ; 20.0 mm | 0.787 in ; Fitting Height 12.5 mm | 0.492 in

12681

Price Range
$0.4348 - $0.236

Stock Levels
1414 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    17.2 mm
  • Fitting Diameter
    20.0 mm
  • Fitting Height
    12.5 mm
Parallel Protection Plug - Black ; 22.0 mm | 0.866 in ; Fitting Height 12.5 mm | 0.492 in

12684

Price Range
$0.633 - $0.3436

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    19.0 mm
  • Fitting Diameter
    22.0 mm
  • Fitting Height
    12.5 mm
Parallel Protection Plug - Black ; 10.0 mm | 0.394 in ; Fitting Height 10.5 mm | 0.413 in

12670

Price Range
$0.1523 - $0.0827

Stock Levels
3015 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    7.2 mm
  • Fitting Diameter
    10.0 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug - Black ; 9.0 mm | 0.354 in ; Fitting Height 10.5 mm | 0.413 in

12669

Price Range
$0.1546 - $0.0838

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    6.1 mm
  • Fitting Diameter
    9.0 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug - Black ; 17.0 mm | 0.669 in ; Fitting Height 12.5 mm | 0.492 in

12678

Price Range
$0.3941 - $0.214

Stock Levels
11594 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    14.0 mm
  • Fitting Diameter
    17.0 mm
  • Fitting Height
    12.5 mm
Parallel Protection Plug - Black ; 8.0 mm | 0.315 in ; Fitting Height 10.5 mm | 0.413 in

12668

Price Range
$0.1769 - $0.0961

Stock Levels
13 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    4.9 mm
  • Fitting Diameter
    8.0 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug - Black ; 18.0 mm | 0.709 in ; Fitting Height 12.5 mm | 0.492 in

12679

Price Range
$0.4293 - $0.233

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    15.0 mm
  • Fitting Diameter
    18.0 mm
  • Fitting Height
    12.5 mm
Parallel Protection Plug - Black ; 25.0 mm | 0.984 in ; Fitting Height 14.5 mm | 0.571 in

12687

Price Range
$0.4705 - $0.2553

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    22.2 mm
  • Fitting Diameter
    25.0 mm
  • Fitting Height
    14.5 mm
Parallel Protection Plug - Black ; 23.0 mm | 0.906 in ; Fitting Height 12.5 mm | 0.492 in

12685

Price Range
$0.4117 - $0.2234

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    20.1 mm
  • Fitting Diameter
    23.0 mm
  • Fitting Height
    12.5 mm
Parallel Protection Plug - Black ; 47.0 mm | 1.85 in ; Fitting Height 20.5 mm | 0.807 in

12694

Price Range
$0.9733 - $0.5283

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    43.2 mm
  • Fitting Diameter
    47.0 mm
  • Fitting Height
    20.5 mm
Parallel Protection Plug - Black ; 7.0 mm | 0.276 in ; Fitting Height 10.5 mm | 0.413 in

12667

Price Range
$0.1863 - $0.1011

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    4.5 mm
  • Fitting Diameter
    7.0 mm
  • Fitting Height
    10.5 mm
Parallel Protection Plug - Black ; 15.0 mm | 0.591 in ; Fitting Height 12.5 mm | 0.492 in

12675

Price Range
$0.2268 - $0.123

Stock Levels
2016 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    12.2 mm
  • Fitting Diameter
    15.0 mm
  • Fitting Height
    12.5 mm