Pop Rivets are a convenient fastener used mainly when panel access is limited or restricted to one side. This means they tend to be installed on the rear (blind) side of the application, allowing the components to be joined together.
Depending on the nature of the application, these rivets can also be used instead of welds, adhesives, screws, nuts and bolts. Pop Rivets permanently fix two materials together. They are ideal for thin applications, and suitable for materials including; woods, metals and plastics.
Easily installed, with a hammer or with a special riveting tool. Pop Rivets are inserted into a tight panel hole, passing through the two materials being riveted.
Our Pop Rivet range is strong, but light in weight. It offers good electrical insulating properties, as well as resistance from vibration, abrasion and corrosion. It also features chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rivet Type | Compatible Hole Diameter | Colour | Material | Head Diameter | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3786 - $0.6976 | Request the lead time here |
Pop Rivet
|
|
Natural
|
Nylon
|
0.512 in
13.0 mm
|
0.354 in
9.0 mm
|
||
| $0.3614 - $0.3805 | Request the lead time here |
Pop Rivet
|
|
Natural
|
Nylon
|
0.433 in
11.0 mm
|
0.354 in
9.0 mm
|
||
| $0.2503 - $0.9567 | 11 In stock |
Pop Rivet
|
|
Natural
|
Nylon
|
0.354 in
9.0 mm
|
0.197 in
5.0 mm
|
||
| 497530 | $0.3333 - $0.614 | 25 In stock |
Pop Rivet
|
|
Natural
|
Nylon
|
0.512 in
13.0 mm
|
0.197 in
5.0 mm
|
|
| $0.2925 - $0.308 | 21 In stock |
Pop Rivet
|
|
Natural
|
Nylon
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
||
| $0.3097 - $0.3261 | 36 In stock |
Pop Rivet
|
|
Natural
|
Nylon
|
0.433 in
11.0 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue