Menu Search

Push-In Rivets - Drive Fasteners

In stock

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
30 results
Product SKUs information
Item Code Price range Availability Rivet Type Compatible Hole Diameter Colour Material Head Diameter Maximum Compatible Panel Thickness View
$0.0529 - $0.0557 Request the lead time here
Drive Fastener
4.7 mm
Natural
Acetal
10.0 mm
5.5 mm
$0.0566 - $0.0595 Request the lead time here
Drive Fastener
4.7 mm
Natural
Nylon
11.0 mm
5.5 mm
$0.0571 - $0.0601 Request the lead time here
Drive Fastener
4.7 mm
Natural
Acetal
11.0 mm
5.5 mm
$0.0609 - $0.0641 Request the lead time here
Drive Fastener
5.5 mm
Natural
Nylon
12.0 mm
9.0 mm
$0.0591 - $0.0622 30 In stock
Drive Fastener
7.8 mm
Natural
Acetal
14.0 mm
7.0 mm
$0.0437 - $0.046 Request the lead time here
Drive Fastener
3.9 mm
Natural
Acetal
9.0 mm
5.0 mm
$0.0599 - $0.063 Request the lead time here
Drive Fastener
6.4 mm
Natural
Nylon
12.0 mm
6.5 mm
$0.0511 - $0.0538 Request the lead time here
Drive Fastener
3.9 mm
Natural
Nylon
9.0 mm
5.0 mm
$0.1018 - $0.1072 Request the lead time here
Drive Fastener
7.8 mm
Natural
Nylon
14.0 mm
7.0 mm
$0.0564 - $0.0593 Request the lead time here
Drive Fastener
6.4 mm
Natural
Acetal
12.0 mm
6.5 mm
$0.0613 - $0.0645 Request the lead time here
Drive Fastener
4.7 mm
Natural
Nylon
10.0 mm
5.5 mm
$0.047 - $0.0495 20 In stock
Drive Fastener
5.5 mm
Natural
Acetal
12.0 mm
9.0 mm
$0.013 - $0.0136 Request the lead time here
Drive Fastener
3.2 mm
Black
POM
8.0 mm
4.5 mm
$0.0522 - $0.0549 Request the lead time here
Drive Fastener
7.8 mm
Black
POM
14.0 mm
7.0 mm
$0.0297 - $0.0313 Request the lead time here
Drive Fastener
3.9 mm
Black
POM
9.0 mm
5.0 mm
$0.0419 - $0.0442 10 In stock
Drive Fastener
6.4 mm
Natural
POM
12.0 mm
6.5 mm
$0.0334 - $0.0352 10 In stock
Drive Fastener
4.7 mm
Black
POM
10.0 mm
5.5 mm
$0.0892 - $0.0988 Request the lead time here
Drive Fastener
3.2 mm
Natural
Nylon
8.0 mm
4.5 mm
$0.0155 - $0.0172 Request the lead time here
Drive Fastener
3.3 mm
Black
POM
8.0 mm
4.5 mm
$0.0419 - $0.0441 Request the lead time here
Drive Fastener
5.5 mm
Black
POM
12.0 mm
9.0 mm
  • of 2
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

DF-137-030

Price Range
$0.0557 - $0.0529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E42337
  • Anchor Length
    15.0 mm
Push-In Rivet Drive Fastener - Natural; Nylon ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

DFVO-137-031

Price Range
$0.0595 - $0.0566

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E70062
  • Anchor Length
    15.0 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

DF-137-031

Price Range
$0.0601 - $0.0571

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E42337
  • Anchor Length
    15.0 mm
Push-In Rivet Drive Fastener - Natural; Nylon ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 6.0 - 9.0 mm | 0.236 - 0.354 in

DFVO-137-060

Price Range
$0.0641 - $0.0609

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E70062
  • Anchor Length
    17.5 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 7.8 mm | 0.307 in; Compatible Panel Thickness Range 1.5 - 7.0 mm | 0.059 - 0.276 in

DF-137-050

Price Range
$0.0622 - $0.0591

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E42337
  • Anchor Length
    19.0 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 3.9 mm | 0.154 in; Compatible Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

DF-137-020

Price Range
$0.046 - $0.0437

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E42337
  • Anchor Length
    14.0 mm
Push-In Rivet Drive Fastener - Natural; Nylon ; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 1.5 - 6.5 mm | 0.059 - 0.256 in

DFVO-137-040

Price Range
$0.063 - $0.0599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E70062
  • Anchor Length
    17.0 mm
Push-In Rivet Drive Fastener - Natural; Nylon ; Compatible Hole Diameter 3.9 mm | 0.154 in; Compatible Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

DFVO-137-020

Price Range
$0.0538 - $0.0511

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E70062
  • Anchor Length
    14.0 mm
Push-In Rivet Drive Fastener - Natural; Nylon ; Compatible Hole Diameter 7.8 mm | 0.307 in; Compatible Panel Thickness Range 1.5 - 7.0 mm | 0.059 - 0.276 in

DFVO-137-050

Price Range
$0.1072 - $0.1018

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E70062
  • Anchor Length
    19.0 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 1.5 - 6.5 mm | 0.059 - 0.256 in

DF-137-040

Price Range
$0.0593 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E42337
  • Anchor Length
    17.0 mm
Push-In Rivet Drive Fastener - Natural; Nylon ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

DFVO-137-030

Price Range
$0.0645 - $0.0613

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E70062
  • Anchor Length
    15.0 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 6.0 - 9.0 mm | 0.236 - 0.354 in

DF-137-060

Price Range
$0.0495 - $0.047

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E42337
  • Anchor Length
    17.5 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 3.2 mm | 0.126 in; Compatible Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

137000859905

Price Range
$0.0136 - $0.013

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    13.0 mm
  • Compatible Hole Diameter
    3.2 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 7.8 mm | 0.307 in; Compatible Panel Thickness Range 1.5 - 7.0 mm | 0.059 - 0.276 in

137005059905

Price Range
$0.0549 - $0.0522

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    19.0 mm
  • Compatible Hole Diameter
    7.8 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 3.9 mm | 0.154 in; Compatible Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

137002059905

Price Range
$0.0313 - $0.0297

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    14.0 mm
  • Compatible Hole Diameter
    3.9 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 1.5 - 6.5 mm | 0.059 - 0.256 in

137004000005

Price Range
$0.0442 - $0.0419

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    17.0 mm
  • Compatible Hole Diameter
    6.4 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

137003059905

Price Range
$0.0352 - $0.0334

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    15.0 mm
  • Compatible Hole Diameter
    4.7 mm
Push-In Rivet Drive Fastener - Natural; Nylon ; Compatible Hole Diameter 3.2 mm | 0.126 in; Compatible Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

DFVO-137-010

Price Range
$0.0988 - $0.0892

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E70062
  • Anchor Length
    13.0 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 3.3 mm | 0.13 in; Compatible Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

137001059905

Price Range
$0.0172 - $0.0155

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    13.0 mm
  • Compatible Hole Diameter
    3.3 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 6.0 - 9.0 mm | 0.236 - 0.354 in

137006059905

Price Range
$0.0441 - $0.0419

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    18.0 mm
  • Compatible Hole Diameter
    5.5 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

137003000005

Price Range
$0.0296 - $0.0282

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    15.0 mm
  • Compatible Hole Diameter
    4.7 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 1.5 - 6.5 mm | 0.059 - 0.256 in

137004059905

Price Range
$0.0491 - $0.0466

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    17.0 mm
  • Compatible Hole Diameter
    6.4 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

137003100005

Price Range
$0.0405 - $0.0385

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    15.0 mm
  • Compatible Hole Diameter
    4.7 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 3.9 mm | 0.154 in; Compatible Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

137002000005

Price Range
$0.0318 - $0.0302

Stock Levels
8 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    14.0 mm
  • Compatible Hole Diameter
    3.9 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

137003159905

Price Range
$0.0421 - $0.04

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    15.0 mm
  • Compatible Hole Diameter
    4.7 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 6.0 - 9.0 mm | 0.236 - 0.354 in

137006000005

Price Range
$0.0474 - $0.0451

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    18.0 mm
  • Compatible Hole Diameter
    5.5 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 3.2 mm | 0.126 in; Compatible Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

137000800005

Price Range
$0.0139 - $0.0132

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    13.0 mm
  • Compatible Hole Diameter
    3.2 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

137001000005

Price Range
$0.0303 - $0.0287

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    13.0 mm
  • Compatible Hole Diameter
    4.7 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 7.8 mm | 0.307 in; Compatible Panel Thickness Range 1.5 - 7.0 mm | 0.059 - 0.276 in

137005000005

Price Range
$0.0539 - $0.0512

Stock Levels
11 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Anchor Length
    19.0 mm
  • Compatible Hole Diameter
    7.8 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 3.5 mm | 0.138 in; Compatible Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

DF-137-010

Price Range
$0.0828 - $0.0747

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E42337
  • Anchor Length
    13.0 mm