Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Rivet Type | Compatible Hole Diameter | Colour | Material | Head Diameter | Maximum Compatible Panel Thickness | View | |
---|---|---|---|---|---|---|---|---|---|
$0.0451 - $0.0474 | Request the lead time here |
Drive Fastener
|
0.217 in
5.5 mm
|
Natural
|
POM
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
||
$0.0132 - $0.0139 | Request the lead time here |
Drive Fastener
|
0.126 in
3.2 mm
|
Natural
|
POM
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
$0.013 - $0.0136 | Request the lead time here |
Drive Fastener
|
0.126 in
3.2 mm
|
Black
|
POM
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
$0.0522 - $0.0549 | Request the lead time here |
Drive Fastener
|
0.307 in
7.8 mm
|
Black
|
POM
|
0.551 in
14.0 mm
|
0.276 in
7.0 mm
|
||
$0.0297 - $0.0313 | Request the lead time here |
Drive Fastener
|
0.154 in
3.9 mm
|
Black
|
POM
|
0.354 in
9.0 mm
|
0.197 in
5.0 mm
|
||
$0.0419 - $0.0442 | 10 In stock |
Drive Fastener
|
0.252 in
6.4 mm
|
Natural
|
POM
|
0.472 in
12.0 mm
|
0.256 in
6.5 mm
|
||
$0.0334 - $0.0352 | 10 In stock |
Drive Fastener
|
0.185 in
4.7 mm
|
Black
|
POM
|
0.394 in
10.0 mm
|
0.217 in
5.5 mm
|
||
$0.0512 - $0.0539 | 11 In stock |
Drive Fastener
|
0.307 in
7.8 mm
|
Natural
|
POM
|
0.551 in
14.0 mm
|
0.276 in
7.0 mm
|
||
$0.0892 - $0.0988 | Request the lead time here |
Drive Fastener
|
0.126 in
3.2 mm
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
$0.0747 - $0.0828 | 20 In stock |
Drive Fastener
|
0.126 in
3.2 mm
|
Natural
|
Acetal
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.