Menu Search

Round Feet Ferrules - Standard

In stock

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE
  • Colour: White, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
29 results
Product SKUs information
Item Code Price range Availability Tube Diameter Colour Material Inside Height View
465367 $0.2885 - $0.5315 9113 In stock
Black
PVC
24.0 mm
$0.2591 - $0.4774 1617 In stock
Black
PVC
22.0 mm
$0.7391 - $1.3616 Request the lead time here
White
PVC
39.0 mm
$0.2335 - $0.4299 Request the lead time here
White
PVC
22.0 mm
$0.0324 - $0.0598 Request the lead time here
Black
PVC
10.0 mm
$0.0369 - $0.0681 Request the lead time here
Black
PVC
11.0 mm
$0.0681 - $0.1254 500 In stock
Black
PVC
14.0 mm
$0.6613 - $1.2183 Request the lead time here
Black
PVC
39.0 mm
$0.5445 - $1.0032 Request the lead time here
White
PVC
32.0 mm
$0.4182 - $0.7703 Request the lead time here
White
PVC
30.0 mm
$0.5523 - $1.0174 18 In stock
Black
PVC
29.0 mm
$0.1416 - $0.261 Request the lead time here
Black
PVC
20.0 mm
$0.0722 - $0.1331 Request the lead time here
White
PVC
9.0 mm
$0.4862 - $0.8958 Request the lead time here
Black
PVC
32.0 mm
$0.6422 - $1.1831 3742 In stock
Black
PVC
31.0 mm
$0.1416 - $0.261 Request the lead time here
White
PVC
20.0 mm
$0.8112 - $1.4943 Request the lead time here
Black
PVC
33.0 mm
$0.3696 - $0.6807 Request the lead time here
Black
PVC
30.0 mm
$0.1945 - $0.3583 Request the lead time here
Black
PVC
22.0 mm
$0.8267 - $1.5228 Request the lead time here
Black
PVC
40.0 mm
  • of 2
Round Ferrule - Tube Diameter 12.0 mm | 0.472 in ; Black

465367

Price Range
$0.5315 - $0.2885

Stock Levels
9113 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Height
    24.0 mm
  • Overall Height
    31.0 mm
Round Ferrule - Tube Diameter 10.0 mm | 0.394 in ; Black

465365

Price Range
$0.4774 - $0.2591

Stock Levels
1617 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Height
    22.0 mm
  • Overall Height
    28.0 mm
Round Ferrules - Standard - Tube Diameter 32.0 mm | 1.26 in ; White

1251369

Price Range
$1.3616 - $0.7391

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Inside Height
    39.0 mm
  • Overall Height
    43.0 mm
Tapered Ferrule 18.0 mm (DIA) PVC White

1251371

Price Range
$0.4299 - $0.2335

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Inside Height
    22.0 mm
Round Ferrules - Standard - Tube Diameter 5.0 mm | 0.197 in ; Black

1251379

Price Range
$0.0598 - $0.0324

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Height
    10.0 mm
  • Overall Height
    13.0 mm
Round Ferrules - Standard - Tube Diameter 6.0 mm | 0.236 in ; Black

1251354

Price Range
$0.0681 - $0.0369

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Height
    11.0 mm
  • Overall Height
    14.0 mm
Round Ferrules - Standard - Tube Diameter 10.0 mm | 0.394 in ; Black

1251356

Price Range
$0.1254 - $0.0681

Stock Levels
500 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Height
    14.0 mm
  • Overall Height
    18.0 mm
Round Ferrules - Standard - Tube Diameter 32.0 mm | 1.26 in ; Black

1251368

Price Range
$1.2183 - $0.6613

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Height
    39.0 mm
  • Overall Height
    43.0 mm
Round Ferrules - Standard - Tube Diameter 28.0 mm | 1.102 in ; White

1251378

Price Range
$1.0032 - $0.5445

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Inside Height
    32.0 mm
  • Overall Height
    38.0 mm
Round Ferrules - Standard - Tube Diameter 25.0 mm | 0.984 in ; White

1251359

Price Range
$0.7703 - $0.4182

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Inside Height
    30.0 mm
  • Overall Height
    36.0 mm
Round Ferrule - Tube Diameter 16.0 mm | 0.63 in ; Black

465366

Price Range
$1.0174 - $0.5523

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Height
    29.0 mm
  • Overall Height
    36.0 mm
Round Ferrules - Standard - Tube Diameter 16.0 mm | 0.63 in ; Black

1284230

Price Range
$0.261 - $0.1416

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Height
    20.0 mm
  • Overall Height
    25.0 mm
Round Ferrules - Tapered - Tube Diameter 4.0 mm | 0.157 in White ; PVC

1251367

Price Range
$0.1331 - $0.0722

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Fitting Style
    Push Fit
  • Inside Height
    9.0 mm
  • Overall Height
    11.0 mm
Round Ferrules - Standard - Tube Diameter 28.0 mm | 1.102 in ; Black

1251376

Price Range
$0.8958 - $0.4862

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Height
    32.0 mm
  • Overall Height
    38.0 mm
Round Ferrule - Tube Diameter 18.0 mm | 0.709 in ; Black

465369

Price Range
$1.1831 - $0.6422

Stock Levels
3742 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Height
    31.0 mm
  • Overall Height
    38.0 mm
Round Ferrules - Standard - Tube Diameter 16.0 mm | 0.63 in ; White

1284231

Price Range
$0.261 - $0.1416

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Inside Height
    20.0 mm
  • Overall Height
    25.0 mm
Round Ferrule - Tube Diameter 20.0 mm | 0.787 in ; Black

465368

Price Range
$1.4943 - $0.8112

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Height
    33.0 mm
  • Overall Height
    40.0 mm
Round Ferrules - Standard - Tube Diameter 25.0 mm | 0.984 in ; Black

1251358

Price Range
$0.6807 - $0.3696

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Height
    30.0 mm
  • Overall Height
    36.0 mm
Round Ferrules - Standard - Tube Diameter 18.0 mm | 0.709 in ; Black

1251370

Price Range
$0.3583 - $0.1945

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Height
    22.0 mm
  • Overall Height
    27.0 mm
Round Ferrules - Standard - Tube Diameter 35.0 mm | 1.378 in ; Black

1251372

Price Range
$1.5228 - $0.8267

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Height
    40.0 mm
  • Overall Height
    47.0 mm