These Snap Fit Plugs are designed to provide a finished and professional appearance to the surface while protecting the hole or opening from damage and debris.
Easy to install and remove, once pushed into position, a single twist provides a tight, snug fit, and a central tab at the top provides a strong grip for tightening and removal. The range is suitable for Metric, BSP and UNF threads. Used in electrical and automotive applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Ring Diameter | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.0772 - $0.295 | 8418 In stock |
|
|
|
|
||
| $0.1214 - $0.2238 | 19 In stock |
|
|
|
|
||
| $0.1501 - $0.2764 | 18 In stock |
|
|
|
|
||
| $0.1296 - $0.2389 | 19 In stock |
|
|
|
|
||
| $0.3363 - $0.6194 | 14 In stock |
|
|
|
|
||
| $0.4695 - $0.8651 | 2010 In stock |
|
|
|
|
||
| $0.058 - $0.2217 | 37 In stock |
|
|
|
|
||
| $0.0839 - $0.1547 | 17 In stock |
|
|
|
|
||
| $0.1305 - $0.2407 | 197 In stock |
|
|
|
|
||
| $0.096 - $0.1768 | 19 In stock |
|
|
|
|
||
| 12365 | $0.1169 - $0.2154 | 21 In stock |
|
|
|
|
|
| $0.499 - $0.9191 | Request the lead time here |