Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Locking Push Fit Glass Door Slide

 (124 products)

List Grid

Adhesive Cable Clamp

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are as fixed clamps that cannot be adjusted and as adjustable clamps that can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
0
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Polyvinyl Chloride (PVC) and Nylon 6/6
  • Colour: Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Adhesive Mount Locking Cable Clamp

Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PA
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Angled Square Inserts

Angled Square Inserts have an angled base making them perfect for pipe ends or irregular surfaces and for tubes that meet angled surfaces.It can be used in furniture assembly, such as chairs or furniture legs, and in construction.

This range of Angle Square Inserts are designed to be easy to insert, and made from a material that allows them to be durable and long-lasting.

  • Material: Polyethylene (PE)
  • Colour: Black

Banjo Bolt Caps

A Protection Cap and Retaining Washer in a single unit. These Banjo Bolt Caps hold everything together during assembly, storage and shipping.

A highly versatile cap that will protect your application against damage and the ingress of dirt. The product is also supplied with bridged retaining loops. The caps are easy to grip, even when wearing gloves and are available in a choice of sizes to suit your project needs.

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Black

Banjo Union Caps

A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt. Our range is available in a choice of two material options; Flexible Polyvinyl Chloride (PVC) and High-Density Polyethylene.

The Flexible PVC options offer a truly snug fit that offers optimum protection. The flexible material allows for quick fitting and removal, which is aided by a convenient finger tab.

The harder material of our HDPE options make application fast, by easily clicking the cap into place for a secure fit. Suitable for temperatures ranging from a minimum of -30 up to a maximum of +80 degrees celsius.

  • Materials: Flexible PVC and HDPE
  • Colour: Yellow
  • Fits hydraulic Banjo Unions to DIN 7642 B/E

Banjo Union Plugs

Banjo Union Plugs are designed to protect banjo unions from damage, wear and tear, and dirt or moisture ingress. They provide a secure fit on banjo unions DIN 7642 B/E, forming a reliable sealing surface to prevent leaks.

Ideal for hydraulic and fluid systems, they are durable and can come with or without a cover tab. It can be used in applications in automotive or industrial machinery.

  • Material: LDPE
  • Colour: Natural

Blanking Plugs

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: PA, Nylon, Silicone, PVC, TPR, LDPE
  • Colour: Black, White, Grey, Natural
  • Material Flammability Standard: UL94 V-2

Body Plugs

These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.

It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.

  • Material:TPR, Silicone, TPE
  • Colour: Black

Bolt Protection Caps

Snap-on Bolt and Nut Protection Caps are supplied in a wide range of sizes. The standard caps protect washer in addition to bolt and nut. An optional type with extendable head is suitable for large studs. They protect against weathering and tampering. They enhance finished appearance.

Cable Clamps - Adhesive/Screw Mount, Locking

These cable clamps with adhesive mounts are used for cable management and organisation. Designed to grip and lock cables, wires, or cords while maintaining a neat and organised appearance. They are extremely durable and resistant to wear and stress. This ensures that the clamp can support the weight and tension of the cables it is holding.

The locking function ensures the cables stay in place and do not slip or get disorganised. It is simple to install using high-quality adhesive tape or screw mounting holes. Suitable for various applications, including automotive, construction, telecommunications, data centres, and industrial settings.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

The adhesive mounting of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Clamps - Fir Tree Mount, Hinged Locking Top

Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.

An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.

The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.

These clamps have corrosion, vibration and abrasion resistance.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 flame rated.

Cable Clamps - Hinged Locking

Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.

How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.

The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

Cable Clamps - Plug In, Adjustable

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Cable Clamps - Plug In, Locking

Can be opened and closed multiple times for adding or removing cables. Large contoured base that assures stable mounting. Nylon 6/6

Centre Pull Plugs

These Centre Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Centre Pull Tab Hose Plug

Pull Tab Hose Plugs are designed to plug and seal hose ends. They have ribs that ensure a tight fit when plugging hydraulic lines without straining them. It features a high tensile strength, toughness, and flexibility.

The inside centrally located pull tab enables simple plug insertion and removal, making it a hassle-free alternative. Furthermore, the tapered form allows for the plugging of numerous interior diameters. This plug's snug fit and secure seal effectively prevent dust, dirt, and other impurities from entering the hose, protecting internal components and guaranteeing optimal performance. Commonly used for construction, automotive, and agricultural applications.

  • Material: EVA
  • Colour: Yellow

Chrome-Plated Rectangular Inserts

Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.

Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.

  • Material: Polyethylene (PE)
  • Finish: Chrome Plated

Clips - Adjustable Kwik Klip

Adhesive Cable Clamps Clips have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Polyvinyl Chloride (PVC), Aluminium, Polyamide (PA)
  • Colour: Grey, Silver, Natural
  • UL94 V0 and UL94 V2 flame rated options

Collar Plugs

Our Collar Plugs, offered in orange LDPE, feature a self-tapping design. The thick walls of the Collar Plugs make them highly durable.

Cover Caps

Cover Caps are designed to protect screw heads and are ideal for decorative purposes. They snap into place, protects against dirt and moisture.

Easy to install, requiring no special tools or equipment. They can be installed by simply snapping them into place over the screws. Used in applications such as medical, and industrial.

  • Material: PA, HDPE, LDPE
  • Colour: Beige, Black, White, Natural

Covered Tapered Plugs

Covered Tapered Plugs are designed to ensure a secure fit due to their convex sides and protect from contaminants, debris and damage. It features a push fit style that makes it easy to use and remove.

Used in a variety of applications, including blind holes, pipes, furniture or electrical boxes. They are reusable due to the material from which they are constructed without affecting the effectiveness of the sealing.

  • Material: Silicone
  • Colour: Grey, Yellow, Green, White, Red, Black, Pink, Purple, Blue, Clear

DKO Side Release Plugs

These DKO Side Release Plugs protect DKO-compression fittings (24 nipples with O-Ring) during transit, storage, and processing from damage and contaminants. These plugs' sturdy structure ensures dependable performance even in harsh environments. The leak-proof seal and secure connection prevent fluid leakage or loss, reducing the danger of equipment damage, productivity loss, or safety issues.

The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal. Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.

  • Material: LDPE
  • Colour: Yellow

Domed Blanking Plugs

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

Driveshaft Protection Caps

Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.

Available in a choice of materials; Low-Density Polyethylene (LDPE) and Flexible Polyvinyl Chloride (PVC). The PVC option also provides resistance to tearing and splitting.

Our range fits DIN 748, IEC 600-72 and ISO R775.

  • Materials: LDPE and Flexible PVC
  • Colour: Yellow

Easy Pull Masking Caps

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include;anodizing, blasting, powder coating, e-coating and plating.

The caps have a flanged design and an internal seal that provides a secure fit. These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times.

  • Materials: Silicone Rubber 600F (316C) and EPDM 425F (218C)
  • Colours: Natural and Black
  • Hardness: Durometer (Shore A) 55 + 5

  • of 5