For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(36 products)
A Protection Cap and Retaining Washer in a single unit. These Banjo Bolt Caps hold everything together during assembly, storage and shipping.
A highly versatile cap that will protect your application against damage and the ingress of dirt. The product is also supplied with bridged retaining loops. The caps are easy to grip, even when wearing gloves and are available in a choice of sizes to suit your project needs.
A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt. Our range is available in a choice of two material options; Flexible Polyvinyl Chloride (PVC) and High-Density Polyethylene.
The Flexible PVC options offer a truly snug fit that offers optimum protection. The flexible material allows for quick fitting and removal, which is aided by a convenient finger tab.
The harder material of our HDPE options make application fast, by easily clicking the cap into place for a secure fit. Suitable for temperatures ranging from a minimum of -30 up to a maximum of +80 degrees celsius.
Banjo Union Plugs are designed to protect banjo unions from damage, wear and tear, and dirt or moisture ingress. They provide a secure fit on banjo unions DIN 7642 B/E, forming a reliable sealing surface to prevent leaks.
Ideal for hydraulic and fluid systems, they are durable and can come with or without a cover tab. It can be used in applications in automotive or industrial machinery.
Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
Pull Tab Hose Plugs are designed to plug and seal hose ends. They have ribs that ensure a tight fit when plugging hydraulic lines without straining them. It features a high tensile strength, toughness, and flexibility.
The inside centrally located pull tab enables simple plug insertion and removal, making it a hassle-free alternative. Furthermore, the tapered form allows for the plugging of numerous interior diameters. This plug's snug fit and secure seal effectively prevent dust, dirt, and other impurities from entering the hose, protecting internal components and guaranteeing optimal performance. Commonly used for construction, automotive, and agricultural applications.
Cover Caps are designed to protect screw heads and are ideal for decorative purposes. They snap into place, protects against dirt and moisture.
Easy to install, requiring no special tools or equipment. They can be installed by simply snapping them into place over the screws. Used in applications such as medical, and industrial.
These DKO Side Release Plugs protect DKO-compression fittings (24 nipples with O-Ring) during transit, storage, and processing from damage and contaminants. These plugs' sturdy structure ensures dependable performance even in harsh environments. The leak-proof seal and secure connection prevent fluid leakage or loss, reducing the danger of equipment damage, productivity loss, or safety issues.
The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal. Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
These Flanged Barrel Plugs protect and seal openings or ports of tubes, pipes and other cylindrical openings. It features convex sides to ensure a more secure fit and prevent them from slipping out.
In addition, they prevent the ingress dust, dirt, and moisture into the equipment. It protects internal components from leaking and contaminations entering.
The plug is inserted into the opening or port, and the flange is pressed against the surrounding surface, creating a secure seal. The flange ensures the plug remains in place and prevents it from being accidentally dislodged. Used in various applications, including industrial, manufacturing, and automotive.
A lanyard designed to connect and secure two separate components. It features a securing loop on one end and a mounting hole on the other, which provides a secure fix to connecting objects.
The lanyard can accommodate a wide range of applications, including cables, dust caps, enclosures and lids. Double fixing slots on the securing loop help reduce the risk of failure for heavy duty applications. When using for heavy duty applications; simply secure the loop through both fixing slots for safe mounting.
The material is highly flexible and can stretch up to three times its nominal length.
Gas cylinder valve cap is designed to protect industrial and LPG gas cylinder valve threads when they are not used. It protects from the entry of moisture, dirt, dust or other contaminants. It is fitted with a vent flap to allow the safe release of gas following the accidental opening of the valve. It can differentiate full from empty cylinders.
They are simple to install and remove and provide an airtight seal to maintain the integrity of the gas in the cylinder. It is commonly used in laboratories, medical industry, and construction applications.
Hose Washer Caps are applied on the hose and tube ends to prevent them from sliding over the fittings. It features a tight-fitting design that helps to prevent water, dust, dirt and other contaminants from getting into the hose.
They are simple to install and remove and provide an airtight seal to maintain the integrity of the hose connector. It is used in construction applications, gardening, and the automotive industry.
LPG Caps were developed with the LPG industry to help prevent dangerous gas leaks. They meet the LP Gas Association Code of Practice 15. Its design incorporates a strap to help prevent loss and ease of replacement. It withstands pressures while providing a gas-tight seal, even under extreme temperatures and adverse conditions.
It also prevents debris and contaminants from entering the application. It is easy to use or remove. Used in warehousing to protect LPG gas cylinders, in the storage of applications, construction and automotive industry.
Non-threaded End Caps are ideal to securely protect threaded or non-threaded tubing, pipes and rods. It prevents leaks and keeps out dirt, debris and other contaminants.
They are quick and easy to install and remove. It can be used for plumbing, HVAC, and industrial applications. Temperature resistant to 95C maximum.
Nut Protection Caps provide superior protection for nuts, screws and bolts across many outdoor applications. These caps benefit from resistance to most chemicals, and excelled environmental resistant properties to guard exposed fastening assemblies against the elements.
Available in a range of sizes, these durable protective caps create a neat finished appearance.
Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.
The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.
Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.
Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
These Push-in Cable Blanking Plugs are used to protect against sharp edges at the end of a pneumatic tube or hose and to offer waterproof protection for spare apertures to be closed. It keeps dust, dirt, and other impurities out and is highly resistant to corrosion and wear.
It is IP97-compliant and accommodates typical Metric and PG sizes. They give a clean finish and a rapid solution and are available in various sizes to accommodate hole diameter and panel thickness.
Simple to install and remove thanks to the push fit into the application. Suitable for a wide range of sheet metal industry applications, including electrical panels, control cabinets, and junction boxes.
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.
The cap is designed to remain attached to the hose. It offers superior protection from the ingress of dirt and moisture, and resistance to corrosion.
Quick Release Plugs are designed to remain attached to the hose while providing secure and sealing solutions. They are male fittings for the ISO A and ISO B series. They provide great protection against dirt, moisture, and corrosion and prevent leaks.
They also feature a quick-release mechanism that makes installing them simple without additional tools. It can withstand temperatures from -40C to 135C and is commonly used in automotive, electronics, manufacturing, and hydraulic systems applications.
Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.
It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.
These Ribbed Tube End Plugs are designed to establish a reliable and safe seal at the ends of tubes or pipes. The plugs' ribbed shape assures a snug fit and prevents leaking while providing added grip and stability. It is resistant to corrosion, wear, and external factors.
The ribbed shape ensures a solid grip, keeping the plug in place even under pressure or vibration. It keeps dust, dirt, and contaminants from entering. The ribs also keep the plug from spinning or becoming loose.
It is simple to install since it must be pushed into the hole until it is snug, with no further tools required. Used in automotive, electronics, medical devices, manufacturing, and industrial machinery.
These Rivet Caps are designed to provide protection and a neat finish for screws. They fit securely into the top of screws, covering the screw head neatly and providing protection from dust and dirt ingress, damage and corrosion.
They are easy to use and require no special installation as they can be installed and removed quickly by push fit. Used in various rivet types, including blind rivets, solid rivets, and tubular rivets and for applications in the automotive, construction, furniture and appliance industries.
"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.
Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.
The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.
Material: Polyvinyl Chloride (PVC)Colour: Black
SAE Butt-Weld Covers protect split-flange coupling surfaces. The translucent material allows the O-Ring to remain visible while providing secure protection with an internal locking bead. Made of natural or red LDPE.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.