Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Self Adhesive Double Sided Mounting

 (135 products)

List Grid

Wire Clip - Plastic, Adhesive Mount

An adhesive cable clamp suitable for wires of 1mm diameter. The top flips over to hold the wires in place securely.

Wire Clip - Plastic, Adhesive Mount, Micro

An adhesive micro cable clamp suitable for wires of 1mm diameter. The top flips over to hold the wires in place securely.

Wire Saddle - Adhesive Mount

These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.

The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.

Options included with a double-sided adhesive tape that includes a convenient release tab and small-profile options that are ideal for routing fibre.

  • Material: Polyamide (PA)
  • Colour: Natural
  • UL94 HB and UL94 V2 flame rated options

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Saddle - Adhesive Mount, Locking Retaining Bar

Wire Saddle quickly and easy snaps into position. Its primary purpose is to hole and direct wires and cables to ensure a clear and tidy build. These saddles also provide useful cable and wire protection, by keeping them clear of sensitive or sharp components in the assembly.

This range features a hinged locking top entry system with easy finger-tip pressure installation and a locking, retaining far added security. The wire saddle has a thick, double-sided adhesive tape with a release tab, for self-adhesive mounting.

  • Material: Polyamide (PA)
  • Colour: Natural
  • UL94 V2 flame rated

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Saddle - Adhesive Mount, Side Entry

These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.

The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.

Features a small-profile that is ideal for routing fibre.

  • Material: Polyamide (PA)
  • Colour: Natural
  • UL94 V2 flame rated

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Saddle - Adhesive Mount,Hinged Locking Top

The hinged locking top means that wires are held in place securely. They have an adhesive base fixing for quick installation.

Wire Saddle - Mini, Adhesive Mount

These mini wire saddles have an adhesive base, for quick installation.

Wire Saddle - Mini, Adhesive Mount, Hinged Locking Top

These mini wires saddles have a hinged locking top, which means that wires are held in place securely. They have an adhesive base fixing for quick installation.

Wire Saddle - Optical Fibre

The wire saddles are suitable for fibre wires and protecting their delicate nature.

Wire Saddle - Optical Fibre, Mini

The micro wire saddles are suitable for fibre wires and protecting their delicate nature.

  • of 6