Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Steel Threaded Blind Nut

 (6 products)


Fully Threaded Studs & Rods

Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.

Quick Tightening Knurled Knobs

Quick Tightening Knurled Knobs features a knurled surface that allows for a better grip and easier turning. It can be quickly tightened or loosened using only your fingers without requiring additional tools by only a slight clamping force. This can save time and effort in situations where changes are required regularly.

The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads. At this point, it can be locked with a small rotation.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.

  • The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads.
  • Widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment
Material: Steel Series Code: SR37360

Round Threaded Inserts

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Steel, PP, PA, Aluminium
  • Colour: Black, Natural

Square Threaded Tube Inserts

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Steel, PA, HDPE, Cast Aluminium Alloy
  • Colour: Natural, Black

Square Tube Connectors

These Square Tube Connectors join two or more square tubes at various angles. They are designed to provide a strong and secure connection yet are quick and easy to install and remove. They are used to join a number of tubes together, and the tube connectors are pushed into the tubes without the need for fixing.

It can be used for a variety of industries, including construction and manufacturing. They come in a variety of options: Threaded inserts made of all metal are appropriate for heavy-duty applications. They work well with adjustable feet, tilt guides, and castors. M8 or M10 threads with a mild steel retaining nut for a secure fit. The metal thread enables smooth, repeatable adjustment, and the two-piece mouldings fit neatly into the tubes. Standard Threaded Inserts can be used with adjustable feet (SR1572) or tilt glides (SR1575). M8 and M10 thread sizes are offered for type 2 Square inserts, which are suited for wall thicknesses of 1.0-2.0mm. Heavy Duty Square Threaded Inserts with an interference fit are also available. They are heavy duty for high weight capacity and are ideal for use with machine feet.

  • Material: PA, Nylon
  • Colour: Black, Natural

Tube Connectors

Tube connectors are used to join several tubes together. It is easy and simple to install thanks to its push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts.

It provides a secure and reliable joint that helps to ensure the safety and longevity of the structure or equipment being assembled.

  • Material: Nylon, Polyamide (PA), Steel
  • Colour: Black, Natural