Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Colour | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.5366 - $0.6438 | 1000 In stock |
|
Black
|
Nylon 6/6
|
|
|
|
||
| $0.3156 - $0.4748 | 17000 In stock |
|
Black
|
Nylon 6/6
|
|
|
|
||
| 551846 | $0.8804 - $1.2414 | 390 In stock |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
|
| $1.659 - $3.9375 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.2999 - $0.833 | 4800 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.6431 - $1.7886 | 3000 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.9992 - $2.7759 | 2611 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.726 - $1.9308 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.1542 - $0.4298 | 10246 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.3107 - $0.8666 | 17243 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.143 - $0.3959 | 8526 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1977 - $0.5504 | 5519 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1736 - $0.4803 | 20268 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2034 - $0.5649 | 48811 In stock |
|
Black
|
PVC
|
|
|
|
||
| 11152B | $0.4539 - $1.2573 | 5998 In stock |
|
Black
|
PVC
|
|
|
|
|
| $0.2759 - $0.7628 | 5900 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2675 - $0.7364 | 5000 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.2391 - $0.6615 | 14126 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.6431 - $1.7886 | 3077 In stock |
|
Black
|
TPE
|
|
|
|
||
| 15172B | $1.3166 - $3.2913 | 1718 In stock |
|
Black
|
TPE