Menu Search

Hinged Locking Cable Clamp

In stock

Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.

Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Diameter Compatible Panel Thickness Range View
$0.4316 - $0.5033 Request the lead time here
0.250 in
$0.4746 - $0.5537 1000 In stock
0.344 in
$0.1575 - $0.216 Request the lead time here
0.344 in
$0.3491 - $0.407 1000 In stock
0.344 in
$0.3174 - $0.3702 18000 In stock
0.187 in
$0.4269 - $0.498 1000 In stock
0.344 in
$0.1431 - $0.1964 Request the lead time here
0.02 - 0.205 in
$0.4188 - $0.4884 1000 In stock
0.344 in
$0.3809 - $0.444 8000 In stock
0.343 in
$0.3113 - $0.4571 11000 In stock
0.39 in
0.031 - 0.118 in
$0.279 - $0.3023 Request the lead time here
0.28 in
0.031 - 0.118 in
Cable Clamp Lockable 0.250 in Nylon 6/6 Natural

23RCFB100

Price Range
$0.5033 - $0.4316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    0.250 in
  • Maximum Compatible Cable Diameter
    1.000 in
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Fir Tree Mount - Black ;

23RCFB100B

Price Range
$0.5537 - $0.4746

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Panel Thickness Range
    0.344 in
  • Maximum Compatible Panel Thickness
    0.344 in
Cable Clamps - Fir Tree Mount - Black ;

23RCFB035CB

Price Range
$0.216 - $0.1575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Panel Thickness Range
    0.344 in
  • Maximum Compatible Panel Thickness
    0.344 in
Cable Clamps - Fir Tree Mount - Black ;

23RCFB050B

Price Range
$0.407 - $0.3491

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Panel Thickness Range
    0.344 in
  • Maximum Compatible Panel Thickness
    0.344 in
Cable Clamp Lockable 0.187 in Nylon 6/6 Natural

23RCFB050

Price Range
$0.3702 - $0.3174

Stock Levels
18000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    0.187 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Fir Tree Mount - Black ;

23RCFB037B

Price Range
$0.498 - $0.4269

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Panel Thickness Range
    0.344 in
  • Maximum Compatible Panel Thickness
    0.344 in
Cable Clamp Lockable 0.256 in Nylon 6/6 Natural

23RCFB035C

Price Range
$0.1964 - $0.1431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Panel Thickness Range
    0.02 - 0.205 in
  • Maximum Compatible Panel Thickness
    0.205 in
Cable Clamps - Fir Tree Mount - Black ;

23RCFB05025B

Price Range
$0.4884 - $0.4188

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Panel Thickness Range
    0.344 in
  • Maximum Compatible Panel Thickness
    0.344 in
Cable Clamp Lockable 0.250 in Nylon 6/6 Natural

23RCFB05025

Price Range
$0.444 - $0.3809

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Panel Thickness Range
    0.343 in
  • Maximum Compatible Panel Thickness
    0.343 in
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 9.9 mm | 0.39 in ; Nylon 6/6

HLCC-2BK

Price Range
$0.4571 - $0.3113

Stock Levels
11000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Compatible Cable Diameter Range
    0.394 in
  • Maximum Compatible Cable Diameter
    0.394 in
  • Minimum Operating Temperature
    -40 °F
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 7.1 mm | 0.28 in ; Nylon 6/6

HLCC-1BK

Price Range
$0.3023 - $0.279

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Compatible Cable Diameter Range
    0.276 in
  • Maximum Compatible Cable Diameter
    0.276 in
  • Minimum Operating Temperature
    -40 °F