Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.
Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0566 - $0.0657 | 10000 In stock |
6-32
|
|
1.000 in
25.4 mm
|
||
$0.0588 - $0.0687 | Request the lead time here |
6-32
|
|
1.500 in
38.1 mm
|
||
$0.0623 - $0.0726 | 1000 In stock |
6-32
|
|
2.000 in
50.8 mm
|
||
$0.0566 - $0.0657 | Request the lead time here |
6-40
|
|
1.000 in
25.4 mm
|
||
$0.0468 - $0.0644 | Request the lead time here |
8-32
|
|
1.875 in
47.6 mm
|
||
$0.0564 - $0.0656 | 4000 In stock |
8-32
|
|
0.250 in
6.4 mm
|
||
$0.0572 - $0.0668 | 62000 In stock |
8-32
|
|
0.500 in
12.7 mm
|
||
$0.0579 - $0.0675 | 12000 In stock |
8-32
|
|
1.000 in
25.4 mm
|
||
$0.0461 - $0.0632 | 16500 In stock |
8-32
|
|
1.500 in
38.1 mm
|
||
$0.0473 - $0.065 | 500 In stock |
8-32
|
|
2.000 in
50.8 mm
|
||
$0.059 - $0.0689 | Request the lead time here |
10-24
|
|
0.313 in
8 mm
|
||
$0.0608 - $0.0708 | 6000 In stock |
10-24
|
|
0.750 in
19.1 mm
|
||
$0.0606 - $0.0707 | Request the lead time here |
10-24
|
|
0.125 in
3.2 mm
|
||
$0.0617 - $0.0722 | Request the lead time here |
10-24
|
|
0.313 in
8 mm
|
||
$0.0488 - $0.0669 | 500 In stock |
10-24
|
|
1.000 in
25.4 mm
|
||
$0.0584 - $0.0681 | Request the lead time here |
10-32
|
|
0.188 in
4.8 mm
|
||
$0.059 - $0.0689 | Request the lead time here |
10-32
|
|
0.313 in
8 mm
|
||
$0.0603 - $0.0704 | 1000 In stock |
10-32
|
|
0.625 in
15.9 mm
|
||
$0.3771 - $0.5172 | 500 In stock |
10-32
|
|
0.750 in
19.1 mm
|
||
$0.0474 - $0.065 | Request the lead time here |
10-32
|
|
1.250 in
31.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.