Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|
| $0.1452 - $0.9051 | 1500 In stock |
1-1/16 in
|
1.000 in
25.4 mm
|
||
| $0.0713 - $0.4467 | 2829 In stock |
7/16 in
|
0.500 in
12.7 mm
|
||
| $0.0807 - $0.5045 | 5219 In stock |
1/2 in
|
0.500 in
12.7 mm
|
||
| $0.2369 - $1.4822 | 1694 In stock |
1-5/8 in
|
0.906 in
23 mm
|
||
| $0.0809 - $0.5045 | 14282 In stock |
1/2 in
|
0.500 in
12.7 mm
|
||
| 12826A | $0.5715 - $3.4923 | 40647 In stock |
1.000 in
|
0.677 in
17.2 mm
|
|
| $0.107 - $0.6662 | 1500 In stock |
3/4 in
|
0.906 in
23 mm
|
||
| $0.1256 - $0.7818 | Request the lead time here |
7/8 in
|
0.437 in
11.1 mm
|
||
| $0.1335 - $0.8351 | 1768 In stock |
1-1/16 in
|
0.813 in
20.7 mm
|
||
| $0.1688 - $1.0526 | 3500 In stock |
1-1/4 in
|
0.469 in
11.9 mm
|
||
| $0.0728 - $0.4538 | 6612 In stock |
7/16 in
|
0.313 in
8 mm
|
||
| $0.0809 - $0.5045 | 7142 In stock |
1/2 in
|
0.875 in
22.2 mm
|
||
| $0.6411 - $3.9176 | 1797 In stock |
1-3/16 in
|
0.752 in
19.1 mm
|
||
| $0.2759 - $1.6856 | 12661 In stock |
1/2 in
|
0.531 in
13.5 mm
|
||
| $0.9408 - $2.3558 | 998 In stock |
1-5/8 in
|
0.866 in
22 mm
|
||
| $0.2391 - $1.461 | 10253 In stock |
7/16 in
|
0.539 in
13.7 mm
|
||
| $0.3456 - $2.1117 | 7592 In stock |
3/4 in
|
0.543 in
13.8 mm
|
||
| $0.0872 - $0.543 | 5750 In stock |
5/8 in
|
0.500 in
12.7 mm
|
||
| $0.2241 - $1.3689 | 13500 In stock |
3/8 in
|
0.327 in
8.3 mm
|
||
| $1.0515 - $2.631 | 900 In stock |
1-7/8 in
|
0.984 in
25 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue