Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Adhesive Fibre Optic Cable Management

 (8 product groups)


4 or 12 Fiber Splice Holder

Holds twelve 2.7mm splices or four 4.2mm splices. Fastens with either an adhesive pad or #4 screw.

Fibre Clips - 16 Slot - 3.9mm, 3.4mm, 2.9mm

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed to hold 16 cables in place in 3 different clips of 4, 6 and 6 components, which can be separated. The smallest clip is for 3.9 mm fibre; the others are 3.4 mm and 2.9 mm.

They are easy to install and remove by clip-on or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Fibre Clips - 16 Slot - 3mm, 2mm

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed to hold 16 cables in place in 3 different clips of 4, 4 and 8 components, which can be separated. A number of fibre clip slots take 3 mm clips, while others take 2 mm clips.

They are easy to install and remove by clip-on or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Blue, Black
  • Material Flammability Standard: UL94 V-0

Fibre Clips - 2 Slot - 6mm, 5.5mm, 4.5mm

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed with two slots to hold cables of different diameters including 4.5mm, 5.5mm and 6mm.

They are easy to install and remove by clip-on, screw or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Yellow, Green, Red
  • Material Flammability Standard: UL94 V-0

Fibre Clips - 24 Slot, Splice Holder

These Fibre Clips are used to organise and protect fibre optic cables. Their flexible wings may accommodate up to 24 splices or components, with each slot holding up to two.

Without an adhesive back, installing and removing using a #4 or M3 screw is simple. The clips create a secure and organised setting that reduces the possibility of cable damage, tangles, and signal loss. Commonly used in telecommunications, data centres, security systems, and manufacturing applications.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Fibre Clips - 4 Slot - 3.9mm

These Fibre Clips are used to secure and control fibre optic wires. It has four slots that can hold four 3.9mm fibres. Furthermore, they can be part of the bigger EFA04 18 fibre clip, which can be disassembled to make independent clips, giving them a lot of adaptability.

They are intended to securely hold the cables, reducing stress and strain on the fragile fibres. This decreases the likelihood of cable bends, kinks, or breaks, protecting the integrity and performance of your wires over time. Used in various applications, including data centres, industrial settings, and telecommunications infrastructure.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Fibre Clips - 6 Slot - 3.4mm, 2.9mm

Fibre Clips are used in fibre optic systems to attach and arrange fibre optic cables, avoiding unwanted movement and protecting them from damage and stress. This reduces the possibility of cable bends, kinks, or breakage, so preserving the integrity and performance of wires over time.

It has 6 slots divided into 3 clips that carry 2, 2, and 2 components. The range includes fibre clips for managing 3.4mm cables as well as those for organising 2.9mm cables.

They are easy to install by simply clipping into the panel or hole. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Fibre Guides - Corner

The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The range also offers stacking pillars and stand-offs which can be used to stack multiple reels for compact spooling of multiple runs of fibre. Fibre Guides are used to assist with reeling and corner guides maintain a bending radius through a 90 degree turn