For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(60 product groups)
Versital cable management system, which secures cabels tightly and can be mounted either by self-adhesive or by a screw.
These Vinyl Coated Adjustable Steel Clamps are used for cable arrangement and management. They are used to secure pipes, hoses, and other cylindrical objects to a surface. These are vinyl coated, which provides a more durable solution for vibration protection, as well as electrical insulation and corrosion resistance.Furthermore, these are flexible, so they can bend and curve to the required position for holding different diameters' It also provides a cushion between the clamp and the object being clamped.
It is easy to install by simply screwing them into the surface, which reduces the potential of cable movement or damage. It can be removed; however, the component must be unscrewed first. It has many uses, including automotive, industrial, and electrical installations.
These Vinyl Coated Aluminium P Clamps are used for cable arrangement and management. They are used to secure pipes, hoses, and other cylindrical objects to a surface. These are vinyl coated, which provides a more durable solution for vibration protection, as well as electrical insulation and corrosion resistance. It also provides a cushion between the clamp and the object being clamped.
It is easy to install by simply screwing them into the surface, which reduces the potential of cable movement or damage. It can be removed; however, the component must be unscrewed first. It has many uses, including automotive, industrial, and electrical installations.
Suitable for attaching cables to a panel. With barbed teeth on the strap, you can fix cable bundles of up to 20mm in diameter. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
A two piece fixing for holding wires securely in place. Can be fastened to your panel using a flat head screw.
Wire Harness Clamps gather and secure cables on printed circuit boards and other electronic applications. Cables are quickly and easily inserted into the clamp and then locked in place.
The clamp can be pre-installed to a chassis, with cables added at a later time. Once installed, cables can be removed for wiring changes, re-routing and replacements.
The range has different style options to choose from, include options with a ridged design or smooth options. The range also features options without a latch feature.
The hinged locking top means that wires are held in place securely. They have a screw mount fixing for a secure installation.
These mini wire saddles have a hinged locking top, which means that wires are held in place securely. They have a screw mount fixing for quick installation.
These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is locking to hold wires in place securely.
These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is non-locking, meaning that your wires can be removed and replaced easily.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue