This range of Cap Screws are available in a choice of hexagonal drive or torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. These Cap Screws are available in a choice of two low head options: ultra low head and extra low head.
The first of these options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws. The second option has an extremely low profile, and does not need a countersunk location hole. These screws are suitable for machine and equipment applications, with minimal clearance.
Cap Screws are commonly used with Threaded Captive Washers (sold separately). The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel, 303 Stainless SteelColour: Material Flammability Standard:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1 | h1 | Material | l1 | Drive Type | r1 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 1.939 - £ 2.77 | 100 In stock |
8.0
|
M4
|
0.9
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
0.2
|
||
£ 1.988 - £ 2.84 | 100 In stock |
8.0
|
M4
|
0.9
|
303 Stainless Steel
|
20.0
|
Hex Drive
|
0.2
|
||
£ 2.597 - £ 3.71 | 90 In stock |
9.0
|
M5
|
1.0
|
303 Stainless Steel
|
20.0
|
Hex Drive
|
0.2
|
||
£ 2.359 - £ 3.37 | 100 In stock |
10.0
|
M6
|
1.2
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
0.25
|
||
£ 2.625 - £ 3.75 | 90 In stock |
10.0
|
M6
|
1.2
|
303 Stainless Steel
|
20.0
|
Hex Drive
|
0.25
|
||
£ 2.625 - £ 3.75 | 100 In stock |
10.0
|
M6
|
1.2
|
303 Stainless Steel
|
25.0
|
Hex Drive
|
0.25
|
||
£ 1.659 - £ 2.37 | 100 In stock |
4.0
|
M2
|
1.5
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
0.1
|
||
£ 5.31 - £ 7.58 | Request the lead time here |
12.0
|
M6
|
1.2
|
Blackened Stainless 316
|
20.0
|
Torx Drive
|
0.7
|
||
£ 3.25 - £ 4.64 | 197 In stock |
10.0
|
M6
|
1.5
|
316 Stainless Steel
|
10.0
|
Hex Drive
|
0.25
|
||
£ 3.44 - £ 4.92 | 152 In stock |
13.0
|
M8
|
1.5
|
316 Stainless Steel
|
14.0
|
Hex Drive
|
0.40
|
||
£ 3.60 - £ 5.14 | 106 In stock |
16.0
|
M10
|
1.5
|
316 Stainless Steel
|
10.0
|
Hex Drive
|
0.40
|
||
£ 3.25 - £ 4.64 | 300 In stock |
10.0
|
M6
|
1.5
|
316 Stainless Steel
|
18.0
|
Hex Drive
|
0.25
|
||
£ 2.00 - £ 2.85 | Request the lead time here |
4.0
|
M2
|
1.5
|
Blackened Stainless 303
|
3.0
|
Hex Drive
|
0.10
|
||
£ 3.82 - £ 5.45 | 99 In stock |
16.0
|
M10
|
1.5
|
316 Stainless Steel
|
14.0
|
Hex Drive
|
0.40
|
||
£ 4.67 - £ 6.67 | Request the lead time here |
16.0
|
M10
|
1.5
|
316 Stainless Steel
|
30.0
|
Hex Drive
|
0.40
|
||
£ 2.00 - £ 2.85 | Request the lead time here |
5.0
|
M2.5
|
1.5
|
Blackened Stainless 303
|
8.0
|
Hex Drive
|
0.10
|
||
£ 2.00 - £ 2.85 | Request the lead time here |
6.0
|
M3
|
1.5
|
Blackened Stainless 303
|
8.0
|
Hex Drive
|
0.10
|
||
£ 2.00 - £ 2.85 | Request the lead time here |
6.0
|
M3
|
1.5
|
Blackened Stainless 303
|
14.0
|
Hex Drive
|
0.10
|
||
£ 2.04 - £ 2.92 | Request the lead time here |
8.0
|
M4
|
1.5
|
Blackened Stainless 303
|
12.0
|
Hex Drive
|
0.20
|
||
£ 2.00 - £ 2.85 | Request the lead time here |
6.0
|
M3
|
1.5
|
Blackened Stainless 303
|
12.0
|
Hex Drive
|
0.10
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.